(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Search Results “Xả kho dụng cụ gia công”Kết quả tìm kiếm “Xả kho dụng cụ gia công”

BrandNhãn hiệu

Product

Filter By
  • All
  • Sale Items
CAD

1,329 itemsMặt hàng

  • You can add up to 6 items per a category to the compare list.

    Thermo-hygrometer (J-303C)
    From: 547,958 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Spring Balancer (Capacity 0.5 to 70 kg)

    Spring Balancer (Capacity 0.5 to 70 kg)

    ENDO KOGYO

    The exposed parts of the drum have been minimized to prevent workers from getting their fingers caught.A tapered drum is used to balance changes in the torque of the spring, making it possible to easily move a suspended object up and down by hand.[Features]·Reduce fatigue and improve work efficiency·Stable tool position for accurate work·Prevents tool contamination·No electricity or pneumatic power is required, enabling safe operation.[Applications]·For suspending various tools on assembly lines·When tightening screws or disassembling for a long time·When suspending and centering equipment, jigs and tools, processed parts, and materials

    From: 1,212,959 VND
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    Maintenance Kit KS-06

    Maintenance Kit KS-06

    ENGINEER

    Maintenance kit with rubber bands to make it easy to take out the tools. [Features]· Maintenance tool set (full set) for field maintenance. [Applications]· Ideal for field maintenance. · KSE-06 is the case only.

    From: 922,926 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Snap Ring Pliers Set, 90911

    Snap Ring Pliers Set, 90911

    SIGNET

    Snap ring pliers compatible with both shafts and holes.[Features]· In blister pack[Applications]・ Can be used in various snap ring usage sites

    From: 528,030 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Double-ended wrench, 6-piece set

    Double-ended wrench, 6-piece set【6 Pieces Per Package】

    SUPER TOOL

    A set of 6 double-ended wrenches for tightening and removing hex bolts and nuts.[Features]・ The tip is thin and has a thin mouth, so it's a spear-shaped wrench that is extremely easy to use even in tight places

    From: 781,603 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Dial Gauge, Needle Gauge Head

    Dial Gauge, Needle Gauge Head

    OZAKI MFG (PEACOCK)

    Replacement probe. (Entire threaded portion is M2.5 (P = 0.45) mm.)

    From: 1,104,186 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Turbo Wrap

    Turbo Wrap

    UHT

    [Features]· Ideal for finish polishing of molds.· Pneumatic type mold lapping tool.

    From: 11,026,667 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Single Steel Pin Gauge PM Series Plus

    Single Steel Pin Gauge PM Series Plus

    NIIGATA SEIKI (SK)

    Pin gauge manufactured to either + or - 0 to 2 μm for the nominal dimensions. For 1.00 mm or greater, the symbols P (plus) and M (minus), and the dimensions are printed on the pin gauge. Includes certification

    From: 333,041 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Nipper N-9-125/N-9-150
    Nipper N-9-125/N-9-150
    Nipper N-9-125/N-9-150
    Nipper N-9-125/N-9-150
    Nipper N-9-125/N-9-150
    Nipper N-9-125/N-9-150

    Nipper N-9-125/N-9-150

    HOZAN

    Nipper of professional grade that combines usability and durability.[Features]· Has a strip hole that supports the use of thick wires.· Two sizes are available (N-9-125/N-9-150).· Elastomer is used for the grip.· The elastomer grip feels great to touch and is recommended for extended periods of use.[Applications]· Convenient when working with thick wires.

    From: 690,879 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    TiN-Coated High-Speed Steel Step Drill

    TiN-Coated High-Speed Steel Step Drill

    MISUMI

    Frequently used standard sizes are offered at affordable prices

    From: 675,642 VND
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    Hex Key Set 210 Series
    Hex Key Set 210 Series
    Hex Key Set 210 Series
    Hex Key Set 210 Series
    Hex Key Set 210 Series
    Hex Key Set 210 Series
    Hex Key Set 210 Series
    Hex Key Set 210 Series
    Hex Key Set 210 Series
    Hex Key Set 210 Series
    Hex Key Set 210 Series
    Hex Key Set 210 Series

    Hex Key Set 210 Series【1-9 Pieces Per Package】

    PB SWISS TOOLS

    A hex bar wrench set with inimitable measurement accuracy, that keeps the work site tidy.[Features]· Manufacturing error in all L-shaped wrenches is no more than the thickness of a hair regardless of the size.· A precision tool with excellent durability created from the adoption of unparalleled dimensional accuracy and tough special alloy.[Applications]· The L-shaped hex wrench (mm) is widely used in machinery, metal products, and automotive industries all over the world.· Sizes are from 0.71 up to 22 mm.· A tool suitable for the application can be selected from a wide range of products.

    From: 433,041 VND
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    A Grindstone

    A Grindstone

    NORITAKE

    Uses A abrasive for use with general ferrous metals.

    From: 281,175 VND
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    Monkey Wrench TWM-01·TWM-02·TWM-04·TWM-05

    Monkey Wrench TWM-01·TWM-02·TWM-04·TWM-05

    ENGINEER

    [Features] · Soft grip which fits hand. [Applications] · Ideal for tightening and loosening various types of bolts and nuts.

    From: 528,177 VND
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    Pipe Electrode for Fine Hole Machining

    Pipe Electrode for Fine Hole Machining【10-20 Pieces Per Package】

    MISUMI

    Electrode wire rod material that can be used for thin-hole pipe electrode machines. Rich in variety

    • Volume Discount
    From: 837,427 VND
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    Ratchet Combination Wrench Set (Standard Type)

    Ratchet Combination Wrench Set (Standard Type)

    TRUSCO NAKAYAMA

    [Features]· There is no forward/reverse switching.· As it is straight, it is ideal for work in narrow and deep places.· Uses 72-tooth gears to achieve a feed angle of 5°.· The finished surface is beautiful, pleasant to touch, and feels heavy.

    From: 2,080,653 VND
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.

    Spherical washer

    Spherical washer

    MISUMI

    Stable clamping is always attainable without being affected by the parallels of work pieces and bolts, etc.

    • Volume Discount
    From: 150,344 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tool Set (58PCS)

    Tool Set (58PCS)

    TRAD

    Ideal for car and machine maintenance and DIY work.The manufacturer has set up 45-piece carefully-selected tools.A tool set that is safe to prepare and convenient to use.Compact. It comes with a storage case that is convenient to carry.For car maintenance, bicycle repair, do-it-yourself, furniture assembly, etc.

    From: 2,230,111 VND
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Screwdriver Set (8 pieces set)

    Screwdriver Set (8 pieces set)

    TRUSCO NAKAYAMA

    A set of frequently used sizes.[Features]・ Electrician grip.

    From: 439,706 VND
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.

    Tap Die Fine and Coarse Set EA829VX-1

    Tap Die Fine and Coarse Set EA829VX-1

    ESCO

    【Product Specifications】・Material-Alloy steel・Middle size taps 16pcs., Dies 16pcs.・Size-(Metric coarse/fine thread)M3x0.5・M3x0.6・M4x0.7・M4x0.75・M5x0.8・M5x0.9・M6x0.75・M6x1.0・M7x0.75・M7x1.0・M8x1.0・M8x1.25・M10x1.25・M10x1.5・M12x1.5・M12x1.75(NPT)1/8"-27Tap handle・Dies handle・T-shaped tap handle・Screwdrivers・Pitch gauge・Case size-290x190x30(T)mm

    From: 3,553,592 VND
    Days to Ship: Số ngày giao hàng: 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Thermometer and Hygrometer with External Sensors, AD-5682 (with Clock)
    Thermometer and Hygrometer with External Sensors, AD-5682 (with Clock)
    Thermometer and Hygrometer with External Sensors, AD-5682 (with Clock)
    Thermometer and Hygrometer with External Sensors, AD-5682 (with Clock)
    Thermometer and Hygrometer with External Sensors, AD-5682 (with Clock)

    Thermometer and Hygrometer with External Sensors, AD-5682 (with Clock)

    A&D

    A thermometer that simultaneously displays temperature, humidity, and time, as well as switching between indoor and outdoor temperature.[Features]· Ideal for time and temperature control, one technique for food hygiene management.· Max/min temperature and humidity can be recorded automatically.· Temperatures in other locations can also be measured with the external sensor. (The external temperature sensor cable length is 3 m, and it can be removed)· With hook socket for tabletop and wall-mounting on the back surface of the main body.[Applications]· For managing heat and working environments in factories, etc.· Used for temperature/humidity/time management in gymnasiums, auditoria, etc.· Hygiene management in food manufacturing, etc., and in food preparation / kitchens.

    From: 1,038,593 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tool Balancer (Rope Diameter 2 mm)
    From: 1,409,508 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Versatile Long Nose Pliers

    Versatile Long Nose Pliers

    MISUMI

    [C-Value] Universal radio pliers recommended for those who value cost.[Features]· Grip with a fit[Application]· Can be used from DIY to simple factory work.· Convenient for working on small parts.

    From: 290,263 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Multi Driver

    Multi Driver【1-7 Pieces Per Package】

    TRUSCO NAKAYAMA

    This is a universal type switchable screwdriver that can use bits for electric screwdrivers. The cushion handle resists slipping, even when work gloves are worn.

    From: 176,000 VND
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    Vibration Pen

    Vibration Pen

    NIIGATA SEIKI (SK)

    Markings/names can be entered on the metal, with a vibrating pen convenient for tool/mold number management.[Features]· Vibration force can be adjusted in 5 levels.· Template x 1 piece included.[Applications]· Enables engraving of materials such as iron, aluminum, brass, copper, plastic, glass, stone, wood, etc.

    From: 1,930,015 VND
    Days to Ship: Số ngày giao hàng: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Blue Stick (Chromium Oxide)

    Blue Stick (Chromium Oxide)

    TRUSCO NAKAYAMA

    Abrasive used for brass, forgings, steel, stainless steel, etc.[Features]・ For finish polishing.[Application]・ Used for removing scratches and mirror finishing by applying to the felt / buff series.

    From: 422,686 VND
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.

    Ohmi Seiki Screwdriver Bit With Reverse Tiers
    Ohmi Seiki Screwdriver Bit With Reverse Tiers
    Ohmi Seiki Screwdriver Bit With Reverse Tiers
    Ohmi Seiki Screwdriver Bit With Reverse Tiers
    Ohmi Seiki Screwdriver Bit With Reverse Tiers
    Ohmi Seiki Screwdriver Bit With Reverse Tiers
    From: 70,343 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sale
    Micro Nipper NS-03
    Sale

    Micro Nipper NS-03

    ENGINEER

    It is ideal for work around small circuit boards.[Features]・ Handle with soft grip・ By careful hardening, sharpness and durability are excellent・ Blade edge with sharp full-flush cut

    From: 535,592 VND
    Special Price
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.

    Precision Crimper PA-09

    Precision Crimper PA-09

    ENGINEER

    Pliers that are convenient for crimping small terminals of half-pitch connectors, etc.[Features]· Crimp height can be adjusted. Provides excellent visibility during crimping.· Precision crimping of small-/medium-sized contacts is possible, at light weight and low cost.· 4 die sizes enable terminals with pitch equivalent to 1.25 mm to 1.5 mm to be crimped.· With thin die specifications. Uses an eco-friendly elastomer with excellent oil resistance for the grip.· The surface of the body is finished with high-quality black oxide fluoropolymer.· The set pin lets you easily adjust for looseness that occurs over long periods of use.[Applications]· Crimping work for ultra-small contact pin.

    From: 1,346,617 VND
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.

    Long Hex Key L-Shaped Wrench Set APL900

    Long Hex Key L-Shaped Wrench Set APL900

    TONE

    Hex bar L-type wrench set ideal for tightening and loosening hex socket bolts and hex socket set screws.[Features]· A long type that boasts smooth operability and powerful tightening.· 9-piece set.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

    From: 551,070 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Digital Inclinometer
    From: 1,895,750 VND
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more

Loading...Tải…

Loading...Tải…

Full Text Search

Loading...Tải…

Technical InformationThông tin kĩ thuật

Loading...Tải…