(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
6 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
147 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Terminal Cap Nut【200 Pieces Per Package】
SUNCO
A cap nut with a disc spring attachment that eliminates the hassle of assembling the disc spring washer (spring washer).
From: 3,599,424 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OCHIAI
An iron embedded-type nut for wood working that is comprised of an integrated screw part, hook, and flange part. For use when the male screw cannot be formed in the other members, and when there is a low strength and the wood screw cannot obtain enough strength to tighten.[Features]· Can form screw holes even just by opening holes in the hook and punching T-nuts that include hooks in cases were screwing materials (wood, resin, etc.) that cannot cut screws.
From: 2,970 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TOMOE KOGYO
Frictional force generated between the nylon ring and the screw part of the bolt reduces shock and vibration, and prevents the screw from loosening.
From: 9,926 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plastic Hex Socket Head Set Screws
MISUMI
• The surface colors of plastic screws, nuts and washers may change somewhat depending on production lot and other conditions.• Sometimes black spots may be seen on the surface, which does not affect its performance.
From: 53,589 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SHINWASOKUTEI
Parts for protractors.[Features]·Parts of the protractor can be replaced at a low cost.·You can choose from 6 variations according to your application.·Suitable for nut and washer set protractor No. 19 combined with silver stainless steel.[Applications]·Can be used when replacing nuts/washer sets, nuts/core screw sets, tip nuts/steel bolt sets, etc.
From: 116,148 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Spherical Surface Nut for Leveling
NABEYA
A simplified jack comprised of a spherical-surface nut and taper washer. Can be tilted up to two degrees.[Features]· Can be tilted up to two degrees when used in combination with a spherical-surface nut and taper washer.· Taper washers have a smaller abutting surface area than spherical surface washers, enabling adjustments to be performed with lower torque.· An SUS304 material that is strong against rust.· Can be used in clean rooms.
From: 302,810 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Loosening Prevention Washer (Alloy Steel)【10-50 Pieces Per Package】
SPIKE-LOCK
· Prevent Loosening by Vibration · Ensure Maximum Stability When Fastening Bolt Nut · Robust Locking Regardless of the Strength of The Working Load · Easy to Tighten and Separate · Constant Fastening Force even in Lubrication Condition and Paint Condition · No Change of Fastening Force by Temperature Change · Reusable Possibility
From: 1,045,333 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PC Case Washer Faced Concrete Screw【650-750 Pieces Per Package】
YAHATA
PC case concrete screw with washer. There are 2 sizes. It is sold in a unit of packs.
From: 669,918 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flanged Acorn Nut with no Serrations【1-2,000 Pieces Per Package】
TSUKUMO
A cap nut with flange that eliminates the hassle required to assemble the washer. Does not come with serrate to prevent loosening.
From: 6,195 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Clamping Screw - T-Bolt DIN 787
HARA DOKI
[Product Information] When T-bolt DIN 6330 (EH 23070.) Nut and DIN 6340 (EH 23060.) After connected Washer, Completed Clamping bolt is to became. •Related keywords: HALDER, Clamping Screw, Adjusting Screw/Adjusting Block
From: 527,467 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Iron / Stainless Steel Stable Cap Nut【1-1,000 Pieces Per Package】
SOHWA SEISAKUSHO
Suitable for the fastening of soft or fragile materials. Capable of performing an intermediate lock. Does not require a spring lock washer, either.
From: 36,195 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Brimless long eye bolt (with nut, washer)
FUJIWARA
Made of stainless steel, it has excellent corrosion resistance and heat resistance. Shape: eye bolt; hook material: stainless steel; fixing method: screw type
From: 203,206 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nut Cover (Compatible With Washer, Gray)
SUNCO
Cap which protects from bolt tip to nut. The nut part fits snugly due to the hexagonal shape.
From: 54,362 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nut Cover with Internal Threading
ANNWAY
This resin cap is used to cover bolts, single nuts, and washers. The cap has internal threading to prevent loosening. This also ensures that no adhesives are required, making for easier mounting.
From: 32,638 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KAMEDA DENKI
A holder for screwing in low-voltage bus bars.[Features]· Freely adjustable bus bar interval widths for supporting each bus bar vertically.· Stays in place with a single bolt; compatible with a wide range of copper-band dimensions.· Made of polypropylene reinforced with glass fiber, providing ample strength
From: 113,703 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Phillips Head Plastic Covered High-Low Wafer【50 Pieces Per Package】
JPF
Dedicated set screw for attaching resin corrugated sheets to wood foundations with high and low threading, a polycarbonate washer, and a seal embedded.
From: 536,940 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pan Washer Head (Double Thread)【300-600 Pieces Per Package】
SUNCO
[Features]·In a self-tapping screw with the thread section with multiple threads, there is a part where torque is applied at the boundary between the tip cone and the shaft. The MT screw is a double-thread screw, but in order to eliminate the torque load, a threadless part is prepared at the boundary which rotated half a turn or several times to achieve smooth workability when screwing.
From: 593,943 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Syn-washer and screw【450-900 Pieces Per Package】
FASLINK
[Features]· Demonstrates strong holding power when connecting metal roofing (0.8 - 1.2 m/m) and fire-resistant foundation boards.
From: 619,376 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Thin Washer Head Passivate Stainless Steel SUS410 Screw【100-1,000 Pieces Per Package】
WAKAI
[Type] Coarse thread[Material] SUS410[Surface treatment] None[Surface treatment] (detail) none[Mount hole shape] Phillips head[Sales unit] Boxes/pack[Screw nominal designation (M)] 4, 5[Length] 13, 16, 19, 25, 30, 35
From: 1,349,784 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Vertical Pipe Fittings - Cosmetic Washers (Electro Galvanized/Stainless Steel/Hot Dip Galvanized)
AKAGI
Flanged legs, washer for screw plate
From: 12,903 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LA Coupling, F-LA Type, Socket (Flanged) S
RIKEN
Unlike other LA couplings, this socket consists of main body, rubber packing, washers, bolts, and nuts. By tightening the flange bolts, the rubber packing is crimped to the pipes.
From: 5,515,963 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
VESSEL
A convenient socket that can be flexed when pulled and fixed when pushed.[Features]・ Can be used as a deep hole socket by pressing and fixing if there are no obstacles around・ Can usually be used as a deep hole type, and can be used as a flexible type at the corner・ Surface contact type 12-point socket is easy to insert into bolts and nuts, improving workability[Applications]・ For hold down hardware (bolts with washers, anchor bolts), etc.
From: 720,609 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NABEYA
[Features]· The body is made of bainite cast iron and does not get damaged even in excessive tightening.· Can also be used for metal press clamps and the metal working clamps of injection molding machines.· If a T-slot nut is used, then of course it can also be used with T-groove tables
From: 682,616 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tubular Aluminum Cabinet Handle UFC
NABEYA BI-TECH
Front mounting type. Uses hollow pipe. Lightweight.[Features]· Front mounting type.· Uses hollow pipe.· Lightweight.· Bolts with mounting holes in all products (M10 × 35) / Nut/washer included.· UFC can also paint pipes, such as BK.· Material / finish: Pipe: Aluminum alloy, alumite treatment (silver). Copper cap: Rubber. Bracket: Glass fiber reinforced nylon 6 (frosted black). Screw: SCM435, ferrosoferric oxide coating (black). Nut/washer: S45C, trivalent chromate treatment
From: 1,211,298 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Fascon Phillips Pan Washer Head
FUJI TECH
[Material] Steel SUS410[Surface treatment] None, painting, coating
From: 3,756 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Vertical Pipe Fitting with Synthetic wood Screw (Electro-Galvanized/Stainless Steel)
AKAGI
[Features]· Screw-in type mounting leg for standing bands.· Wood screw type.Use anchor for wood screw.· Cosmetic washer is welded in place and cannot be removed.· A10380: Zinc Plating Finish, A10397: made of SUS304.
From: 72,265 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AKAGI
[Features]· Screw type mounting leg for standing bands.· 25, 32, 38, and 50 width products are available.· Cosmetic washer cannot be removed because it is welded in place.· Zinc Electroplated Finish
From: 30,033 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Vertical Piping Fitting - One-Hole Screw Foot (Electro Zinc Plated/Stainless Steel)
AKAGI
[Features]· Screw type mounting leg for standing bands.· Use the hanging pipes for light weights of 50 kg or less.· Cosmetic washer can be removed.· A10373: Space saving vertical piping support possible through combinations with hanging bands. · Galvanized finish.· A10391: Space saving vertical piping support possible through combinations with stainless steel hanging bands. Made of SUS304.
From: 21,666 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Battledore (Zinc Plating/Stainless/Hot-Dip Galvanizing) for Stand Pipe Fitting Turbo
AKAGI
Screw type mounting leg for standing bands[Features]· Screw type mounting leg for standing bands.· Can be installed directly to anchors or inserts, such as the “A10825 Turbo (ALC Anchors).”· Cosmetic washer can be removed.· The H dimension plus 40 mm constitutes the total length.· Zinc electroplating finish
From: 28,441 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double-sided eyelet (aluminum/brass)
TRUSCO NAKAYAMA
By attaching an optional replacement packing washer sold separately, it can be used for all sizes of 4 mm, 5 mm, 7 mm, 8 mm, 10 mm, 12 mm, and 15 mm. Can be used for double-sided eyelets of aluminum and brass. You can attach double-sided eyelets just by hitting them with mallets, plastic hammers, etc.
From: 106,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |