(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
6 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
147 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Washer (Inch Thread) - SWAS【1-10 Pieces Per Package】
NABEYA BI-TECH
A washer for unified thread hex nuts. Use in combination with hexagonal bolts and hexagonal button bolts.
From: 18,750 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Bolts with Built-in Spring Washer Bulk Packages (500 pcs. per Package)
MISUMI
Screws with washers which have optimum shank lengths for extrusion connections using brackets.
From: 13,345 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
KONISHI
[Features]・ When the tightening surface of bolts and nuts is slanted, stable tightening is possible by using this spherical washer
From: 130,993 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flange Nut, with Spherical Seat
MISUMI
Uniformly stable clamping is always attainable without being affected by the parallels of work pieces and bolts, etc. A spherical washer and set.
From: 245,223 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ACCURATE
Ring lock washer ideal for reinforcing screws[Features]· Ideal for repeated use· The wedge lock washers secure bolted connections reliably while the ring holds the two wedge lock washers together in the correct position permanently· Very easy to install and remove (ring locking system comes pre-assembled)· Fixes bolts under high or low load conditions· Both narrow and wide types made from steel or stainless steel are available· Particularly suitable for dynamic loads. Also suitable for use with lubricants· Also suitable for use with high-tensile bolts of 8.8, 10.9 and 12.9 and their respective nuts[Materials]Wedge lock washer: S45C equivalent / SUS316L equivalentRing: Polyamide
From: 121,500 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nord-Lock Washer【1-200 Pieces Per Package】
SUNCO
[Nominal] 3/3.5/4/5/6/8/10/11/12/14/16/18/20/22/24/27/30/33/36/39/42/45/48/52/56/60/64/68/72/76/80/85/90/95/100/105/110/115/120/125/130[Material] Steel/Stainless Steel[Surface Processing] Chromate Plating / Trivalent White / Baked Paint Finish / None
From: 122,745 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flanged Cap Nut (Serrated)【1-2,000 Pieces Per Package】
SUNCO
A cap nut with flange that eliminates the hassle required to assemble the washer. Serrate (key for preventing loosening) included on the rear side of the flange.
From: 4,990 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
R Type Set Cold-Forged Wing Bolt (Hex Nut and Round Washer)【45-55 Pieces Per Package】
SUNCO
[Detailed shape] Butterfly [Mounting hole dimensions] None [Basic shape] Hand tightening bolt [Thread ridge type] Metric coarse [Tip shape] Flat End [Additional shapes] Washer Insert [Sales unit] Box/package [Nominal Thread (M)] 4 5 6 8 [Length L (mm)] 15 20 25 30 35 40 45 50 [Pitch (mm)] 0.7 0.8 1 1.25 [Materials] Steel, Stainless steel
From: 241,948 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Loosening Prevention Washer (Stainless Steell)【5-20 Pieces Per Package】
SPIKE-LOCK
· Prevent Loosening by Vibration · Ensure Maximum Stability When Fastening Bolt Nut · Robust Locking Regardless of the Strength of The Working Load · Easy to Tighten and Separate · Constant Fastening Force even in Lubrication Condition and Paint Condition · No Change of Fastening Force by Temperature Change · Reusable Possibility
From: 1,089,228 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Protection Cap (SW)【2-20 Pieces Per Package】
IMAO CORPORATION
Rust-proof cap for hex bolts and nuts. [Features] Fixes securely by locking edge. Cover cap with superior weatherability for protecting bolts and nuts against corrosion. A volatile rust preventative material is incorporated into the main body. Use when not using the SW-1 washer Use when using the SW-2 washer. [Applications] For hex bolts and hex nuts.
From: 135,963 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
U-Bolt with Whitworth Nut for Steel Pipe
SUDO SS
· Material: Steel · Surface treatment: Hot zinc plating · Thread ridge type: Whitworth coarse · Tip shape: Flat end · Sales unit: Low quantity (available for purchase from 1pc)· Length (mm): 15, 20, 25, 32, 40, 50, 65, 80, 100, 125, 150, 200 · Thread (inch): 5/16, 3/8, 1/2
From: 24,018 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YAMATO CO LTD
● With the superior strength, head breaking is eliminated. [Size]M4/M6/M8 [Material] Steel
From: 23,125 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
Handle unit for lightweight shelves
From: 682,076 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Non-plastic screw thread fixed type【4-200 Pieces Per Package】
UNIKA
[Features]·It can be used by screwing directly into concrete, and can be easily installed with an ordinary screwdriver.·There are three types of screw heads: countersunk head, pan head, and pan head with seat.
From: 102,230 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 639,252 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) |
You can add up to 6 items per a category to the compare list.
Recessed Handle (A-1191N, Stainless Steel)
TAKIGEN
Suitable for marine equipment, port equipment, kitchen equipment, cabinets, measuring equipment, and surface treatment equipment.
From: 85,885 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Hex Socket Head Bolt (Cap Screw) P = 3 (Spring Lock Washer +JIS Captive)【1-1,000 Pieces Per Package】
SUNCO
[Nominal M] 3, 4, 5, 6, 8[Material] Steel · Stainless Steel[Surface Processing] None, Trivalent White, Trivalent Black, Bright Chromate Plating, Chromate Plating, Black Chromate, Nickel Plating, Chrome Plated, Tin Cobalt, Black Paint
From: 41,263 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
With the same number of bolts as HBKTS6, it can be connected more firmly.
From: 173,699 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
For 5 Series (Slot Width 6mm) Aluminum Frames - Ultra Thick Brackets - For 1 Slot
MISUMI
Compared to HBLTS5, the number of bolts is the same and it can be connected firmly.
From: 33,364 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Ultra Thick Brackets - For 1 Slot - For 6 Series (Slot Width 8mm) Aluminum Frames
MISUMI
With the same number of bolts as those of HBLTS6, it can be connected more firmly.
From: 155,141 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Compared to HBKTS5, it is a right-angle processing type that has the same number of bolts and can be firmly connected. [Up to 10% Off]
From: 48,585 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ultra Thick Brackets - For 2 Slots - For 6 Series (Slot Width 8mm) Aluminum Frames
MISUMI
A 2-row groove type frame can be connected with a single bracket. With the same number of bolts as those of the thick bracket, it can be connected more firmly.
From: 207,479 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Hexagon Socket Bolt (Cap Screw) I = 3 (with Integrated SW+ISO W), by Tomishin
SUNCO
[Nominal M] 2, 3, 4, 8[Material] Steel · Stainless Steel[Surface Processing] None, Trivalent White, Black Paint
From: 40,541 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NISSAN SCREW
[Features]·Since the seating area is large, it is possible to prevent the collapse (cupping phenomenon) of the seating surface of the object to be tightened·Since the seat surface is integrally molded with the bolt body, there is no settling like a spring washer·The smooth seating surface stabilizes the tightening torque and axial force·Since the seat area is large, the diameter of the drilled hole (clearance hole) of the tightened object can be increased, and as a result, the installation work becomes smooth·The effect of reducing the number of parts due to the need for washer is increased·Surface Treatment: The surface treatment of trivalent chromate will be silver
From: 4,113 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KYOCERA
[Features]A wide variety of wrenches and other standard parts.[Applications]Tool parts for cutting.
From: 46,148 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NABEYA
Mold bases can be clamped very fast. Clamp and step block are connected so they will not become lost. Opened clamp slot allows easy insertion and removal from the side.
From: 1,211,399 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
The CXT Series Platform Cylinder integrates a slide table with an actuator. [Features] · A slide table with high rigidity and high precision. · Adjustment bolt with bumper is equipped as standard. · Allows for auto switches to be mounted. · Can be mounted on 2 sides (top and bottom).
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Adjustable Linear Orifice Shock Absorber KSHP Series
KOGANEI
An adjustable linear orifice using NSF certified H1 oil (silicone-free).[Features]·The first linear orifice type to use an adjustable type·Allows appropriate fine adjustment to match the impact velocity and load·The maximum number of operations is over 3 million. Food machine specifications H1 grade standard compatible[Applications]・ Compatible with pneumatic equipment and production lines in all industries
From: 1,711,005 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Fine Lock Cylinder, Double Acting, Single Rod CLA2 Series
SMC
A standard-type double-acting, single-rod cylinder. [Features] · A fine lock cylinder that locks in either direction. · A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention. · D-P3DW□ Series Magnetic Field Resistant 2-Color Indicator Solid State Auto Switch is mountable. · With auto switch (CDLA2 Series: CDLA2). *See the SMC catalog for specification details. *Product pictures are representative images. CAD data is not supported for some model numbers.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CBA2 Series End Lock Cylinder (Standard, Heat Resistant)
SMC
End lock cylinder that holds the cylinder's original position even if the air supply is cut off. [Features] · Same dimensions as standard CA2 Series cylinder. · Non-locking type and locking type are standardized for manual release. · Without auto switch (CBA2) or with auto switch (built-in magnet) (CDBA2). · Tube material: aluminum tube, steel tube (*Not available for products with auto switch.) · Bore size: 40 mm / 50 mm / 63 mm / 80 mm / 100 mm. · Port thread types: Rc, NPT, G. · Cushion: air cushion (Nil), no cushion (N). · Lock position: with head-end lock (H), with rod-end lock (R), with double-end lock (W).
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |