(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
6 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
149 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Washer (Inch Thread) - SWAS【1-10 Pieces Per Package】
NABEYA BI-TECH
A washer for unified thread hex nuts. Use in combination with hexagonal bolts and hexagonal button bolts.
From: 18,750 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Bolts with Built-in Spring Washer Bulk Packages (500 pcs. per Package)
MISUMI
Screws with washers which have optimum shank lengths for extrusion connections using brackets.
From: 13,345 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
KONISHI
[Features]・ When the tightening surface of bolts and nuts is slanted, stable tightening is possible by using this spherical washer
From: 130,993 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hex Bolt Set (Hex Nut/Round Washer/Spring Washer Set)【15 Pieces Per Package】
SUNCO
[Materials] Steel, stainless steel [Surface treatment] Bright chromate
From: 480,995 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Flange Nut, with Spherical Seat
MISUMI
Uniformly stable clamping is always attainable without being affected by the parallels of work pieces and bolts, etc. A spherical washer and set.
From: 245,223 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
It comes in a sturdy, high-quality wooden box that is convenient to carry.[Features]·A set of bolts, nuts and washers for T grooves
From: 5,534,927 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Terminal Cap Nut【200 Pieces Per Package】
SUNCO
A cap nut with a disc spring attachment that eliminates the hassle of assembling the disc spring washer (spring washer).
From: 3,599,424 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ACCURATE
Ring lock washer ideal for reinforcing screws[Features]· Ideal for repeated use· The wedge lock washers secure bolted connections reliably while the ring holds the two wedge lock washers together in the correct position permanently· Very easy to install and remove (ring locking system comes pre-assembled)· Fixes bolts under high or low load conditions· Both narrow and wide types made from steel or stainless steel are available· Particularly suitable for dynamic loads. Also suitable for use with lubricants· Also suitable for use with high-tensile bolts of 8.8, 10.9 and 12.9 and their respective nuts[Materials]Wedge lock washer: S45C equivalent / SUS316L equivalentRing: Polyamide
From: 121,500 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nord-Lock Washer【1-200 Pieces Per Package】
SUNCO
[Nominal] 3/3.5/4/5/6/8/10/11/12/14/16/18/20/22/24/27/30/33/36/39/42/45/48/52/56/60/64/68/72/76/80/85/90/95/100/105/110/115/120/125/130[Material] Steel/Stainless Steel[Surface Processing] Chromate Plating / Trivalent White / Baked Paint Finish / None
From: 122,745 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nord-Lock Washer (Wide)【1-200 Pieces Per Package】
SUNCO
[Nominal] 3.5/4/5/6/7/8/9/10/12/14/16/18/20/22/24/27/30/33/36[Material] Steel/Stainless Steel[Surface Processing] Chromate / Trivalent White / Baked Paint Finish / None
From: 158,601 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TOMOE KOGYO
Frictional force generated between the nylon ring and the screw part of the bolt reduces shock and vibration, and prevents the screw from loosening.
From: 9,926 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OCHIAI
An iron embedded-type nut for wood working that is comprised of an integrated screw part, hook, and flange part. For use when the male screw cannot be formed in the other members, and when there is a low strength and the wood screw cannot obtain enough strength to tighten.[Features]· Can form screw holes even just by opening holes in the hook and punching T-nuts that include hooks in cases were screwing materials (wood, resin, etc.) that cannot cut screws.
From: 2,970 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Plastic Hex Socket Head Set Screws
MISUMI
• The surface colors of plastic screws, nuts and washers may change somewhat depending on production lot and other conditions.• Sometimes black spots may be seen on the surface, which does not affect its performance.
From: 53,589 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
K Nut with Washer【80-1,000 Pieces Per Package】
KFC
[Features]● Friction rings apply firm pressure on the screw threads when tightening, with an excellent anti-loosening effect● Simplifies work processes and material management● Passes tests specified in NASA standards NAS3350 and NAS3354[Applications]● Locations subject to constant vibration, such as roads and railroads● Hanging ceiling bolts and ceiling racks● Mounting support brackets for cables
From: 3,117,611 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SHINWASOKUTEI
Parts for protractors.[Features]·Parts of the protractor can be replaced at a low cost.·You can choose from 6 variations according to your application.·Suitable for nut and washer set protractor No. 19 combined with silver stainless steel.[Applications]·Can be used when replacing nuts/washer sets, nuts/core screw sets, tip nuts/steel bolt sets, etc.
From: 116,148 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flanged Cap Nut (Serrated)【1-2,000 Pieces Per Package】
SUNCO
A cap nut with flange that eliminates the hassle required to assemble the washer. Serrate (key for preventing loosening) included on the rear side of the flange.
From: 4,990 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Coupled bracket (lightweight type)
TRUSCO NAKAYAMA
Optional parts dedicated for lightweight bolt-type shelves.[Features]・ It is available in a size of 75 × 19 mm, a thickness of 3 mm, a mass of 355.0 g, and a pack of 8 pieces.・ The color is silver and the material is steel.・ As accessories, 16 pan head machine screws (with spring round washers) M6 × 20 and 16 hexagon nuts M6 are attached.[Application]・ Can be used when connecting lightweight bolt-type shelves.
From: 264,441 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Spherical Surface Nut for Leveling
NABEYA
A simplified jack comprised of a spherical-surface nut and taper washer. Can be tilted up to two degrees.[Features]· Can be tilted up to two degrees when used in combination with a spherical-surface nut and taper washer.· Taper washers have a smaller abutting surface area than spherical surface washers, enabling adjustments to be performed with lower torque.· An SUS304 material that is strong against rust.· Can be used in clean rooms.
From: 302,810 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
R Type Set Cold-Forged Wing Bolt (Hex Nut and Round Washer)【1-55 Pieces Per Package】
SUNCO
[Detailed shape] Butterfly [Mounting hole dimensions] None [Basic shape] Hand tightening bolt [Thread ridge type] Metric coarse [Tip shape] Flat End [Additional shapes] Washer Insert [Sales unit] Box/package [Nominal Thread (M)] 4 5 6 8 [Length L (mm)] 15 20 25 30 35 40 45 50 [Pitch (mm)] 0.7 0.8 1 1.25 [Materials] Steel, Stainless steel
From: 241,948 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
TRUSCO, Thin Plate Captive Washer Screw【10-80 Pieces Per Package】
TRUSCO NAKAYAMA
[Features]・ A screw for thin plate steel plates that has a countersunk head shape and can be fastened only with a pilot hole without using power strips or nuts.[Applications]・ For thin plate steel plates
From: 160,011 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
PC Case Washer Faced Concrete Screw【650-750 Pieces Per Package】
YAHATA
PC case concrete screw with washer. There are 2 sizes. It is sold in a unit of packs.
From: 669,918 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Loosening Prevention Washer (Stainless Steell)【5-20 Pieces Per Package】
SPIKE-LOCK
· Prevent Loosening by Vibration · Ensure Maximum Stability When Fastening Bolt Nut · Robust Locking Regardless of the Strength of The Working Load · Easy to Tighten and Separate · Constant Fastening Force even in Lubrication Condition and Paint Condition · No Change of Fastening Force by Temperature Change · Reusable Possibility
From: 1,089,228 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Loosening Prevention Washer (Alloy Steel)【10-50 Pieces Per Package】
SPIKE-LOCK
· Prevent Loosening by Vibration · Ensure Maximum Stability When Fastening Bolt Nut · Robust Locking Regardless of the Strength of The Working Load · Easy to Tighten and Separate · Constant Fastening Force even in Lubrication Condition and Paint Condition · No Change of Fastening Force by Temperature Change · Reusable Possibility
From: 1,045,333 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flanged Acorn Nut with no Serrations【1-2,000 Pieces Per Package】
TSUKUMO
A cap nut with flange that eliminates the hassle required to assemble the washer. Does not come with serrate to prevent loosening.
From: 6,195 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Clamping Screw - T-Bolt DIN 787
HARA DOKI
[Product Information] When T-bolt DIN 6330 (EH 23070.) Nut and DIN 6340 (EH 23060.) After connected Washer, Completed Clamping bolt is to became. •Related keywords: HALDER, Clamping Screw, Adjusting Screw/Adjusting Block
From: 527,467 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bearing Push Puller Set Parts (washer nut for stud bolt)
SUPER TOOL
Bearing manufactured by Super Tool· Part for push puller set (nut with washer for stud bolt).
From: 369,338 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Protection Cap (SW)【2-20 Pieces Per Package】
IMAO CORPORATION
Rust-proof cap for hex bolts and nuts. [Features] Fixes securely by locking edge. Cover cap with superior weatherability for protecting bolts and nuts against corrosion. A volatile rust preventative material is incorporated into the main body. Use when not using the SW-1 washer Use when using the SW-2 washer. [Applications] For hex bolts and hex nuts.
From: 135,963 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
U-Bolt with Whitworth Nut for Steel Pipe
SUDO SS
· Material: Steel · Surface treatment: Hot zinc plating · Thread ridge type: Whitworth coarse · Tip shape: Flat end · Sales unit: Low quantity (available for purchase from 1pc)· Length (mm): 15, 20, 25, 32, 40, 50, 65, 80, 100, 125, 150, 200 · Thread (inch): 5/16, 3/8, 1/2
From: 24,018 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
IMAO CORPORATION
For Line5/8 profile. Material: iron. Surface treatment: coating. Accessories: hex nut, washer for M5M5, square-neck carriage bolt M5 × 0.8 - 16L, hex socket button head screw M5 × 0.8 - 8L
From: 384,633 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |