(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
5 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
740 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
• The surface colors of plastic washers may change somewhat depending on production lot and other conditions.• Sometimes black spots may be seen on the surface, which does not affect its performance.
From: 5,630 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Washers/LOWA Type【20-50 Pieces Per Package】
MISUMI
Plain washer thicker than normal plain washers, please use it to prevent sinking for slotted holes
From: 241,677 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
From: 2,710 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Washer - Shaft/C-washer · DIN 6340 Heat Treated
HARA DOKI
[HALDER] HALDER is a German company founded in 1938 and supplies the following products. •Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc. ·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields •Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing. •Related keywords: Metal, Washer, Screw Washer
From: 349,758 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OCHIAI
Generates pressure with flat washers that have been bowed. Reduces vibration and noise by preloading the bearing.
From: 2,749 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Spring Washer【6-1,000 Pieces Per Package】
TRUSCO NAKAYAMA
● A general washer that prevents screws from loosening.
From: 142,560 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
It has more excellent corrosion resistance than SUS304. Shipment from 1 pc. is available as needed.
From: 16,890 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Flat, Round Washer【1-1,500 Pieces Per Package】
SUNCO
[Type (application)] Plain Washer [Type] Plain Washer [Materials] Steel [Materials] Steel SPCC [Surface treatment] None, Trivalent chromate, Bright chromate plating, Zinc plating, Chromate plating, Nickel plating, Parkerizing[Nominal Thread (M)] 8 10 12 14 16 18 20 22 24 27 30 33 36 39 42 48 [Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg. [Surface treatment](Details) None, Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Hot dip galvanizing, Chromate plating, Chromate plating, Green chromate, Black chromate, Nickel plating, Parkerizing[Outer diameter (mm)] 17 21 24 28 30 34 37
From: 810 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Standard extension] Added material SUS316 and brass! Added low-temperature black chrome plating to S45C equivalent and SUS304.[Features] You can specify the outer diameter, inner diameter, thickness, flange diameter, and flange thickness according to the usage scene.[Related Products] Metal Collar -Flanged Type- Stepped Spacers Washer for Compression Spring, Collared Type
Days to Ship: Số ngày giao hàng: 3 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Spring Washer No. 2, Special-Sized【1-60,000 Pieces Per Package】
TOKYO METAL
We offer products from M0.5 to M200.
From: 301 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Spring Washer No. 3, for Heavy Loads【1-1,500 Pieces Per Package】
SUNCO
For use with heavy loads. The screw has a larger outer diameter than No. 2. A twisted conformation is created, with part of the flat washer cut off. This twisted shape helps prevent loosening or falling if the screw is loosened.
From: 2,308 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Bulk-Purchase Deals]Purchasing more than a small box quantity is very economical.·Economy Series Stainless Steel Spring Washer, which has achieved a significant cost reduction compared to MISUMI's similar products.* Minimum order quantity is set. The minimum order quantity may vary depending on the type and size. Please check with the part number tab or WOS
From: 976 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUNCO
Insert between the base surface and tightening area when tightening machine screws or bolts. ISO standard.
From: 350 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Disk Spring Lock Washer, JIS B 1251, Class 2 (for Caps, for Heavy Loads)
HEIWA HATSUJYO
Screw has a spring counter-force when compared to the tightening axial force of bolts. The spring prevents thread loosening caused by vibration and shock. It is possible to obtain a stable tightening axial force without causing fatigue to the tightening material as a result of the low pressure applied to the bearing surface.
From: 2,820 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HIROSUGI-KEIKI
[Internal Diameter] 1.7 to 25.3[Material] Nylon 6 (PA)[Color] Translucent/Black[Heat distortion temperature] 1.82 MPa…65°C[UL Standard] UL94-HB (Materials)
From: 3,486 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Metal Washers - Hardened Type, Standard / Precision Class (Configurable)
MISUMI
Use this product in environments where strong hardness is required.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Metal Collar - Flanged, Standard Grade / Precision Grade
MISUMI
[Specification expansion] Material SUS316 and aluminum alloy without surface treatment have been added to the free specification type! Added low temperature black chrome plating to S45C equivalent and SUS304. [Features] You can specify the outer diameter, inner diameter, thickness, brim diameter, and brim thickness according to the usage scene.
Days to Ship: Số ngày giao hàng: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Spacer (Hollow) CU/CU-H/CU-U
HIROSUGI-KEIKI
[Nominal size (M) of compatible screws] 2/2.6/3/4/5/6[Materials] Stainless steel (SUS303 / 304 / 316)[Treatment] Degreasing
From: 7,870 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Resin Collar - Standard - POM/MC Nylon/Bakelite/PEEK/Epoxy Glass
MISUMI
Resin collars that can be used as spacers.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a spacer that suppresses height variation for each order. Please order 2 or more.
Days to Ship: Số ngày giao hàng: 5 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]·It can be used as a reinforcement to fasten soft wood with bolts.
From: 6,673 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Resin Collar - Flanged - POM/MC Nylon/Bakelite/PEEK/Epoxy Glass
MISUMI
[Features]·Shoulder type resin collars. ·The hole type is through hole.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
A resin cable gland with PF (G) screw · Minimum order quantity: 4 pcs./3 pcs./2 pcs./1 pc. · Color: Gray/black · Material (main body part): Nylon 66 · Operating temperature range (°C): -40 to 100
From: 55,467 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 29,774 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 35,865 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
JAPANAVIATION
This is a D sub series accessory.[Features]■Straight clamp plastic split type D * -C1 (C2)-J * model• After making the connection, fix by turning both lock-side screws to join partnering sides with the latch fixing block.• There are 3 types of match retention screws: M2.6, M3, and #4-40.■Straight clamp plastic split type D * -C8-J * -B model• The match retaining screws and corresponding connectors contain both short-type screws for use with a screw driver (flat or Phillips) as well as long-type screws for tightening by hand. Screws include both millimeter and inch measurement specifications.• Split-type junction shell.• D*-C1, D*-C2, D*-C8-junction shell (clamp hood) types include two-piece construction for easy access after wiring.
From: 27,478 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Vacuum Pad, Flat Type With Groove / Bellows Type With Groove ZP3E Series
SMC
A suction pad with improved stability of suction position and ease of removal. [Features] · Flat type with groove and bellows type with groove. · Improved stability of suction position and ease of removal. Features a groove on the suction surface which secures internal space. · Reduced number of mounting screws. · Suitable for use with workpieces on which suction marks should not be left. · The pad and metal parts can be separated and disposed of separately. · Improved tracking of workpiece curvature. · Ball joint type pad weight reduced. · Suitable for workpieces with large suction flow rates and vacuum blower pumps with high suction.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
3M Japan Limited IEEE1284 Half-Pitch Connector, EMI Shielding General-Purpose Plastic Hood
MISUMI
IEEE1284 Solder / Pressure Model Hood
From: 139,084 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
BD Series Terminal Block【1-50 Pieces Per Package】
IDEC
A small space saving terminal block. Available as a rail mounting type or as a fixed terminal block type.[Features]· The fixed terminal block type can be directly mounted.· The rail mounting type can be attached to DIN 15 mm wide rails.· Two types of body color available (black, blue) (BD8 / rail mount type only).· Made using high flame retardancy UL certified resin (UL94V-0).· Features an easy rail mounting tip shape.· A low profile type, designed with space saving measures in mind.· A solid structure, designed with an emphasis on safety.· Complies with JISC2811 "Terminal Block for Industrial Use" standards.· A UL / CSA certified product.
From: 73,751 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Heavy-Duty Stopper Cylinder RSH Series
SMC
Air cylinder with built-in shock absorber to stop pallets gently. [Features]· Amount of energy absorption can be adjusted to suit the load.· Easy replacement of shock absorbers.· The roller lever direction can be changed in 90° steps.· Side piping (flange) is possible.· Bore size 20 mm: Standard stroke 15 mm.· Bore size 32 mm: Standard stroke 20 mm.*See the manufacturer's catalog for detailed specifications.*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |