(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
5 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
818 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 3 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 10,782 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Washer - Stainless Flat Washer(KN-451)【100-2,000 Pieces Per Package】
KOFAS
•Related keywords: KOPAS, KOFAS, Metal, Washers, Screw Washers
From: 735,084 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Washer - Stainless Spring Washer(KN-452)【100-2,000 Pieces Per Package】
KOFAS
•Related keywords: KOPAS, KOFAS, Metal, Washers, Screw Washers
From: 964,177 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
Metal Washers - with Clearance Holes
MISUMI
[Features]·A metal washer with bolt holes. ·Custom dimensions. ·Sold separately.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
IMAO CORPORATION
A hook-type washer with high operability. [Features]· Washers can be attached and removed quickly.· Shoulder bolt for fixing to the body included. [Applications]· Prevent loosening of bolts.· Protection of metal surfaces.
From: 412,158 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
IMAO CORPORATION
Strong tightening force is achieved with little force by the internal bearings inside the washer.
From: 1,074,111 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Bent Washer【1-1,000 Pieces Per Package】
OCHIAI
A flat washer bent into an arch shape. [Features]· A flat washer bent into an arch shape that generates load through bending. · Type: spring washer. [Applications]· Ideal for preventing loosening of screws.
From: 848 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 2,577 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
OCHIAI
Generates a load by bending a flat washer into an arch-like shape. Obtain higher loads over bent washers.
From: 1,830 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Specialized Wave Washer【1-1,000 Pieces Per Package】
OCHIAI
A specialized wave-shaped washer. [Features]· Type: spring washer, Material: steel S65C, Internal diameter: 9 mm, Thickness: 0.3 mm. · Wave washer. · External diameter: 15 mm. [Applications]· An ideal washer for preventing loosening (for screws).
From: 5,128 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Washer - Compact Cylinder Washer Conical Seat · Similar to DIN 6319
HARA DOKI
[Product Information] The Compact Spherical Washer Conical Seat is a product of permanently combined seat and washer. It offers the following benefits : ■ Stable Operation ■ Loosening Prevention ■ Fast and Accurate Assembly ■ Simple Product Holding ■ Rotation Range up to 4°. •Related keywords: HALDER, Metal, Washer, Screw Washer
From: 890,988 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
• The surface colors of plastic washers may change somewhat depending on production lot and other conditions.• Sometimes black spots may be seen on the surface, which does not affect its performance.
From: 5,630 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 216,918 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 63,706 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Externally Toothed Washer【24-210 Pieces Per Package】
TRUSCO NAKAYAMA
● Has a higher clamping effect than internally toothed washers.
From: 170,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
IMAO CORPORATION
Standard spherical washer. [Features]· Steel spherical washer.· Provides stable tightening without being affected by parallelism of workpieces, bolts, etc. [Applications]· Can be used as a washer for adjustment when the seating surfaces of the mating member and the bolt do not adhere.
From: 131,885 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
Metal Washer - Press Formed[RoHS Comliant]
MISUMI
*The minimum order quantity is 30 pcs. Please check with the part number tab or WOS.
From: 2,376 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Washers/LOWA Type【20-50 Pieces Per Package】
MISUMI
Plain washer thicker than normal plain washers, please use it to prevent sinking for slotted holes
From: 241,677 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Metal Washers - Countersunk Type
MISUMI
Washers for countersunk bolts.[Standard extension] Brass and SUS316 materials have been added to the dimension-free specification type! Added low-temperature black chrome plating to S45C equivalent and SUS304.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
GOSHO WORKS
[Type (application)] Lock washer[Type] Spring washer[Material] Steel[Surface treatment] None[Sales unit] Individual (single pieces available for purchase)[Surface treatment] (Details) None[Type] Spring washer, conical spring washer[Internal diameters d (mm)] 3.2, 4.3, 5.3, 6.4, 8.4, 11, 13, 15, 17, 21[Thread sizes (M)] 3, 4, 5, 6, 8, 10, 12, 14, 16, 20[Thicknesses t (mm)] 0.7, 0.9, 1.2, 1.4, 2, 2.5, 3, 3.5, 4, 5[External diameters D (mm)] 7, 9, 12, 14, 18, 22
From: 3,528 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Standard extension] Added material SUS316 and brass! Added low-temperature black chrome plating to S45C equivalent and SUS304.[Features] You can specify the outer diameter, inner diameter, thickness, flange diameter, and flange thickness according to the usage scene.[Related Products] Metal Collar -Flanged Type- Stepped Spacers Washer for Compression Spring, Collared Type
Days to Ship: Số ngày giao hàng: 3 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
Toothed Washer, Internal Tooth Profile【1-60,000 Pieces Per Package】
HEIWA HATSUJYO
Refers to the shape of the teeth applied to the inside of the washer. The teeth embed into the material, helping to keep it from rotating. Rattling and loosening should be prevented by concurrent use of a flat washer, etc.
From: 1,710 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
From: 2,710 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plain Washer (Round Washer), Size in Inches
SAIMA CORPORATION
It is an inch-standard washer. You can purchase from one piece, so it's very convenient for small amounts.
From: 15,535 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Metal Washers (Pkg.) - Pressed Type【50-100 Pieces Per Package】
MISUMI
"Are larger in O.D. and thicker than standard washers. Are press-formed and thus, are lower priced than machined products."
From: 255,290 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Ribbed-Lock Washer - SWR【1-20 Pieces Per Package】
NABEYA BI-TECH
[Features]· The ribs on both faces of the washer bite into the surface on which the bolt sits and the fastened part, preventing loosening caused by vibrations.· For preventing the loosening of fastened parts that adhesives proved insufficient for achieving.· When combined with an 8.8 strength classification bolt, even more effective loosening prevention is possible.· Also works with strength classification 12.9 bolts.· Has a greater loosening prevention effect than normal spring washers.
From: 8,930 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |