(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
5 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
740 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 3 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 63,706 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 2,577 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 10,782 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Washer - Stainless Flat Washer(KN-451)【100-2,000 Pieces Per Package】
KOFAS
•Related keywords: KOPAS, KOFAS, Metal, Washers, Screw Washers
From: 735,084 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Washer - Stainless Spring Washer(KN-452)【100-2,000 Pieces Per Package】
KOFAS
•Related keywords: KOPAS, KOFAS, Metal, Washers, Screw Washers
From: 964,177 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
Spring Washer for Pipe Nuts【1-7,000 Pieces Per Package】
TOKYO METAL
[Type (application)] Spring Washer [Type] Spring Washer [Materials] Steel [Type] Spring Washer, Standard [Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating [Nominal Thread (M)] 7 8 9 10 11 12 14 15 16 17 18 [Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg. [Surface treatment](Details) None, trivalent white, bright chromate plating, chromate plating, nickel plating
From: 1,978 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
IMAO CORPORATION
A hook-type washer with high operability. [Features]· Washers can be attached and removed quickly.· Shoulder bolt for fixing to the body included. [Applications]· Prevent loosening of bolts.· Protection of metal surfaces.
From: 412,158 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
IMAO CORPORATION
Strong tightening force is achieved with little force by the internal bearings inside the washer.
From: 1,074,111 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Bent Washer【1-1,000 Pieces Per Package】
OCHIAI
A flat washer bent into an arch shape. [Features]· A flat washer bent into an arch shape that generates load through bending. · Type: spring washer. [Applications]· Ideal for preventing loosening of screws.
From: 848 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OCHIAI
Generates a load by bending a flat washer into an arch-like shape. Obtain higher loads over bent washers.
From: 1,830 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Specialized Wave Washer【1-1,000 Pieces Per Package】
OCHIAI
A specialized wave-shaped washer. [Features]· Type: spring washer, Material: steel S65C, Internal diameter: 9 mm, Thickness: 0.3 mm. · Wave washer. · External diameter: 15 mm. [Applications]· An ideal washer for preventing loosening (for screws).
From: 5,128 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
• The surface colors of plastic washers may change somewhat depending on production lot and other conditions.• Sometimes black spots may be seen on the surface, which does not affect its performance.
From: 5,630 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
HARA DOKI
[HALDER] HALDER is a German company founded in 1938 and supplies the following products. •Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc. ·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields •Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing. •Related keywords: Metal, Washer, Screw Washer
From: 900,090 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 216,918 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Externally Toothed Washer【24-210 Pieces Per Package】
TRUSCO NAKAYAMA
● Has a higher clamping effect than internally toothed washers.
From: 170,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
IMAO CORPORATION
Standard spherical washer. [Features]· Steel spherical washer.· Provides stable tightening without being affected by parallelism of workpieces, bolts, etc. [Applications]· Can be used as a washer for adjustment when the seating surfaces of the mating member and the bolt do not adhere.
From: 131,885 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Washers/LOWA Type【20-50 Pieces Per Package】
MISUMI
Plain washer thicker than normal plain washers, please use it to prevent sinking for slotted holes
From: 241,677 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
GOSHO WORKS
[Type (application)] Lock washer[Type] Spring washer[Material] Steel[Surface treatment] None[Sales unit] Individual (single pieces available for purchase)[Surface treatment] (Details) None[Type] Spring washer, conical spring washer[Internal diameters d (mm)] 3.2, 4.3, 5.3, 6.4, 8.4, 11, 13, 15, 17, 21[Thread sizes (M)] 3, 4, 5, 6, 8, 10, 12, 14, 16, 20[Thicknesses t (mm)] 0.7, 0.9, 1.2, 1.4, 2, 2.5, 3, 3.5, 4, 5[External diameters D (mm)] 7, 9, 12, 14, 18, 22
From: 3,528 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Metal Washers - with Clearance Holes
MISUMI
[Features]·A metal washer with bolt holes. ·Custom dimensions. ·Sold separately.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
From: 2,710 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Toothed Washer, Internal Tooth Profile【1-60,000 Pieces Per Package】
HEIWA HATSUJYO
Refers to the shape of the teeth applied to the inside of the washer. The teeth embed into the material, helping to keep it from rotating. Rattling and loosening should be prevented by concurrent use of a flat washer, etc.
From: 1,710 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plain Washer (Round Washer), Size in Inches
SAIMA CORPORATION
It is an inch-standard washer. You can purchase from one piece, so it's very convenient for small amounts.
From: 15,535 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ribbed-Lock Washer - SWR【1-20 Pieces Per Package】
NABEYA BI-TECH
[Features]· The ribs on both faces of the washer bite into the surface on which the bolt sits and the fastened part, preventing loosening caused by vibrations.· For preventing the loosening of fastened parts that adhesives proved insufficient for achieving.· When combined with an 8.8 strength classification bolt, even more effective loosening prevention is possible.· Also works with strength classification 12.9 bolts.· Has a greater loosening prevention effect than normal spring washers.
From: 8,930 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Washer (Inch Thread) - SWAS【1-10 Pieces Per Package】
NABEYA BI-TECH
A washer for unified thread hex nuts. Use in combination with hexagonal bolts and hexagonal button bolts.
From: 18,750 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Small Square Washer【1-800 Pieces Per Package】
SUNCO
These square washers are mainly used for wood. etc. Type (Application): Special shape / Type: Square washer / Material: Steel
From: 3,183 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Washer - Shaft/C-washer · DIN 6340 Heat Treated
HARA DOKI
[HALDER] HALDER is a German company founded in 1938 and supplies the following products. •Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc. ·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields •Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing. •Related keywords: Metal, Washer, Screw Washer
From: 349,758 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Waterproof Washer (C-1029-WP, Stainless Steel)
TAKIGEN
[Features]· Tighten the bolt to adhere the bushing within the washer to the panel, and provide waterproofing properties.· Eliminates work like caulking, etc.
From: 43,880 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Tapered Washer, for 8° i-beams【1-250 Pieces Per Package】
SUNCO
For steel I beam. [Type (applications)]Plain washer "Type" beveled washer
From: 15,039 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
High-Strength Plain Washer - SWF
NABEYA BI-TECH
A plain washer for high-strength bolts. The surface on which the washers sit will not sink. These washers prevent bolts from loosening due to the surface on which they sit sinking etc.
From: 47,701 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |