(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
4 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Cutter for Heavy Cutting, Model MSR
KYOCERA
The seizing prevention agent (MP-1) should be applied in a thin layer to the taper and threading of the clamp screw when fixing an insert.
From: 22,674,291 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ELESA
[Features] MSR. Connecting clamps are ELESA's special patented system that makes it easy, safe, and efficient to connect parts and prevent them from spinning at will. This system allows the connecting tube to be axially, vertically or angularly positioned on the base. •Related Keywords: ELESA, Accessories, Holding / Holding Clamps / Stand
From: 119,036 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
TAKACHI ELECTRONICS ENCLOSURE
Rack Case (MSR)[Features]· The MSR series features a total of 28 differently sized cases requiring assembly, with seven different heights and four different depths available.· There is an assortment of three color types: two-tone coloring with midtone gray and light gray (panel – HL silver), all black (panel – HL black), and black (panel – HL silver).· Superior design characteristics include rounded corners providing a soft feel and screws not exposed on the surface.· Flat structure mated to frame for both front panel and rear panel so forming can be performed easily.- The top and bottom covers are interchangeable, so the cover with heat dissipation holes (upper cover) can be used as a bottom cover.
From: 2,978,358 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cutter for Heavy Cutting, Model MSR-BT50
KYOCERA
The seizing prevention agent (MP-1) should be applied in a thin layer to the taper and threading of the clamp screw when fixing an insert.
From: 85,769,539 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |