(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
19 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys S5MTiming Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 10, 15 and 20● Applicable with Belt Type : S5M● Number of Teeth Minimum/Maximum : 14 and 36● Shaft Bore Diameter Minimum/Maximum (mm.) : 5 to 30● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap● Material : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 80,770 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys S8MTiming Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 15 and 25● Applicable with Belt Type : S8M● Number of Teeth : 18, 19, 22, 24 and 25● Shaft Bore Diameter Minimum/Maximum (mm.) : 12 to 30● Shaft Bore Specs. : New JIS keyway + Tap● Material : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 140,249 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys S3MTiming Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 6, 10 and 15● Applicable with Belt Type : S3M● Number of Teeth Minimum/Maximum : 14 to 48● Shaft Bore Diameter Minimum/Maximum (mm.) : 4 to 20● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap● Material : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 79,346 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys T10Timing Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 15, 20,25, 30, 40 and 50● Applicable with Belt Type : T10● Number of Teeth : 14, 16, 18 and 20● Shaft Bore Diameter Minimum/Maximum (mm.) : 10 to 25● Shaft Bore Specs. : Can select between Round Hole + Tap and New JIS keyway + Tap● Material : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 122,954 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys T5Timing Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 10, 15, 20 and 25● Applicable with Belt Type : T5● Number of Teeth Minimum/Maximum : 12 to 26● Shaft Bore Diameter Minimum/Maximum (mm.) : 5 to 15● Shaft Bore Specs. : Can select between Round Hole + Tap and New JIS keyway + Tap● Material : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 83,469 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Idlers S5MIdlers for timing pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 4, 6, 10, 15, 20 and 25● Belt Width Used (Inch.) : 0.19, 0.25, 0.31, 0.37, 0.5, 0.75 and 1● Bearing Position : Central Single Bearing and Both Sides Bearing● Shaped : With or without flanged● Material :Body and Flange : Aluminum AlloyBearing : Steel● Surface treatment : Clear Anodized[Application]Idlers for timing pulleys are used to maintain proper tension and alignment in timing belt systems
From: 195,670 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys HTD 5MTiming Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 9 and 15● Applicable with Belt Type : 5M● Number of Teeth Minimum/Maximum : 14 and 32● Shaft Bore Diameter (mm.) : 8, 10, 12, 14 ,15 ,16 and 20● Shaft Bore Specs. : Can select between Round Hole + Tap and New JIS keyway + Tap● Material : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 81,564 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Idlers T10Idlers for timing pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 20, 25, 40 and 50● Number of Teeth : 16, 20 and 26● Applicable with Belt Type : T10● Shaft Bore Diameter (mm.) : 15 and 20● Bearing Position : Central Bearing (Single/Double) and Both Sides Bearing● Material :Body and Flange : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Idlers for timing pulleys are used to maintain proper tension and alignment in timing belt systems
From: 318,403 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys XLTiming Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 6.4, 7.9, 9.5 and 12.7● Belt Width Used (Inch.) : 0.25, 0.31, 0.37 and 0.5● Applicable with Belt Type : XL● Number of Teeth Minimum/Maximum : 10 to 50● Shaft Bore Diameter Minimum/Maximum (mm.) : 5 to 16● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap● Material : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 69,187 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys HTD 8MTiming Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 20, 25, 30 and 40● Applicable with Belt Type : 8M● Number of Teeth Minimum/Maximum : 18 and 60● Shaft Bore Diameter (mm.) : 8, 10, 12, 14 ,15 ,16 and 20● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap● Material : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
Days to Ship: Số ngày giao hàng: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys S2MTiming Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 4, 6 and 10● Applicable with Belt Type : S2M● Number of Teeth Minimum/Maximum : 16 to 40● Shaft Bore Diameter (mm.) : 5, 6, 6.35, 8 and 12● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap● Material : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 80,420 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Idlers T5Idlers for timing pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 10, 15, 20 and 25● Number of Teeth Minimum/Maximum : 18 to 30● Applicable with Belt Type : T5● Bearing Position : Central Bearing (Single/Double) and Both Sides Bearing● Material :Body and Flange : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Idlers for timing pulleys are used to maintain proper tension and alignment in timing belt systems
From: 193,220 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Idlers S3MIdlers for timing pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 6, 10, and 15● Number of Teeth Minimum/Maximum : 20 to 48● Applicable with Belt Type : S3M● Shaft Bore Diameter (mm.) : 3, 4 ,5 ,6 ,8 and 10● Bearing Position : Central Bearing (Single/Double) and Both Sides Bearing● Material :Body and Flange : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Idlers for timing pulleys are used to maintain proper tension and alignment in timing belt systems
From: 179,915 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys MXLTiming Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 4.8, 6.4 and 9.5● Belt Width Used (Inch.) : 0.19, 0.25 and 0.37● Applicable with Belt Type : MXL● Number of Teeth Minimum/Maximum : 14 to 48● Shaft Bore Diameter (mm.) : 4, 5, 6, 6.35 and 8● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap● Material : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 75,251 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 249,379 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Idlers XLIdlers for timing pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 6.4, 9.5 and 12.7● Belt Width Used (Inch.) : 0.25, 0.37 and 0.5● Number of Teeth : 16, 18, 20 and 22● Shaft Bore Diameter (mm.) : 5 ,6 and 8● Bearing Position : Central Single Bearing and Both Sides Bearing● Material :Body and Flange : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Idlers for timing pulleys are used to maintain proper tension and alignment in timing belt systems
From: 160,957 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 153,595 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys HTD 3MTiming Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 6, 9, and 12● Applicable with Belt Type : 3M● Number of Teeth Minimum/Maximum : 14 and 36● Shaft Bore Diameter (mm.) : 5, 6, 6.35, 8 ,10 ,12 and 14● Shaft Bore Specs. : Can select between Round Hole + Threaded hole and New JIS keyway + Tap● Material : Aluminum Alloy● Surface treatment : Clear Anodized[Application]Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: 73,896 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 135,955 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |