(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
2 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
· These idlers are designed for use with flat belts in conveyor systems. · Model: C-HBGA (Flanged Type) and C-HBGCA (Crowned Type). · Idlers type: Bearing Built-in. · Material Idlers body: Aluminum · surface treatment solution: Clear Anodize solution. · Outer Diameter: 15 - 50 mm. · Shaft (Bore) Diameter: 6, 8, 10 and 12 mm. · T selection: 6, 11, 16, 21, 27 and 32 mm. · The Flat Belt Idlers Short Length C-HBGA and C-HBGCA types are specific idlers manufactured by MISUMI. · Economy Flat Belt Idlers - Medium Length
From: 67,308 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Flat Belt Idlers Medium Length
MISUMI
· These idlers are designed for use with flat belts in conveyor systems. · Model: C-ROFAC (Flanged Type) and C-ROFAN (Crowned Type) · Idlers type: Bearing Built-in. · Material Idlers body: Aluminum · surface treatment solution: Clear Anodize solution. · Material Bearing: Steel. · Outer Diameter: 15 - 50 mm. · Shaft (Bore) Diameter: 6, 8, 10, 12 and 15 mm. · L dimension: 25, 30, 40, 50 and 60 mm. · The Flat Belt Idlers Medium Length C-ROFAC and C-ROFAN types are specific idlers manufactured by MISUMI. · Pulleys for Flat Belts (Width L=25 to 100) - Crowned, Crosspiece Groove Straight
From: 127,896 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |