(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Search Results “Economy-series-Clamping-Screw”Kết quả tìm kiếm “Economy-series-Clamping-Screw”

Product

CAD

2 itemsMặt hàng

30
45
60
  1. 1
  • Economy series

    You can add up to 6 items per a category to the compare list.

    Clamping Screws Ball Type
    MiSUMi Economy

    Clamping Screws Ball Type

    MiSUMi Economy

    MISUMI

    - MISUMI offers the C-RSM series of Ball Tips Clamping Screws. - The main body of the clamping ball screw is made of an equivalent material to 40Cr. - The ball of the clamping screw is made of SUS440C equivalent. - The screws are available in five sizes: M3, M4, M5, M6, or M8. - The thread precision of this product has been verified using commercially available nuts equivalent to GB 6G. - The front end of the ball is highly hardened, making it resistant to wear. It can be used to clamp the workpiece and adjust its angle.

    • Volume Discount
    CAD :
    3D
    From: 5,838 VND
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day
  • Economy series

    You can add up to 6 items per a category to the compare list.

    Clamping Screws Angle Type
    MiSUMi Economy

    Clamping Screws Angle Type

    MiSUMi Economy

    MISUMI

    - MISUMI offers the C-FSM series of Angle Type Clamping Screws. - The main body of the clamping ball screw is made of an equivalent material to 40Cr. - The ball of the clamping screw is made of SUS440C equivalent. - The screws are available in five sizes: M4, M5, M6, M8, or M10. - The thread precision of this product has been verified using commercially available nuts equivalent to GB 6G. - The front end of the ball is highly hardened, making it resistant to wear. It can be used to clamp the workpiece and adjust its angle.

    • Volume Discount
    CAD :
    3D
    From: 11,691 VND
    Days to Ship: Số ngày giao hàng: Same day
    day to ship Same day

Loading...Tải…

  1. 1

Loading...Tải…

Full Text Search

Loading...Tải…

Technical InformationThông tin kĩ thuật

Loading...Tải…