(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
20 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
Ball Bearings Stainless SteelStainless steel ball bearings are often used in applications such as medical devices, food processing equipment. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 10 and 50 ● Outer Diameter Minimum / Maximum (mm.) : 15 and 110 ● Width Minimum / Maximum (mm.) : 4 and 27 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Double Shielded (ZZ)) ● Load Direction : Radial / Thrust Load or Axial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 19,221 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Ball BearingsBall bearings are used in a variety of industrial machinery, including pumps, motors, and machine tools. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 10 and 50 ● Outer Diameter Minimum / Maximum (mm.) : 15 and 110 ● Width Minimum / Maximum (mm.) : 4 and 27 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Double Shielded (ZZ)) ● Load Direction : Radial Load [Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 12,586 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Small Ball BearingsSmall ball bearings are used in machinery, such as electric motors, to reduce friction between moving parts. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 2 and 8 ● Outer Diameter Minimum / Maximum (mm.) : 5 and 28 ● Width Minimum / Maximum (mm.) : 2.3 and 9 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Double Shielded (ZZ)) ● Load Direction : Radial[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 11,579 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Small Ball Bearings Stainless Steel
MISUMI
Small Ball Bearings Stainless SteelThese bearings are often used in applications such as medical devices, food processing equipment. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 2 and 8 ● Outer Diameter Minimum / Maximum (mm.) : 5 and 28 ● Width Minimum / Maximum (mm.) : 2.3 and 9 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Double Shielded (ZZ)) ● Load Direction : Radial / Thrust Load or Axial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 13,815 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Ball Bearings Rubber SealedBall bearings with rubber seals are commonly used in applications where there is a need to protect the bearings from dirt, dust, and water resistant. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 10 and 50 ● Outer Diameter Minimum / Maximum (mm.) : 19 and 110 ● Width Minimum / Maximum (mm.) : 5 and 27 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Rubber Sealed (DDU)) ● Load Direction : Radial / Thrust Load or Axial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 13,572 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Flanged Small Ball Bearings Stainless Steel
MISUMI
Flanged Small Ball Bearings Stainless SteelStainless steel flanged small ball bearings are commonly used in applications such as dental handpieces and miniature pumps. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 2 and 8 ● Outer Diameter Minimum / Maximum (mm.) : 5 and 22 ● Width Minimum / Maximum (mm.) : 2.3 and 7 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Double Shielded (ZZ)) ● Load Direction : Radial / Thrust Load or Axial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 22,546 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Ball Bearings FlangedฺBall bearings with flanged are commonly used in applications such as dental handpieces and miniature pumps. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 10 and 25 ● Outer Diameter Minimum / Maximum (mm.) : 15 and 42 ● Width Minimum / Maximum (mm.) : 4 and 9 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Double Shielded (ZZ)) ● Load Direction : Radial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 21,748 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Angular Contact Ball Bearings Double Row DB Combination
MISUMI
Angular Contact Ball Bearings Double Row DB Combination Angular contact ball bearings double row are commonly used in applications that require high precision, high speed. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 10 and 100 ● Outer Diameter Minimum / Maximum (mm.) : 26 and 180 ● Width Minimum / Maximum (mm.) : 8 and 34 ● Precision (JIS) : Class 5 ● Bearing Type : Open (No cover)● Load Direction : Radial / Thrust Load or Axial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 182,330 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Ball Bearings C3 ClearanceBall bearings with C3 clearance is commonly used in applications where there is a need for the bearing to accommodate thermal expansion or contraction. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 10 and 50 ● Outer Diameter Minimum / Maximum (mm.) : 26 and 110 ● Width Minimum / Maximum (mm.) : 8 and 27 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Double Shielded (ZZ)) ● Load Direction : Radial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 13,510 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 10,656 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Flanged Small Ball BearingsFlanged small ball bearings are commonly used in applications such as dental handpieces and miniature pumps. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 10 and 50 ● Outer Diameter Minimum / Maximum (mm.) : 26 and 110 ● Width Minimum / Maximum (mm.) : 8 and 27 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Double Shielded (ZZ)) ● Load Direction : Radial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 17,163 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Angular Contact Ball Bearings Single Row
MISUMI
Angular Contact Ball Bearings Single RowAngular contact ball bearings single row are commonly used in applications that require high-speed and high-precision axial and radial loads. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 10 and 100 ● Outer Diameter Minimum / Maximum (mm.) : 26 and 180 ● Width Minimum / Maximum (mm.) : 8 and 34 ● Precision (JIS) : Class 5 ● Bearing Type : Open (No cover)● Load Direction : Radial / Thrust Load or Axial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 68,583 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Angular Contact Ball Bearings Double Row DF Combination
MISUMI
Angular Contact Ball Bearings Double Row DF CombinationAngular contact ball bearings double row are commonly used in applications that require high precision, high speed. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 10 and 100 ● Outer Diameter Minimum / Maximum (mm.) : 26 and 180 ● Width Minimum / Maximum (mm.) : 8 and 34 ● Precision (JIS) : Class 5 ● Bearing Type : Open (No cover)● Load Direction : Radial / Thrust Load or Axial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 182,330 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Small Ball Bearings Rubber Sealed
MISUMI
Small Ball Bearings Rubber SealedSmall ball bearings with rubber seals are commonly used in applications where there is a need to protect the bearings from water, dirt, dust, and other contaminants. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter (mm.) : 3, 4, 5, 6, 7, 8 and 9 ● Outer Diameter Minimum / Maximum (mm.) : 8 and 28 ● Width (mm.) : 4, 5, 6, 7, 8 and 9 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Rubber Sealed (DDU)) ● Load Direction : Radial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 11,488 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Angular Contact Ball Bearings Single Row Universal Combination
MISUMI
From: 175,144 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Flanged Ball Bearings Stainless Steel
MISUMI
Flanged Ball Bearings Stainless SteelStainless steel ball bearings with flanged are commonly used in applications such as dental handpieces and miniature pumps. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter (mm.) : 10, 12, 15 and 17 ● Outer Diameter Minimum / Maximum (mm.) : 15 and 30 ● Width (mm.) : 4, 5, 6 and 7 ● Precision (JIS) : Class 0 ● Bearing Type : Closed (Double Shielded (ZZ)) ● Load Direction : Radial / Thrust Load or Axial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 29,309 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 67,040 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Ball Bearings Plastic, POM Plastic ball bearings are commonly utilized in conditions that require corrosion resistance, electrical insulation, low weight, or low friction. These bearings are available in various sizes to choose from. [Feature] ● Bearing Size Standards: Metric System● Inner Diameter Minimum / Maximum (mm.) : 4 and 20 ● Outer Diameter Minimum / Maximum (mm.) : 13 and 47 ● Width Minimum / Maximum (mm.) : 5 and 14 ● Bearing Type : Open (No cover)● Load Direction : Radial / Thrust Load or Axial Load[Application] It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: 20,952 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Precision Bearing Lock Nuts Compact
MISUMI
RoHS Compliant Product
From: 35,238 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 28,901 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |