(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
1 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
48 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
LG-S Model Swivel Wheel Plate Type (With Stopper)
YUEI CASTER
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
From: 93,966 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LG Model Swivel Wheel Plate Type
YUEI CASTER
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
From: 78,516 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SJ-S Model Swivel Plate Type (With Stopper)
YUEI CASTER
A general purpose industrial caster used when transporting moderate loads
From: 475,515 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
SWRU types are fitted with retractable swivel casters that allow for easy layout change. SWRC types have 4 wheel swivel wheels for maneuverability.
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SK Model Rigid Wheel Plate Type
YUEI CASTER
[Features]Swivel type plate general industrial caster used for transporting medium duty. [Applications]Used for drive orientation platform truck and dolly.
From: 294,040 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LR Model Rigid Wheel Plate Type
YUEI CASTER
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
From: 59,502 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SGR Model Rigid Wheel Plate Type
YUEI CASTER
[Features]Caster allowing selection of angles of top rate in 45° increments. [Applications]Used for dolly, etc.
From: 171,290 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Caster-Pad, Bolt Type, Bolt Is Steel, Wheel: Elastomer
PARTS SEIKO
A space saving type caster that fuses the functions of a caster and an adjuster.[Features]· Cumbersome mounting of adjusters can be omitted with caspad.· Furthermore, at the time of installation, the caster main body is free to swivel, and fixing can be done in any direction.· Caspad has excellent seismic resistance, is safe, and can secure a high level of installability.· In addition, seismic resistance and safety can be further improved by using optional parts.· Caspad employs a simple disassembly structure and can be easily disassembled.· A caster that makes effective use of resources and is also convenient.
From: 490,076 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
GIFU SANKEN KOGYO
[Features]·This is a leveling mount for the casters TH-50/65.
From: 507,208 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
GIFU SANKEN KOGYO
[Features]·This is a leveling mount for the casters JM-65/75.
From: 315,318 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Castpad Bolt Type, Bolt: Stainless, Caster: Nylon
PARTS SEIKO
[Features]· Caspad is a "new generation caster" that fuses the functions of a conventional caster and adjuster.· Employs a simple disassembly structure that is environmentally-friendly and makes effective use of resources.· The caster part employs a dual wheel structure that achieves stability during traveling, and the adjuster part has a flexible structure to enable installation on slightly sloped surfaces (of approx. 0° to 5°).· Furthermore, a higher level of seismic resistance can be secured and important equipment can be safely protected for customers that desire an even more secure installation by using optional seismic plates, rubber seats, and double-sided adhesive cushion sheets.· Compact and free.· Cumbersome mounting of adjusters can be omitted with caspad.· Furthermore, at the time of installation, the caster main body is free to swivel, and fixing can be done in any direction.· Safe.· Caspad has excellent seismic resistance, is safe, and can secure a high level of installability.· In addition, seismic resistance and safety can be further improved by using optional parts.· Ecological.· Caspad employs a simple disassembly structure and can be easily disassembled.· A caster that makes effective use of resources and is also convenient.· Made from nylon that features excellent shock resistance, oil resistance, and chemical resistance
From: 440,020 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OSAKA SEIKAN
[Features]· As it has an acrylic door, the stored items are visible and can be checked.· Uses ball bearing type slide rails for ultra smooth drawer opening and closing motion.· It is supplied with a key, and the upper and lower doors can be locked simultaneously.· Externally installed casters are adopted on the front wheels, providing the structure with stability.· Comes with a 70 mm side handle which can be mounted at either right or left.[Applications]· Ideal as a multi-functional wagon in a factory.
From: 25,959,508 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Phoenix Wagon (Noise Suppression Type/with Single-Level Drawers) Height 740/880 mm
TRUSCO NAKAYAMA
Wagon with an easily mounted bushing.[Features]· Has a 113 mm deep drawer that is ideal for storing tools and instruments.· The drawer has a latch function that prevents it from popping out.· Pipes are adopted as posts for easy assembly and shelf relocations.· Powder coated with environmentally friendly antibacterial agent.[Applications]· Ideal for storage of tools and instruments.
From: 12,919,693 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Cast Pad, Plate Type, Plate: Steel, Wheel: Elastomer
PARTS SEIKO
A space saving type caster that fuses the functions of a caster and an adjuster.[Features]· Compact and free.· Cumbersome mounting of adjusters can be omitted with caspad.· Furthermore, at the time of installation, the caster main body is free to swivel, and fixing can be done in any direction.· Safe.· Caspad has excellent seismic resistance, is safe, and can secure a high level of installability.· In addition, seismic resistance and safety can be further improved by using optional parts.· Ecological.· Caspad employs a simple disassembly structure and can be easily disassembled.· Makes effective use of resources and is also convenient.
From: 491,270 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cast Pad, Bolt Type, Bolt: Stainless, Wheel: Elastomer
PARTS SEIKO
A space saving type caster that fuses the functions of a caster and an adjuster.[Features]· Compact and free.· Cumbersome mounting of adjusters can be omitted with caspad.· Furthermore, at the time of installation, the caster main body is free to swivel, and fixing can be done in any direction.· Safe.· Caspad has excellent seismic resistance, is safe, and can secure a high level of installability.· In addition, seismic resistance and safety can be further improved by using optional parts.· Ecological.· Caspad employs a simple disassembly structure and can be easily disassembled.· Makes effective use of resources and is also convenient.
From: 607,608 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Special Cart Fixed Type/Movable Type/Movable Type With Punching Panel
YAMAKIN
[Features]・ With the punching panel, hooks are provided as standard, so you can control the fixed position of the tool.・ The cart with casters has a handle.・ Except for the bottom of caster mounting, the shelf without reinforcement can be mounted with both dish type and cover type.・ The position of the intermediate shelf is a cart that can be moved at a pitch of 50 mm.・ Powder coating・ Assembly guide: 50 minutes per person
From: 10,215,470 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Phoenix Wagon (Noise Suppression Type/with Double-Level Stoppers) Height 886 mm
TRUSCO NAKAYAMA
Wagon with an easily mounted bushing.[Features]· Easy to assemble with a newly developed one-touch bushing (patent pending).· Both front and rear sides of shelves are usable.· It uses double stop casters that fix the axle at the first level and apply stoppers on the wheels at the second level.· While the strength of the Phoenix Wagon remains the same, a soft color that blends right in, even with surroundings like medical or educational institutions, has been adopted.· Pipes are adopted as posts for easy assembly and shelf relocations.· Powder coated with environmentally friendly antibacterial agent.[Applications]· Ideal for storage of tools and instruments.
From: 8,746,658 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Movable Heavy Work Bench with 3 Cabinets Average Load (kg) 3000
TRUSCO NAKAYAMA
[Features]· Comes with a 3-step cabinet with the same depth.· Cabinet can be mounted in your desired position.· The body is made of structural steel pipe and rolled steel, and all connection parts have been welded.· Just use the pedal to lift and move workbenches.· The load while moving is 300 kg due to the restriction of the caster load resistance.
Days to Ship: Số ngày giao hàng: Quote |