(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
1 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
48 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Caster With Leveling Mounts Swivel Type
MISUMI
Caster With Leveling Mounts Swivel Type These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature] - Caster Type : Swivel Type - Mounting Height (mm.) : 71, 83, 102, 123 and 132.5 - Allowable Load (daN) : 50, 250, 500, 750, 1000 and 1500 - Wheel Diameter (mm.) : 40, 52, 62, 75 and 95 - Wheel Width (mm.) : 18.5, 23.5, 27, 29 and 50.5 - Material: Wheel - Nylon (Black) Body - Aluminum Alloy [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 129,472 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Caster With Leveling Mount, Heavy Duty Integrated Type
MISUMI
Caster With Leveling Mount, Heavy Duty Integrated Type These casters, which come with leveling mount, are suitable for heavy duty applications. They offer a wide variety of sizes and materials for the wheels to choose from.[Feature] - Caster Type : Swivel With Leveling Mounts - Mounting Height (mm.) : 92 and 106 - Allowable Load (daN) : 300 and 400 - Wheel Diameter (mm.) : 65 and 75 - Material: Wheel - Reinforced Plastic, Electrically Conductive MC Nylon or MC Nylon Body - SPHC [Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 1,163,481 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Integrated Casters & Leveling Mounts - Standard, Conductive, Side Mount
MISUMI
An essential item for relocating and moving aluminum frame units. A caster unit that pursues design.
From: 1,027,182 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Casters with Leveling Mounts - Ultra Light Load Type
MISUMI
[Features]·The lightest caster with an adjuster for light duty.
From: 555,016 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 177,835 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
LG-S Model Swivel Wheel Plate Type (With Stopper)
YUEI CASTER
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
From: 93,966 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 172,307 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
J2K-S Model Swivel Wheel (Swivel Rigid Type) Plate Type
YUEI CASTER
A general purpose industrial caster used when transporting heavy items
From: 999,203 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PMS-LB Model Swivel Wheel Lever Type (With Double Stopper)
YUEI CASTER
A caster recommended for towing with excellent life span, traveling performance and operability
From: 791,521 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
J2-S Model Swivel Wheel Plate Type (With Stopper)
YUEI CASTER
A general purpose industrial caster used when transporting heavy items
From: 730,971 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LG Model Swivel Wheel Plate Type
YUEI CASTER
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
From: 78,516 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Heavy Load Cast Iron Wheel Caster Swivel With Stopper
MISUMI
RoHS Compliant Product
From: 318,737 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Heavy Load Low Profile Caster Swivel Type
MISUMI
RoHS Compliant Product
From: 57,184 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
SJ-S Model Swivel Plate Type (With Stopper)
YUEI CASTER
A general purpose industrial caster used when transporting moderate loads
From: 475,515 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Heavy Load Low Profile Caster Swivel With Stopper
MISUMI
RoHS Compliant Product
From: 66,536 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 177,835 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
AS ONE
SWRU types are fitted with retractable swivel casters that allow for easy layout change. SWRC types have 4 wheel swivel wheels for maneuverability.
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SJ Model Swivel Wheel Plate Type
YUEI CASTER
[Features]Swivel type plate general industrial caster used for transporting medium duty. [Applications]Used for drive orientation platform truck and dolly.
From: 383,483 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Casters for Aluminum Frames - with Leveling Mounts Light Load Type
MISUMI
[Features]·A caster for aluminum extrusions with an adjuster and light duty type.
From: 468,342 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
J2 Model Swivel Wheel Plate Type
YUEI CASTER
[Features]General industrial caster used for transporting heavy items. [Applications]Used for drive orientation platform truck, stock cart, and wet area.
From: 599,205 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Heavy-Duty Low Floor Type Swivel Caster and Adjuster without Stopper, K-100HB2-AF
TAKIGEN
Moving and installation of equipment can be done easily.[Features][Caster]· A compact, integrated low floor type in which traveling and fixing are easy, and that can reduce the mounting man hours for the adjuster foot.· Adjustments can be easily made after equipment has been installed using a "light touch" raising/lowering operation.· Since the wheel and the adjuster foot swivel together, the turning radius is almost the same as just the caster.[P.A polyurethane wheel]· An abrasion resistance surpassing that of metal. Highly elastic to prevent payload from being subjected to shocks.· Distortion due to load does not remain even when fixed for long periods of time.· Quiet without noise and does not damage the floor.· A light weight is realized by employing aluminum for the wheel hub and high performance engineering plastic for the bushing. Its also gentle on floors, employs two radial bushings for the rotating part of the wheel, and features a dual-end support mechanism for excellent mobility.· [E.P engineering plastic wheel]· Good shock resistance, can withstand harsh usage, and is lightweight.· Excellent heat resistance, cold resistance, and chemical resistance.· Employs two radial bushings for the rotating part of the wheel and features a dual-end support mechanism for excellent mobility.
From: 1,590,533 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
SK Model Rigid Wheel Plate Type
YUEI CASTER
[Features]Swivel type plate general industrial caster used for transporting medium duty. [Applications]Used for drive orientation platform truck and dolly.
From: 294,040 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LR Model Rigid Wheel Plate Type
YUEI CASTER
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
From: 59,502 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 172,307 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Swivel Caster With Leveling Mount (Without Stopper) K-100AF
TAKIGEN
Moving and installation of equipment can be done easily.[Features]· An integrated caster for moving and an adjuster for fixing (C-280)
From: 412,790 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Heavy Load Cast Iron Wheel Swivel Type
MISUMI
RoHS Compliant Product
From: 262,210 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Casters with Integrated Plate and Adjustment Pad/MC Nylon Wheel
MISUMI
Casters with Integrated Plate and Adjustment Pad/MC Nylon Wheel These casters, which come with an adjuster, are commonly used in general industrial . They offer a wide variety of sizes and materials for the wheels to choose from.[Feature] - Caster Type : Swivel / Fixed with Low Profile- Mounting Height (mm.) : 68, 92 and 106 - Allowable Load (daN) : 120, 160, 230, 250, 300 and 320 - Wheel Diameter (mm.) : 50, 65 and 75 - Wheel Width (mm.) : 28 and 38 - Material: Wheel - Synthetic Rubber, MC Nylon, Urethane and Steel Body - FCD[Application] It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: 2,257,540 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 129,222 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Heavy Load Low Profile Caster Fixed Type
MISUMI
RoHS Compliant Product
From: 33,185 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Heavy Load Cast Iron Wheel Caster Fixed Type
MISUMI
RoHS Compliant Product
From: 236,082 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |