(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Did you mean ? : cylindr airmac
Brand |
|
---|---|
Filter By |
|
CAD |
|
71 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
[In-stock item] Standard Cylinder JSI Series
AIRTAC
JIS standard. 2-way seal structure; equipped with an oil storage function. Integrated aluminum tube, no tie rods, improved corrosion resistance. The JSI cylinder length is shorter than the ISO 15552 standard cylinder, a cylinder with the same internal diameter. Improved cushioning capability. Abundant series, various mounting brackets. High temperature tolerance specification, operating temperature max. 150°C.
From: 662,744 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TCL/TCM Series Cylinder With Guide
AIRTAC
JIS standard cylinder. Two types of bearing parts suitable to the purpose.[Features]· JIS standards implemented· Two types of bearing parts suitable to the purpose
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AIRTAC
JIS standard. Improved corrosion resistance and durability by hard anodizing treatment of body. 2-way seal structure; equipped with an oil storage function. Thin and space saving. Convenient sensor switch included. Various mounting brackets.
From: 218,610 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AIRTAC
JIS standard cylinder.Improved corrosion resistance and durability by hard anodizing treatment of body.Adopts a two way seal structure, and has an oil storage function installed.Thin and space saving.Convenient sensor switch installed.Various mounting brackets.
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Mini-Cylinder MF Series
AIRTAC
JIS standard cylinder.Adopts a two way seal structure, and has an oil storage function installed.A rubber cushion on the cover reduces external impact.Various mounting brackets.Uses a compact, external shock resistant tube. Improved corrosion resistance.The MF standard series with the same cylinder diameter is shorter than ISO6432 standard cylinder.Rich series.
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AIRTAC
JIS standard cylinder.Adopts a two way seal structure, and has an oil storage function installed.Integrated aluminum tube, no tie rods, improved corrosion resistance.Compared with ISO15552 ISO15552 standard cylinder, the cylinder of JSI series with the same cylinder diameter is shorter.Improved cushioning capability.Ample series, various mounting brackets.High temperature tolerance specifications, operating temperature MAX150°C.
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Mini Cylinder MG Series
AIRTAC
[Features]・ Meets JIS standards.・ The piston has a bi-directional sealed structure that allows it to store oil despite its compact size.・ The front and rear covers have fixed rubber cushions to reduce the impact on the cylinder when changing directions.・ The front and rear covers and stainless steel tubing have a self-clinching construction, ensuring a secure connection.・ The cylinder uses high-precision stainless steel pipe, so it has high strength and corrosion resistance.・ There are multiple types of accessories used when mounting the cylinder to be selected from.
From: 379,033 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Slide Unit Cylinder, HLH Series
AIRTAC
[Features]· Design with integrated linear guide and cylinder.· Excellent precision of linearity and non-rotation, and suitable for precision assembly.· Cylinder mounting from 4 directions.· Piping from 3 directions.
From: 1,327,136 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AIRTAC
[Features]・ It is compact, small in volume, with reduced weight, and space saving.・ Since multiple cylinders can be integrated into 1 module, they can be mounted in various ways.・ No accessories such as mounting brackets are required.・ It is possible to select multiple standard cylinder diameters.
From: 177,984 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Dual Rod Cylinders, TN TR Series
AIRTAC
JIS standard cylinder. Improvement in non-rotational accuracy, high functional guide function, lubrication free.[Features]· JIS standards implemented· Improvement in non-rotational accuracy, high precision guide function, lubrication free· Constant anti-lateral loading can be done.· Various types of installation formats are available.· With magnets and stroke adjustable
Days to Ship: Số ngày giao hàng: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rotary Clamp Cylinder, ACK Series
AIRTAC
[Features]· Operation precision improved.· 2 types of rotation directions (left, right, 90°, 180°).· Heat treated piston rod, long life
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Multi-Mount Cylinder MK series
AIRTAC
Multi-sided mounting possible, space saving. Refueling not required.
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Magnetic Type Rodless Cylinder RMS Series
AIRTAC
[Features]・ Improved sealing performance.・ Space saving and longer stroke than ordinary cylinders.・ Stable operating performance.・ Long lifespan.
From: 2,012,336 VND |
---|
Days to Ship: Số ngày giao hàng: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Cylinder TACQ Series (Guide Lock Type)
AIRTAC
JIS standard compliant, double guide rod type structure.C clip is adopted to connect the cylinder body and back or front cover, piston and piston rod are rivet structure to make it compact and reliable.The internal diameter of the cylinder is treated with grinding process forming abrasion resistance and durability.Longer the guide distance of the front cover, better the guide performance.Compact structure effectively saving installation space.The magnetic switch slots around the cylinder body enable convenient installation of sensor switch.Dual guide rod non rotating structure withstands bending and twisting and enables to bear large working load and lateral load.
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Auxiliary Drive (Rod Tip) Double Knuckle Joint, MF Series Cylinder Compatible
AIRTAC
Auxiliary drive (rod tip) double knuckle joint manufactured by AirTAC, well known for their high quality and compatible with MF series cylinder.
From: 96,290 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[In-stock item] Stainless Steel Mini-Cylinder MF Series
AIRTAC
JIS standard. 2-way seal structure; equipped with an oil storage function. A rubber cushion on the cover reduces external impact. Various mounting brackets. Uses a compact, external shock resistant tube. Improves corrosion resistance. The MF cylinder length is shorter than the ISO 6432 standard cylinder, a cylinder with the same internal diameter and stroke. Abundant lineup.
From: 395,435 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[in-stock item] Mini Free Mount Cylinder MU Series
AIRTAC
Meets JIS standards. The main body can be secured from 4 directions, for simple and convenient mounting and use. Multiple cylinders can be fixed in parallel, saving installation space. Guide boss at the tip of the cylinder enables accurate installation and orientation. Excellent abrasion resistance and durability because rigid oxidation treatment is done after high precision processing. Magnet type with a location detection function can be selected. Convenient when attaching a sensor switch, because the cylinder has a sensor switch mounting groove. Adopting a heterogeneous two-way sealing structure for the piston results in a compact structure and oil-saving function.
From: 251,498 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
[in-stock item] Pen Cylinder PBR Series
AIRTAC
Meets JIS standards. This miniature cylinder has a compact structure and is light-weight. The piston rod guide has high accuracy; no addition of lubricant is required for the guide bearing. The rod cover comes with mounting holes, enabling direct mounting and eliminating the need for attaching accessory parts. Supports use in a general corrosive environment, because the piston rod and tube are made of stainless steel. Supports use in high frequency work environments because of a small external shape and rapid response.
From: 359,635 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
[in-Stock Item] Cylinder with Guide, TCL TCM Series
AIRTAC
JIS standard. 2 types of bearing parts suitable to the application. [Features] JIS standard. Two types of bearing parts suitable to the application
From: 527,170 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AIRTAC
Mounting bracket needed.[Features]· As the CS1-F, CS1-FX series sensor switch is used on a different cylinder series, a bracket is required for mounting
From: 107,064 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
AIRTAC
This has a double cylinder structure with 2 times the effective torque.[Features]· Rack and pinion structure and stable movement.· Has a double cylinder structure with 2 times the export capacity.· Ease of mounting and high position accuracy are achieved by improving the table processing accuracy.· The center of the table is hollow and wiring and piping are convenient.· Easy mounting and usage with pin holes located on the both sides of body.· 2 types of screw adjustments are possible, fixed cushion and shock absorber. The maximum cushion energy of the shock absorber is 3 to 5 times more than that of the screw adjustment and fix cushion and is highly effective
From: 2,586,174 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Cylinder Coupling Accessories I Type Joint
AIRTAC
AirTAC (AirTAC), Knuckle Joint, Cylinder Joint Accessory, I Type Joint.
From: 58,081 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Magnet Type Rodless Cylinder RMH Series
AIRTAC
[Features]・ The rodless cylinder does not have a mechanical connection between the piston and the body, so it has excellent adhesion.・ Space saving with a standard cylinder for mounting, and the maximum stroke is longer than a standard cylinder.・ Equipped with absorbers and rubber absorbers that can be adjusted on both sides, it can absorb the impact force when reciprocating and reduce the risk of equipment damage.You can purchase an oil absorber separately to further reduce the impact.・ The internal structure of the piston improves the dust-proof performance and extends the lifespan.・ By adding a linear guide, the operation accuracy, rotation prevention accuracy, and load-bearing capacity are improved.
From: 2,824,931 VND |
---|
Days to Ship: Số ngày giao hàng: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Magnetic Rodless Cylinder, Slider Type: Ball Bushing Bearing RMTL Series
AIRTAC
[Features]・ Improved sealing performance due to the slide block structure.・ It has realized a smaller mounting space while maintaining a longer stroke than a normal cylinder.・ Stroke position reproducibility is improved by installing an adjusting bolt with a shock absorber.・ Improved durability.
From: 5,124,219 VND |
---|
Days to Ship: Số ngày giao hàng: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Magnet Type Rodless Cylinder, Slider Type: Slide Bearing RMT Series
AIRTAC
[Features]・ Improved sealing performance due to the slide block structure.・ Realized a smaller mounting space while maintaining a longer stroke than a normal cylinder.・ Stroke position reproducibility is improved by installing an adjust bolt leveling mount with a shock absorber.・ Improved durability.
From: 5,022,601 VND |
---|
Days to Ship: Số ngày giao hàng: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Panel shaped cylinder MPG series
AIRTAC
Compact structure, appearing small, light weight, space saving.The accuracy of the piston rod guide is high, lubricant refill not required.Excellent buffer performance of cylinder due to the advanced rubber encapsulation technology adopted in head cover.You can select from various installation methods and accessories.You can select a magnet type with a location detection function.Sensor switch installation is convenient by using the groove for mounting sensor switch on cylinder.Can choose from multiple cylinder inner diameters.
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AIRTAC
JIS standard cylinder. It is compact and moves quickly, and it is applied in high frequency environment.[Features]· JIS standards implemented· It is compact and moves quickly, and it is applied for use in high frequency environment· Applicable for use in general corrosive environment.· Several mounting brackets.· Rich series
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AIRTAC
JIS standards implemented.Mini type cylinder and lightweight due to the compact structure.High precision of piston rod guide, lubrication not required for guide bearing.Rod cover has mounting groove therefore can be attached directly and accessories not needed.Piston rod and tubes made of stainless steel support universal corrosive environment.Supports high frequency working environments due to the smaller external dimensions and since responds to high speed.
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Auxiliary Drive (Rod Tip Bracket), Double Knuckle Joint, JSI Series Cylinder Compatible
AIRTAC
Auxiliary drive (rod tip) double knuckle joint JSI series compatible cylinder manufactured by AirTAC which is well known for its high quality and high value is adapted.
From: 29,660 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Adaptation of Auxiliary Drive (Rod Tip) Double Knuckle Joint ACQ Series Cylinder
AIRTAC
Compatible with auxiliary drive (rod tip) double knuckle joint ACQ series cylinder manufactured by AirTAC which is well known for its high quality.
From: 80,751 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |