(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
3,590 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Digital temperature controller (with timer function) TC-1 series
AS ONE
【Product Specifications】・Model number: TC-1NK・Setting temperature: -100 - 600℃・Minimum display unit: 1℃・Temperature display precision: +/-0.5% (FS) +/- 1 digit or 3℃, whichever is larger・Temperature control system: ON/OFF control・Temperature setting display: Sheet key touch system, PV, SV digital 2 stages display・Sensor type: K class thermocouple (φ4 x 200mm)・Connection capacity: AC100V 50/60Hz MAX12A (resistance load) *Do not connect induction load equipment (motors, pumps, etc.) directly to this device.・Additional function: Timer function/setting range: 1 minute - 99 hours 59 minutes・Safety mechanism Circuit protector (15A), alarm output function, sensor abnormality detection・Power supply: 100VAC 50/60Hz・Main unit size: 95 x 150.6 x 48.5mm (excluding projections)
From: 8,225,216 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Silicon Tube φ1 x φ3mm 1 Roll (10m)
AS ONE
【Product Specifications】・Model number: S-1 x 3・Material: Silicone rubber・Heat resistance temperature range: -60 to +200℃・1 roll (10m)・Inner diameter x outer diameter: φ1 x φ3mm・*The sales will be 10m units.・*Display price is the price of 10m.
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Eco Tube 8 x 11.5 1 Roll (10m)
AS ONE
【Product Specifications】・Material: Styrene elastomer・Autoclavable・Inner diameter x outer diameter: φ8 x φ11.5mm・1 roll (10m)・Maximum cut length: 50m・*MHLW Notice No. 20 conform (food sanitation) (except n-heptane)・The price is for 1 roll (10m).・*Order is available by 1 roll (10m) unit.
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Precision pressure regulator GF series
AS ONE
【Product Specifications】・Side pressure gauge: Input/25MPa, Output/0.6MPa・Fittings: Inlet/W22 right cap nut, Outlet/φ6mm hose port or M12-P1.0 male screw・Used pressure: Inlet/14.8MPa (max), Exit/0.4MPa (max)・Material: Body/brass, Valve sheet/fluoropolymer or Daiflon, Diaphragm/nitrile rubber, fluoropolymer・Flow rate: 25L/min・Weight: 2.3kg・Model number: GF2-2506-RN-F25・Type: Cylinder mounting type with flowmeter 2 step method・Target gas: N2・GF series
From: 5,790,697 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Presheet【1-5 Pieces Per Package】
AS ONE
【Product Specifications】・Model number: LLLWPS・Measurement range (MPa): 0.2 - 0.6・Type: For ultra low pressure・Material: PET film・Size: 270 x 200mm・Quantity: 1 box (5 sheets)
From: 4,249,946 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Vacuum Hose TPE (Thermoplastic Elastomer) 25 x 50
AS ONE
【Product Specifications】・Material: TPE (Thermoplastic elastomer)・Inner diameter x outer diameter: φ25 x φ50mm・Cut length (Maximum length): 10m・*For number of orders, please use "m" unit.・*Display price is the price of 1m.
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Digital Thermo-Hygrometer SK-120TRH
AS ONE
【Product Specifications】・Model number: SK-120TRH・Wet-bulb temperature: -5.0 - 49.0℃・Dew point temperature: -28.0 - 49.0℃・External sensor: -19 to +70℃・Power supply: LR03 AAA alkaline battery x 2 (included for test)・Size: 48.4 x 24.7 x 178.5mm・Weight: Approximately 100g (including dry cell)・External sensor cord length: Approximately 1.2m・Accessories: External temperature sensor, soft case (with neck strap)・Measurement range (temperature/humidity): 0 to +50℃/10 - 95%RH・Resolution (temperature/humidity): 0.1℃/0.1%RH
From: 8,172,181 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】・Model number: GC-1100・Flat chuck・Usage maximum load (N): 1000・Maximum opening width (mm): 10・Screw for installing: M6
From: 3,311,891 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】・Primary pressure: 15.0MPa or less・Adjustment pressure: 0.1 - 0.6MPa・Side pressure gauge (inlet/outlet): 25/1.0MPa・Applicable gas: O2・N2・Ar・Air・Decompression structure: 1 stages・Maximum flow rate: 100L/min・Inlet: W22 14 mountains right cap nut・Outlet: Rc1/4 valve・Body material: Brass・SRS-HS・Model number: GHN3-2
From: 8,179,025 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Abrasive Lapping Film #15000 A3-0.3SHT
AS ONE
【Product Specifications】・Size: 216 x 280mm・Thickness: 75 microns・Weight: 600g・Quantity: 1 sheets・Model number: A3-0.3SHT・Material: Aluminum oxide・Grain size (micron (μ)/mesh): 0.3/#15000・Color: Pale gray
From: 224,130 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Waterproof Abrasive Paper WTCC-S P400【100 Pieces Per Package】
AS ONE
【Product Specifications】・Model number: WTCC-S P400・Grain size: #400・Quantity: 1 box (100 sheets)・Size: 230 x 280mm
From: 1,925,166 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
Ceramic Tube (PT-1) φ50xφ42x600
AS ONE
[Product Specifications]· Model number: PT-1-φ50-600· Outer diameter X inner diameter (mm): φ50 X φ42· Length (mm): 600· Material: Al2O3;55%, SiO2;41%
From: 8,516,272 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Ultra-Thin Silicone Sheet, SC50 Series
AS ONE
[Features]・ A high-accuracy, thin-film silicone rubber sheet with a thickness tolerance of ±10%・ In the rubber / base material composite type, the rubber and the base material are in close contact without an adhesive layer, and both characteristics can be exhibited
From: 4,721,175 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
PEEK Resin Plate, TECAPEEK Natural Series
AS ONE
[Features]· It has excellent chemical resistance, heat resistance, radiation resistance, abrasion resistance, and sliding characteristics.· High quality Victrex PEEK resin is used[Product Specifications]· Size (mm): 250 X 250 X 5· Dimensions tolerance (thickness/O.D.)(mm): +0.20 – +0.70· Cut: ◎· Material: PEEK· Resin Material: Victrex (R) PEEK 450· Applicable Laws: European Plastic Regulations EU10/2011, FDA, Food Sanitation Act of Japan· Heat resistance temperature: 260°C· * Cutting or special processing: Cutting or processing is possible according to your desired size. ◎ = Products Cuttable for Sale: Round bar: L in 10 mm increments from 100 to 1,000 mm. Cut size accuracy: +0.00 to +3.5 mm, Plate: W can be specified in 10 mm increments from 50 to 500 mm, and D in 10 mm increments from 50 to 1,000 mm. Cut size accuracy: +0.00 to +3.5 mm * Provide drawings, etc. with clearly indicated dimensions when requesting custom processing.
From: 7,416,835 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
Dummy Glass Substrate【25-50 Pieces Per Package】
AS ONE
[Features]·Alkali-free glass is stable in low expansion coefficient, high heat resistance, etc.·The ridgeline of the dummy glass substrate is slightly-chamfered.
From: 8,380,930 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
Fluoropolymer Film (FEP)【1-10 Pieces Per Package】
AS ONE
FEP fluoropolymer film.Excellent heat resistance (continuous operating temperature 200°C), chemical resistance, weather resistance, non-adhesiveness, and transparency.Suitable for cable coating, wiring of computer wire, etc.
From: 861,895 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Resistance temperature detector TS series
AS ONE
【Product Specifications】・Model number: TSA-1.6-150K-M・Temperature range: 0 - 350℃・Sheath size: φ1.6 x 150mm・Element: Platinum resistance thermometer (Pt100) class A three-wire system・Coating material: Vinyl shield (VLS)・Lead wire length: 2m・Lead wire terminal part: Crimp terminal (4Y)・Sheath material: Stainless steel (SUS316)・Sheath type
From: 4,736,834 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Silicone Blade Hose #8 φ7.9 x φ14.3mm
AS ONE
【Product Specifications】・Model number: #8・Operating temperature range: -30 to +150℃・Food Sanitation Act compliance (MHLW Notice No. 85)・1 roll (10m)・Regular pressure: 1MPa・Inner diameter x outer diameter: φ7.9 x φ14.3mm・Minimum bent radius: 90mm・*The sales will be 1m units.・*Display price is the price of 1m.
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]·Rear exhaust type straight grinder·Compact, easy to use, and versatile for general tasks
From: 611,231 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】・Model number: 12 x 1B・Allowable temperature limit: Approximately 40 - 50℃・Maximum cut length: 50m・Inner diameter x outer diameter: φ12 x φ18mm・Burst pressure: 5 or higher・*For number of orders, please use "m" unit.・*Display price is the price of 1m.
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Vacuum Hose Polyolefin Elastomer 6 x 15
AS ONE
【Product Specifications】・Material: Polyolefin elastomer・Vacuum pressure resistance: 0.133Pa・Allowable temperature limit: About 100℃・Inner diameter x outer diameter: φ6 x φ15mm・Cut length (Maximum length): 10m・*For number of orders, please use "m" unit.・*Display price is the price of 1m.
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】・Maximum cut length: 10m・Inner diameter x outer diameter: φ1 x φ2mm・*For number of orders, please use "m" unit.・*Display price is the price of 1m.
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Tigon(R) Tube ACFJ00007 φ3.18 x φ6.35mm 1 Roll (15m)
AS ONE
【Product Specifications】・Model number: ACFJ00007・Material: PVC (vinyl chloride resin)・Maximum operating temperature: 74℃・Embrittlement temperature: -50℃・1 roll 15m・Inner diameter x outer diameter: φ3.18 x φ6.35mm・*Sold by 15m unit.・Standard product size (Units is converted to mm. )
From: 6,327,880 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 130,733,190 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 162,253 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 730,951 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Stand Set (Clamp Rotation Type)
AS ONE
The clamp part rotates and can be fixed at any angle.Tightening range (mm): ⌀2 to 50
From: 2,146,305 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]·It can be reused many times, and when the cushion is broken, it will be less than 1% of the filling volume.·It is made from eco-friendly biomass film.·Each bag can be easily separated by hand.
From: 2,294,821 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Manual Stage (Aluminum Alloy Type)
AS ONE
[Features]·This stage uses aluminum alloy as the main material for the HG-VCR method to achieve both rigidity and lightweight.·Standard and target types are available, and bilateral symmetry can be configured.·Feed method is by feed screw, standard micrometer, fine pitch micrometer available.·It can be widely used for precision positioning of cameras, sensors, and workpiece.
From: 8,065,325 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Printed on both sides to double the service life.[Features]· Uses an olefin-based resin so warping is slight and harmful gases will not be generated even when incinerated.· The 5 mm interval scale facilitates detailed work and improves work efficiency.· Safety Base e[Material]· Olefinic Resin
From: 2,172,167 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |