(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
3,590 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
AS ONE
[Specifications]· Size: 13 x 127 mm, Tip Radius / 0.8 mm· Material: ETFE (Fluororesin)· Heat resistance temperature: 150°C
From: 1,966,037 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
Steel Storage Cabinet Doors and Others
AS ONE
[Features]·Storage cabinets of glass door type and steel door type.·The main body of storage cabinets has a key.
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 12,726,746 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Cleanroom Work Clothes SK-825/827
AS ONE
Molded, low dust urethane foam is used as cushion material, and the surface static production is kept down with a conductivity vinyl leather cover.
From: 11,407,590 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Polyimide Adhesive Tape 360 A Series
AS ONE
The product features superior electrical insulation and heat resistance. Suitable for electrode insulation of lithium ion secondary batteries.
From: 1,230,692 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Screw Vial Bottle - Without Scale Lines / Acid Washed
AS ONE
· Pickling enables the removal of trace metal ions, particles, oils, fats, etc. within the container.· Low alkali elution compared with ordinary products.
From: 1,703,693 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Single Action Oil Supply Valve (Cokkun)
AS ONE
[Features]・ By attaching it, pail or 18-liter square cans can be used as horizontal tanks・ It can be attached and detached with single-action and can be used repeatedly・ There is no dripping and it is easy to refuel oil jugs, oilers, etc., in small portions・ With a movable elbow, it is possible to prevent the adhering oil from dripping after closing the lever
From: 12,581,987 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 670,384 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]・ Since it is easy to check the contents, it prevents suspicious objects from being brought into the factory or work site・ The length of the belt part can be adjusted
From: 967,466 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Container Capacity (L) 7.4–27.3
AS ONE
Box-shaped containers of various sizes.Capacity (ℓ): 7.4 to 27.3Heat resistant temperature: -20 to +80°C
From: 605,319 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
AS ONE Grinding/Mixing/Powder Research Equipment Stainless Balls (SUS304)
From: 3,378,434 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]· Features outstanding wear resistance.· It has a high melting point and pressure resistance, and impurities do not contaminate pulverized results.· Features excellent acid and alkali resistance characteristics.
From: 5,936,133 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 1,007,400 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
For Wafer Carrier For 2 Inch 25 Pcs / For 4 Inch 25 Pcs
AS ONE
[Features]· Convenient for transportation and storage.· CWC-2P includes a lid while CWC-4P includes a case, convenient for temporary storage and movement while keeping the samples protected.· Translucent case allows easy internal observation.
From: 297,000 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Sekisui Fit Right Tape Curing Tape No.738
AS ONE
[Features]· Uses a supple base material to enable good adhesiveness to uneven surfaces as well.
From: 116,822 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Sealing Material (EptoSealer / Roller Type)
AS ONE
[Features]· Foam sealant for filling gaps.· Features outstanding weather resistance, cold and heat resistance (-20 to 100°C).
From: 78,805 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
· It has a suction surface with special surface processing to prevent contamination of adherends.· With excellent flexibility, it facilitates cutting and punching.· N type is a magnetic sheet with adhesive applied to the non-magnetic side.
From: 661,994 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Erlenmeyer Flask (DURAN(R)) 125mL
AS ONE
【Product Specifications】・Model number: 212162806・Capacity (mL): 125・Body diameter x height (mm): φ67 x 112・Neck outer diameter (mm): φ28・Material: DURAN (R) (borosilicate glass)・Conforming to DIN ISO 1773 standards (150, 200, 300mL are not DIN-ISO size)・Autoclavable (121℃)
From: 488,823 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Silicon Clean Spatula Red 130 x 500mm
AS ONE
【Product Specifications】・Model number: Special large L Type 500・Color: Red・Spatula width x length (mm): 130 x 500・Material: Silicon resin・Operating temperature range: -20 to +230℃
From: 3,504,672 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
·Binder suitable for storing and recording documents in anti-static areas·Made of conductive foamed PP (polypropylene) and suits A4 vertical/horizontal size.Surface resistance value is 10^2 to 6 Ω
From: 837,595 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Zoom stereo microscope CP745LED series
AS ONE
【Product Specifications】・Model number: CP745LED・Binocular type・Eyepiece lens: 10 times (WF10x)・Lens barrel type: Obliquing angle 45°・Eye width adjustment range: 55 - 75mm・Operation distance: 100mm・Zoom ratio: 1: 6.4・Actual field of view diameter: φ20mm・Stage, diameter: PMMA (acrylic) product, φ82mm・Lighting: LED・Lighting power supply: AC90V - 240V 50/60Hz・Power cord length: 1.3m (3P plug)・Main unit size: 250 x 300 x 490mm・Weight: 10kg・Total magnification: 7 - 45 x
From: 30,933,177 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】・Model number: VUWF-9.52・Material: Stainless Steel (ASTMF316)・Quantity: 1 pcs・Straight union・Nominal diameter: φ9.52mm・Application: for connecting the same diameter pipe
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】・Model number: PL8-02・Material: Body/PBT (Polybutylene terephthalate), Metal portion/yellow copper (no electrolytic nickel plating), O-ring/NBR (nitrile rubber), Open ring/POM (polyacetal)・Fluid used: Air, water・Used vacuum pressure: -100kPa・Maximum operating pressure: 1.0MPa・Operating temperature range: 0 - 60℃・Type: Elbow・Applicable tube outer diameter: φ8mm・Applicable screw size: R1/4
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Temperature and Humidity Transmitter Data Logger Probe
AS ONE
Interchangeable probes for quickly replacing in the worksite.[Lower Probe]SUS304
From: 16,533,380 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
TPE Tube 374-313-3 φ7.94 x φ12.70 1 Roll (15m)
AS ONE
【Product Specifications】・Model number: 374-313-3・Material: TPE (Thermoplastic elastomer)・Operating temperature range: -46 - 135℃・Autoclave, EOG, radiation sterilization available・USP class VI, FDA standards conform・Inner diameter x outer diameter x thickness: φ7.94 x φ12.70 x 2.38mm・1 roll (15m)・Application: for aseptic filling and processing. for cell sampling and manufacturing process using medium. for manufacturing process of drugs. for pinch valve. for transporting pure water.
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Antibacterial Sticky Mat 6090【30 Pieces Per Package】
AS ONE
【Product Specifications】・Material: MDPE (medium density polyethylene)・Water soluble adhesive (antibacterial)・Thickness: 35μm/layer (film)・With serial number (countdown)・Size (mm): 600 x 900・Quantity: 1 pack (30 layers/sheet x 1 sheet)・Medium adhesive type・Model number: 6090
From: 1,099,591 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Digital Storage Oscilloscope (2 channels)
AS ONE
【Product Specifications】・Number of channels: 2・Sampling: 2GS/s (for half channel), 1GS/s (for whole channel)・Maximum memory length: 2M point (for half channel)・Power consumption: Approximately 55W 80VA・Vertical resolution/sensitivity: 8 bits, 1mV - 10V/div, 1 - 2 - 5 steps・Calculation function: Four arithmetic operations (+, -, x, ÷), FFT (dBVrms, Linear rms), extended arithmetic (differential, Integral, √)・Power supply: AC 100 - 240V, 50/60Hz・Size: 380 x 145 x 220mm・Weight: Approx 4.2kg・Oscilloscope・Frequency band (MHz): 70・2 channels・Model number: GDS-2072A
From: 21,329,681 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Minimum measured temperature: -40°C.[Sheath Material]Stainless steel / inconel
From: 2,440,751 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |