(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
3,590 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
AS ONE
[Features] - Can be used with organic solvents, rust preventives (aerosol type), and organic solvent cleaners (without gas)
From: 615,446 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Stainless Steel Deep Type Set Vat Mini No. 0/S/M0/1-16
AS ONE
Deep set tray No. 13 made of stainless steel (SUS304).Outer dimensions (mm) 516 × 377 × 126
From: 168,059 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Stacking Type Stainless Steel Tray
AS ONE
Container set that can be stacked for storage. [Features]· Made of SUS34, which has excellent corrosion and rust resistance.· Thin size that is perfect for stacked storage.· With a base structure that allows for easily pulling then out even when stacked. [Applications]· Made of stainless steel, which is resistant to low temperatures and can quickly chill, making it ideal as a freezer storage container.· In the food industry, chemical industry and in general scientific facilities.· In kitchens and food-serving facilities.
From: 7,295,320 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 1,409,470 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Single-Action Oil Supply Spigot ø40 (Port Diameter 40 mm) / ø50 (Port Diameter 50 mm)
AS ONE
A lubrication plug for metal container that can be attached/detached with a single touch and can be used repeatedly.[Features]· Pails and 18 L drums can be used as horizontal tanks by mounting this product.· With no dripping, small-amount oil supply to oil jugs and oilers, etc., is easy.[Applications]· Oil, detergent, water, alcohol, etc. (Most liquids excluding solvents)
From: 1,866,681 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Aluminum Tray Square Upper Dimensions (mm) 102x45 – 240x180
AS ONE
Aluminum square tray.[Specifications]· No. contained: 1 box (100 pcs)
From: 2,171,971 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Fitted with UD gasket (with tongue) for easy vacuum releasing.
From: 412,350 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Specifications]·Suitable for storing liquid and powder samples.·Product type: Screw-Cap Tube Bottle
From: 1,354,287 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Specifications]·A sample tube bottle made of borosilicate glass.·Materials: Main body: borosilicate glass; overcap: polyethylene (PE)·With overcap (Corks sold separately)
From: 2,724,216 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Specifications]· Material: DURAN® (Borosilicate Glass 3.3)· Thermal Expansion Coefficient: 33 x 10-7/°C (20-300°C)
From: 4,227,926 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Standard Ground Glass Joint Vacuum Trap, Borosilicate Glass-1
AS ONE
[Features]A standard ground glass joint vacuum trap made of borosilicate glass.Please order the model that corresponds to the dimensions.
From: 4,135,096 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Gas Wash Bottle, With Plate Filter, Capacity (ml) 125 to 1,000, Borosilicate Glass-1
AS ONE
[Features]A gas wash bottle with a borosilicate glass plate filter.[Capacity (ml)]125 to 1000[Filter Plate Pores]G-1Please order the model that corresponds to the dimensions.
From: 3,621,953 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
It is non-adhesive and easy to clean, so there is no need to worry about contamination.[Materials]PFA (Fluoropolymer)
From: 18,893,666 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 84,296 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
AS ONE
[Specifications]· Material: Borosilicate Glass (Hario H-32)· Funnel Foot: Fitting 19/28· Filtration Surface I.D.: φ38 mm· Compatible Filter Paper Size: φ47 mm
From: 2,848,892 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 749,787 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Double Door Clamp, Tightening Range (mm) 3–100
AS ONE
The clamping section is a two-way type with 3 claws, allowing secure fixing. The muff is integrated with double opening clamps; the freely adjustable muff type can adjust angles 360°, and the fixed muff type can be fixed easily.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Stainless steel open clamp Clamping range (mm) 3–100
AS ONE
Features outstanding corrosion resistance. Uses a glass tube and can thus withstand temperatures of up to 180°C (NCG).
From: 1,482,590 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
The clamping part moves forward, backward, upward and downward, and swivels. Made of stainless steel, it has excellent chemical and corrosion resistance.
From: 3,259,520 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Wafer Carrier (PBT) 5, 6, 8 Inch
AS ONE
An antistatic wafer carrier used in transport/storage.[Features]· KM-854NE-H4 comes with a handle.· Storable quantity: KM-610NE-A2 = 12 pcs/25 pcs, KM-854NE-H4 = 13 pcs, Other = 25 pcs.· Material: Semiplast® NEO (PBT+Carbon).[Applications]· Usable for wafer transfer and storage.
From: 4,063,125 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wafer Single Transport Container
AS ONE
This product is constructed with the aim of using low-pollutant materials. Trays can be stacked up on each other or on the covers. SS 300 set includes gasket and offers excellent airtightness.
From: 236,811 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Vacuum Tweezers, VPWE7000XWT / Replacement Battery / Replacement Filter
AS ONE
[Features]· Cordless heavy duty type capable of lifting 500 g.· Air filter is built in, and exhaust is discharged from the back of the battery.· The user is notified of the charging time by the flashing of the monitor lamp.· The suction switch comes with a lock mechanism.[Specifications]· Main body material: Aluminum· Power Supply: 100 VAC, 50/60 Hz (AC adapter included)· Main body weight: 180 g (includes rechargeable battery)
From: 4,818,924 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MEISTER Tweezers for Wafers, Acid-Resistant Steel
AS ONE
[Features]·High-quality tweezer made in Switzerland are washed with high-purity water and vaccum-packed.·High-quality tweezer for precision work made in Switzerland by skilled craftsmen.·Oil and dust have been removed from the surface of the tweezers with 18 MΩ high-purity water.·After being washed and dried, each product is individually packed in a Class-100 cleanroom.·Can be used safely even in a severe cleanroom environment.·Resistant to hydrogen fluoride, nitric acid, etc.·Uses acid-resistant stainless steel.·Non-magnetized stainless steel is used.
From: 1,807,976 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]·It has excellent chemical resistance and durability, and is strong and rigid.·The tip can be replaced.·PEEK (polyetheretherketone) / CF (carbon fiber) reinforcement
From: 1,449,906 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]·Standard thin tweezer made of stainless steel IPT-03.·The surface has been washed, so it can be used immediately in a cleanroom.·Made of SUS304.
From: 485,320 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Specifications]· Size: 13 x 127 mm, Tip Radius / 0.8 mm· Material: ETFE (Fluororesin)· Heat resistance temperature: 150°C
From: 1,966,037 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
Steel Storage Cabinet Doors and Others
AS ONE
[Features]·Storage cabinets of glass door type and steel door type.·The main body of storage cabinets has a key.
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 12,726,746 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Cleanroom Work Clothes SK-825/827
AS ONE
Molded, low dust urethane foam is used as cushion material, and the surface static production is kept down with a conductivity vinyl leather cover.
From: 11,407,590 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Polyimide Adhesive Tape 360 A Series
AS ONE
The product features superior electrical insulation and heat resistance. Suitable for electrode insulation of lithium ion secondary batteries.
From: 1,230,692 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |