(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
3,590 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]Made entirely of stainless steel, this chair is extremely durable and won't chip or break.It is also highly hygienic as the whole body can be washed.The height can be changed in 3 steps.
From: 17,340,975 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】・Model number: CU-15KD・Nominal dimensions (mm): 150・Minimum scale (mm): 1・Instrument difference: ±0.15mm・Material: Stainless steel (SUS420J2) (surface silver finish)・Size: 175 x 15 x 0.5mm・Mass: 10g・JIS B7516 standards products
From: 219,042 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】・Model number: CU-30KD・Nominal dimensions (mm): 300・Minimum scale (mm): 1・Instrument difference: ±0.15mm・Material: Stainless steel (SUS420J2) (surface silver finish)・Size: 335 x 25 x 1mm・Mass: 65g・JIS B7516 standards products
From: 438,084 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】・Model number: CU-15KDF・Nominal dimensions (mm): 150・Minimum scale (mm): 0.5・Instrument difference: ±0.15mm・Material: Stainless steel (SUS420J2) (surface silver finish)・Size: 175 x 15 x 0.5mm・Mass: 10g・JIS B7516 standards products
From: 206,873 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Luer Fitting VRF206 10 Pcs【10 Pieces Per Package】
AS ONE
【Product Specifications】・Model number: VRF206・Material: PP (Polypropylene)・Quantity: 1 package (10 pcs)・Type: Female, taper・Applicable tube inner diameter: φ2.5mm
From: 322,684 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】・Black rubber tube (1kg unit)・Material: Natural rubber・Allowable temperature limit: 80℃・Cold resistant (embrittlement) temperature: -50 to -70℃・Pressure resistance: 0.1 - 0.2MPa (1 - 2kg/cm2)・Inner diameter x outer diameter: φ4 x φ6mm・1kg equivalent: Approx 71m・*Price is for 1kg.・*Sold in kg unit.・*For number of orders, please use "kg" unit.
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]・ Since it has a nylon barrier layer, it has excellent cushioning properties without letting air escape.・ It is suitable for long term protection and export packaging.
From: 1,022,196 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
M type standard caliper GVC series
AS ONE
【Product Specifications】・Maximum measured value (mm): 200・Model number: GVC-20KD
From: 4,005,295 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
Digital Thermometer With Calibration Certificate (IT-2000)
AS ONE
[Features]·This has a data hold function to fix the data temporarily·The maximum temperature at the time of measurement is automatically memorized and can be recalled after the measurement·This is equipped as standard with a holster case that protects the main body from impact when dropped and from dust
From: 9,576,016 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
By rearranging the shelves, the angle will be increased, making it easier to take documents. It supports A4 vertical and horizontal files.
From: 5,572,835 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
It has strong adhesion and can be attached to rough surfaces. Does not leave traces of glue. The mesh allows easy tearing by hand.
From: 434,930 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
Features outstanding water resistance, oil resistance, and chemical resistance, and can also be used submerged in water. It does not generate harmful substances when incinerated. Self-fusing tape is used, so it can be removed without any stickiness.
From: 777,599 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Polyimide Tape Thickness (mm) 0.055/0.063
AS ONE
AS ONE Electronic Substrate Tape/Polyimide Tape Polyimide Tape.
From: 520,505 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
It is a tape that generates less adhesive residue and has excellent chemical resistance.
From: 317,205 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
It is equipped with a closed-pore foam sponge and does not scratch the cable. Since it holds the cable strongly, there is no slippage.
From: 784,268 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Replaceable brush part is economical.
From: 146,028 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 110,332 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Box type container that fits comfortably into medium to lightweight shelves.[Features]· Design that complies with JIS packing module size.· There are two colors, blue and clear.· The material is PP (polypropylene).[Applications]· For medium to lightweight shelves.
From: 153,210 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]· Attach a SUNLOCK onto the lid (sold separately) to lock to the main unit.
From: 269,702 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Regardless of the size, partitions can be freely made with 2 cm pitch both vertically and horizontally. Can be folded to the desired size and inserted into the groove.
From: 125,460 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Conductive cabinet. [Features] ·Surface resistance value: 0.1 × 10^5 Ω or less. · Attenuation characteristic: 0.01 sec. or less. ·Material: main body: steel; drawer: conductivity PP (polypropylene). · Number of drawers: 9.
From: 10,270,948 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Ultrasonic waves are generated from the tip of the soldering iron, so high quality soldering is possible. There is no need to use flux. Can be directly soldered to glass/ceramics/aluminum/stainless steel, etc. by using in combination with dedicated "CERASOLDER" solder. Since the oscillation frequency and the effective output are displayed on the monitor, stable operation is possible.
From: 2,620,391 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 9,081,045 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Stainless Steel Tweezers Total Length (mm) 115–450
AS ONE
Stainless Steel Tweezers.[Materials]Stainless Steal(SUS430,SUS410)
From: 65,713 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
BH-901RA/914BRA/916BRA are non-slip type heel straps. BT-111RA has two straps.
From: 462,083 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Anti-Static Brush, Overall Length (mm) 115–300
AS ONE
STAC169 and STAC169B brush fibers are grounded to the copper plate of the grip, preventing static electricity even in continuous work.
From: 1,103,323 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Anti-Static Mat, Width (mm) 450/600
AS ONE
The front surface has a static electricity diffusion layer and the back surface has an electrically conductive layer to prevent problems caused by static electricity. Because it generates little dust, it can be used in clean rooms (Class 1000).
From: 1,893,130 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
The product features superior electrical characteristics (stable surface resistance, electrostatic voltage attenuation characteristics). It does not contain ozone depleting substances or environment regulated substances.
From: 6,377,411 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
It is a chemical bottle suitable for autoclaving of large volumes of culture medium, distilled water, and other containers.
From: 4,510,760 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Chemical identification safety washing bottle
AS ONE
A cleaning bottle which comes with chemical names and ICS chemical formulas to identify the chemical in the bottle.
From: 461,482 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |