(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
3,590 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
AS ONE
Shatter-resistant resin container with transparency close to glass vials.[Features]· The UV ray transmission rate is 0.3% at 400 nm or less with a brown bottle.· Shuts out liquid leakage with no gasket.· Material: Main body/lid: PP (polypropylene).· Heat resistant temperature: Clear/98°C, Amber/96°C.· Not suitable for autoclaving.[Applications]· As it adopts a special graduation, the projection of the graduation line is not a problem even if a label is put on the scale.
From: 50,625 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]· The liquid receiver is large and convenient for liquid transfer.*Caution*This product only includes the main body. The lidded type is available separately.
From: 120,667 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
It is light and excellent in chemical resistance.
From: 14,490,166 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Boasts superior chemical resistance due to the fluorine resin material. You can select from 8 kinds of aperture according to the application.
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Gas Washing Bottle Muenck-Type Capacity (ml) 125–1000
AS ONE
·Muenck type.·3 types are available, 125, 250, and 1,000 ml.
From: 2,859,778 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Screw Cap, Test Tubes / Tubes[Main Body Material]PF (Phenol resin)Cap for ø13.
From: 7,951,324 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
The image shows the red rubber plug type.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 12,047,310 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Features outstanding heat resistance and oil resistance.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]· Static electricity generation when the film is peeled off is prevented because it contains an antistatic agent.· Dirty sheets can be peeled off and disposed of.
From: 1,087,465 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Precision pin set 115 mm No.5A
AS ONE
[Specifications]·Type: Diagonal and sharp cutting edge.·Part number: 7-562-10Made of stainless steel, it has excellent corrosion resistance and acid resistance.·Part number: 7-562-40Made of titanium, it is 3 times stronger than aluminum and half as light as steel.It also has better corrosion resistance than stainless steel and can withstand temperatures as high as 430°C.
From: 2,361,261 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]· Can be used to determine the level of bacteria and/or contamination on the fingertips and palm.· The hand shape means that it can be filled with a culture medium in-house without waste, allowing low cost inspections.
From: 682,681 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Stainless Steel Cup - Handle Type / Dental Type / Medicated Type
AS ONE
Stainless Steel Cup with Handle Type / Dental Type / Medicated Type.[Features]· It includes a hand size in lower diameter
From: 407,770 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
ASPURE Nitrile Gloves II (Pure Pack)
AS ONE
Cleanroom gloves with excellent durability and static electricity diffusion properties.[Features]· Gloves that use synthetic rubber which causes less contamination.· For both left and right, powder-free.· Uses double-packaging for cleanrooms.· Material used is nitrile rubber.[Applications]· Work in cleanrooms.
From: 12,546,659 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Stainless Steel Wagon With Frame (Assembly Type)
AS ONE
[Features]· A stainless steel wagon with excellent cost performance.· Features outstanding chemical resistance, rust resistance, and durability.
From: 4,666,898 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Dolly with Hand Brake Quiet Type
AS ONE
[Features]· Releasing the handle activates the lock so that you never forget to apply the brakes.· A non-carbon rubber tire that doesn't dirty floors.· The platform is covered with anti-slip rubber.
From: 7,732,848 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
AS ONE Grinding/Mixing/Powder Research Equipment Stainless Balls (SUS304)
From: 3,378,434 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Craft Paper Backed Tape (Sekisui)
AS ONE
[Features]· Suitable for cardboard packaging· Excellent moisture resistance and also works extremely well at high as well as low temperatures.
From: 109,947 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Metal Plate Material, Made of Aluminum, Stainless Steel or Copper
AS ONE
[Features]· Aluminum plate is lightweight and provides excellent corrosion resistance and machinability.· Stainless steel is heat-resistant, corrosion-resistant, and has excellent mechanical properties (stainless steel SUS430)· Copper plate materials have good electrical conductivity and thermal conductivity, excellent corrosion resistance, and are easy to process.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
C Mount Adapter without Lens for LED Stereomicroscope
AS ONE
【Product Specifications】・Model number: SCM1X・Total magnification: 1 x・Specification: C mount adapter lens none
From: 5,476,050 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Quartz boat SJBO seriesType: Straight mouth typeMaterials: Quartz Glass
From: 1,793,228 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】・Model number: PL6-M5・Material: Body/PBT (Polybutylene terephthalate), Metal portion/yellow copper (no electrolytic nickel plating), O-ring/NBR (nitrile rubber), Open ring/POM (polyacetal)・Fluid used: Air, water・Used vacuum pressure: -100kPa・Maximum operating pressure: 1.0MPa・Operating temperature range: 0 - 60℃・Type: Elbow・Applicable tube outer diameter: φ6mm・Applicable screw size: M5 x 0.8
From: 137,915 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Humidity Indicator Card MX56789【50 Pieces Per Package】
AS ONE
【Product Specifications】・Model number: MX56789・Discoloration humidity: 50 - 60 - 70 - 80 - 90%RH・Accuracy: ±5%RH (at 24℃)・Size: 76 x 115mm・Type: Irreversibility・Quantity: 1 can (50 sheets)・*Store method: Please avoid direct sunlight, high temperature, and high humidity.
From: 8,799,971 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】・Model number: 172MA・Measurement range (mm): 0.04 - 0.30・9 packs set・Material: Carbon tool steel・Leaf thickness: 0.04・0.05・0.06・0.07・0.08・0.10・0.15・0.20・0.30mm・Leaf length: 75mm・Leaf width: 12.7mm・Weight 30g
From: 1,088,249 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Screw-Top Bottle Cap (For Soft Tube) 2 Ports Connection Tube Inner Diameter 8-10mm
AS ONE
【Product Specifications】・Model number: BL80048・Number of ports: 2・Connection tube inner diameter/(φmm): 8 - 10・Material: PP (Polypropylene)・Connection port size: Outer diameter/φ10.8mm, Inner diameter/φ7mm・Not autoclavable
From: 3,668,591 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】・Model number: WO81FN300D・Range: 0 - 300Pa・Position for installing Vertical installing from upward horizontal is optional・Accuracy: +/-1.5%FS・Pressure measuring method: Differential pressure type・Element method: Diaphragm method (silicone rubber)・Weight: Approx 270g・Scale method: 270° wide angle instruction (scale length 170mm)・Cap polarity: Back side pipe of left and right 2 sides of polarity is also available by replacing cap of high pressure red seal and low pressure blue seal.・Instrument body withstand pressure: About 0.2MPa・Vibration resistance: 5 - 10Hz, 10mm, 10 - 50Hz, acceleration total amplitude 39m/s^2 (3 axis directions 2h each)・Impact resistance: 100m/s^2 (3 axis directions 6 times each)・Applicable gas atmosphere: Air and noncorrosive gas (liquid disabled)・Connection port: POM (polyacetal) made hose nipple (outer diameter φ7mm)・Ambient temperature range: -10 to +50℃・Usage ambient humidity: 90%RH or less
From: 5,800,886 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Scotch-Brite Industrial Pad #320 7446【10 Pieces Per Package】
AS ONE
【Product Specifications】・Size: 150 x 230mm・Model number: 7446・Abrasive grain type: Silicon carbide・Finish equivalence: #320・Quantity: 1 box (10 sheets)・Application: for splinter removal from wood coating.
From: 1,428,235 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Roll Paper for Printer 10 Rolls BS-80-15【10 Pieces Per Package】
AS ONE
【Product Specifications】・Roll of paper for printer (10 rolls)・Model number: BS-80-15
From: 6,964,728 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
This zirconia plate can be used in combination with metal because it has the highest mechanical strength at room temperature and low thermal conductivity similar to that of metal.
From: 3,116,171 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |