(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
3,590 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Fiber Tip Tweezers, Total Length (mm) 125/130
AS ONE
[Features]·Fiber tip tweezer.·ESD safe.[Specifications]·"Handle"Materials: Non-magnetic (316L) metal·"Insert"Materials: Nylon 66 + carbon fiber
From: 1,392,823 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PP Air Gun (Cleanroom Cleaned)
AS ONE
The air gun has excellent chemical resistance and is capable of supplying large volumes of air.[Features]· Excellent chemical resistance and supplies large volumes of air.[Applications]· A special precision tool, ideal for air blowing in precision equipment, electronic components, circuit boards, etc.
From: 580,606 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Filter (Mini / Inline Type)
AS ONE
An easily mounted single-action coupling type air filter.[Features]· High filtration precision with a high flow rate.· The maximum operating pressure is 0.8 MPa. Operating fluids are air and nitrogen.· The filtration accuracy is 0.01 μm.· The volume of treated air is 50 to 70 L/min.· Fitting: PBT/stainless steel (SUS301); O-ring: NBR; hollow fiber membrane: PP (polypropylene).· Case: PC (polycarbonate).[Applications]· Air filter for air gun.
From: 2,362,866 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]・ Lightweight and compact, suitable for built-in of small devices・ If you fix it with a hose clamp, etc., you can also connect a flexible tube
From: 1,487,058 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Air Gun for Precision Cleaning
AS ONE
The product has a hollow fiber membrane filter built in (99.99% or more of fine particles of 0.01 μm are removed). Since this product is double-packed after being washed, it can be used in a (Class 100) cleanroom (excluding JA-13T).
From: 312,011 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wafer Carrier KM, Wafer Diameter (mm): 100 (4) / 125 (5) / 150 (6) / 200 (8)
AS ONE
[Specifications]·Wafer carrier (PFA) 4/5/6/8 in KM-NA series.·The number of wafers that can be stored is 25.
From: 11,701,332 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]·Standard extra-thin tweezer made of stainless steel IPT-10.·The surface has been washed, so it can be used immediately in a cleanroom.·The material is SUS.
From: 547,238 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
AS ONE
[Specifications]· Material: Stainless steel (SUS430)· Drawer inside dimension: 330 x 305 x 80 mm· Load Capacity: Approx. 50 kg· With adjuster for level adjustment (+6 mm)
From: 4,882,667 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Sink, with waste water collection function
AS ONE
It has a small sink suitable for collecting wastewater.
Days to Ship: Số ngày giao hàng: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
Single Cabinet Sink
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Specifications]· Material: Stainless steel (SUS430)· Water Tank Internal Dimensions: 530 x 375 x 130 mm· Backboard Height: 90 mm· With adjuster for level adjustment (+6 mm)· Includes a drainage hose processed with anti-UV ray treatment
From: 6,347,333 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Clean Bench (Positive pressure, With sterilization lamp)
AS ONE
[Features]· Designed with an outer dimension (width) which does not take up much installation space, the layout of laboratories is easy to perform.· Positive pressure type, germicidal lamp included.
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
Compact Clean Booth 800x624x850
AS ONE
A compact type clean booth that can easily provide a Class 100 environment.[Features]· Desk top type· Dust collection effect: At 0.3μm particles 99.97% or more· Dust collection elements: HEPA filter, non-woven fabric filter· Lighting: Fluorescent lamp 10W x 1 volume[Materials]· Filter unit/steel, chemical resistance baking coating, Hood part/PMMA (acrylic), Work plane/stainless steel
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
Compact Clean Booth 700x500x740
AS ONE
[Features]・ A personal type clean booth with a high-performance filter fan unit set in a robust stainless steel main unit・ Suitable for applications that require a locally clean environment·The air blown from the fan cuts 99.97% or more of dust particles of 0.3 µm or larger.・ Equipped with an ultraviolet germicidal lamp, it is suitable for sterilization tests, tissue culture, and aseptic experiments
From: 52,174,490 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Clean Bench (Without sterilization lamp)
AS ONE
[Features]· The environment inside the booth is kept clean by using a HEPA filter that removes more than 99.97% of particles 0.3 μm or larger from the air.· Compact type, allowing a localized clean environment to be created at an affordable price.· D types are deep types that enable effective use of the work surface.[Material]· Work Surface: Stainless Steel (SUS304), Side Window/Front Door: Acrylic, Frame: Aluminum Frame (Anodized)
Days to Ship: Số ngày giao hàng: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
A glove box with a pass box supplied to allow easy observation of the interior.[Features]· The PE type has an overload safety valve that depressurizes the cabinet when the pressure overloads and an exhaust duct.· Main body material: PMMA (acrylic). Pass box opening size: 116 x 116 mm.· Gas displacement valve: I.D. φ10 (diameter 10 mm) tube valves x 2 pieces included.· Weight: 11 kg, gloves: 0.4 mm thick. Duct diameter: For φ76 (76 mm diameter) (AS-600PE).· Outlet Specifications: 100 VAC, 2 outlets (AS-600PC/800PC).· Accessories: Gloves for glove box, large x 1 pair.[Applications]· For gas generating situations or heat exchangers.
From: 41,808,000 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 11 Day(s) |
You can add up to 6 items per a category to the compare list.
Stainless Steel Cart, Regular 2-Level / 3-Level, Large 2-Level / 3-Level
AS ONE
Two-stage/three-stage assembly type stainless steel (SUS 430) wagon.[Features]· Top panel can be combined with fall prevention dish type or flat type units.· Material: Stainless Steel (SUS430).· Casters: φ40 mm (Diameter 40 mm) Rubber (Dual Wheels, with Diagonal Stoppers).· Load capacity: 20 kg/tier.· Shelf board mounting pitch: 51.8 mm.
From: 3,096,301 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
It has excellent rust prevention properties and durability.The diagonal casters have brakes.
From: 9,903,530 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
The back portion rotates independently from the seat, allowing a back rest and elbow rest to be used. Features outstanding flame retardancy, antifouling, and sterilization. The seat height can be adjusted with a single touch.
From: 18,874,119 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Provides firm sitting comfort.
From: 420,356 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Using JIS standard plate glass with small amount of alkaline elution that causes discoloration.
From: 252,670 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Micro Pipette, Nichipet, Premium
AS ONE
With a 5-year manufacturer warranty that provides replacement of repair-applicable parts, overhaul, accuracy check and the like free of charge (registration required after purchase) for peace of mind. Excellent durability and chemical resistance. Minimal fluctuations in accuracy caused by the temperature of the user's hands.
From: 860,060 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
A letter case (A4) with 3 to 10 drawers.
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]· Submerge in water and then lift up the lead wire to easily transfer to sample containers.· The stainless steel type is equipped with SUS304 mesh for preventing contamination of foreign matter on the collection port.· The rope is graduated at every 1 cm.
From: 2,638,796 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
PP Vial Brown Capacity 2.5 mL–50.0 mL
AS ONE
Round container made of PP (polypropylene).8 types are available depending on the capacity.
From: 8,754,605 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
· Features outstanding chemical resistance and mold release properties, and is strong against heat as well.· Fluorine coated materials are used which conform with the Food Sanitation Act of Japan.
From: 3,837,605 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Separatory Funnel, Capacity (ml) 50–1000
AS ONE
Separating funnel, capacity (ml) 50 to 1,000[Material Details]Main body: Borosilicate glass 1st grade rigidStopcock section: PTFE (Polytetrafluoroethylene)
From: 1,613,887 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]· It adopts a resin core with little dust emission.· Edge surface of the core is chamfered to reduce the risk of injury and dust production.
From: 6,554,540 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |