(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
3,590 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Stainless Steel Open Clamp - Tightening Range (mm) 3-100, With Fixed Muff
AS ONE
Features outstanding corrosion resistance. Since the clamp and holder are integrated, they can be safely fixed in place.
From: 1,763,213 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Clamp Tightening Range (mm) 5–95
AS ONE
Rust-resistant nickel plated surface. Clamps firmly secure in place with 3-piece claws. One screw fastens flasks etc. very firmly.
From: 3,577,686 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
The product can be used over the -20°C to +180°C temperature range. The integrated silicone rubber mold boasts an excellent safety rating, which has passed inspections based on the Food Sanitation Law of Japan. It is autoclavable.
From: 737,700 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AS ONE
It is suitable for food.
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
A gasket that combines the flexibility of fluorine rubber with excellent chemical resistance and heat resistance.[Features]· Also usable for organic acids, alkalis, aqueous ammonia, ketones, esters, furan, and amines.* Note that the use of steam or hot water may cause distortion or deterioration.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]· High quality material made by NICHIAS.· PTFE thin tape cut from a cylindrical PTFE assembled block to a prescribed thickness.· Possesses PTFE's excellent electric characteristics, non-adhesiveness, and low friction properties.[Specifications]· Material: PTFE (NAFLON®)
From: 368,551 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Fluoropolymer Mesh, 0515 Series
AS ONE
Net with a diamond shaped mesh pattern. It has excellent chemical resistance and heat resistance, and can be used as a filter for coarse filtration sieving. Low friction resistance, can also be used as transfer sheet that is used to move heavy specimens by sliding.
From: 3,792,672 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Specifications]· Material: PTFE (Tetrafluoroethylene)· Hole Dimensions: 9 x 3.5 mm· Thickness: 1.6 mm
From: 1,660,780 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
Adhesive (one side only) is used to prevent tools from falling. Can be sterilized by autoclave, boiling water, dry heat, etc. Has no water absorbency, and dirt is also easy to clean off. Can be cut easily using scissors, cutters, etc.
From: 1,798,666 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
A roll of 1,000 pcs. of color labels with backing that can be peeled off one by one.There are 8 colors: Red, Green, Purple, Orange, Brown, Yellow, White, and Pink.
From: 1,974,620 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Stainless Steel Locker Width (mm) 450/ 880
AS ONE
It is an all-stainless (SUS304) locker that's suitable for use in a cleanroom. It can be used as a cabinet or storage for cleanroom ware. This product is ideal for storage of semiconductor, food products, biomedical related work tools and cleaning tools.
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
AS ONE
[Material]· Material: Main Body: Soda Lime Glass, Outer Lid: PP (Polypropylene), Inner Lid: PE (Polyethylene)
From: 6,800,335 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
No-seal (no inner plug), yet resistant to liquid leaks. Both steam sterilization and autoclaving are possible. Features outstanding chemical resistance.
From: 681,346 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]Cleanly packed with the surface washed with high-purity water.This case can be used in cleanrooms.Because it has a lid, it can be stored hygienically.[Applications]It can be used as research supplies and experimental supplies.
From: 1,402,865 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Specifications]· Material: PU (Polyurethane)· Compatibility: Stick Roller (9-5715-01 to 07), Stick Roller Conductive Type (1-6108-01 to 07), Stick Pencil, Conductive Type P.2018 (1-6133-21 to 25), Micro-Adhesive Stick P.2018 (1-7685-01)
From: 746,068 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Ultra Tape #0153-PC (For Semi-Clean Room)
AS ONE
It has great adhesion and does not leave residue. Low metallic ion. Plastic Core is used.
From: 634,523 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
This strong adhesive is packed in 1-unit packages. The matte surface allows writing with a clean-room pen.
From: 1,836,098 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
With plastic core, the tape does not generate paper dust, and since it can be cut by hand, there is no need for scissors or a cutter, and it leaves less glue residue than packing tape.
From: 130,460 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AS ONE
This tape minimizes dust production while avoiding environmental pollution. Features outstanding chemical resistance. The core is made of PE (polyethylene) and has an inner diameter of 75 mm, and is packaged in a class 100 clean room.
From: 873,198 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Cleanroom Dedicated Cellotape®
AS ONE
Suppresses suspended particles in the air. The manufacturer uses plant-based materials that do not easily generate static electricity.
From: 790,885 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]·Familiar with the soles and tire grooves of platform trucks, and removes dirt.·Adhesive strength is easily restored by wiping with water.·MAT-6-5390 has slopes on 2 sides (long side).
From: 7,041,703 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
Cleanroom Sticky Notes (1 Volume: 72 Sheets × 10 Volumes)
AS ONE
A sticky note for cleanrooms that minimizes the amount of particles generated.
From: 3,561,403 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Antistatic performance does not deteriorate since the active agent has not been surface treated. Gloves with hardly any adherence of dust due to frictional charging. This product provides a favorable antistatic function even in low humidity environments.
From: 5,705,540 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Excellent storage performance with its thin design and high strength. Can be stacked. It positions the mask using the minimum mask attachment part and protects.
From: 1,339,388 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Vacuum Shaft for Vacuum Tweezers
AS ONE
[Material]· Material: Stainless Steel (SUS316) (PCTFE [Fluorine Resin] Coated)
From: 1,606,308 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
MEISTER Tweezers No.AA Acid-Resistant Steel
AS ONE
[Features]·Uses acid-resistant stainless steel.·Non-magnetized stainless steel is used.·Supports various types of work from small-scale assembly work to fine work that requires force.
From: 780,510 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]·Part number: 7-562-06Under the condition of Class 100, oil and dust during manufacturing tweezers are organically washed out and washed out with pure water, and each pair is packaged individually.Made of stainless steel, it has excellent corrosion resistance and acid resistance.The surface has been washed, so it can be used immediately in a cleanroom.·Part number: 7-562-36Made of titanium, it is 3 times stronger than aluminum and half as light as steel.Will not be magnetized.It has better corrosion resistance than stainless steel and can withstand high temperatures of 430°C.The surface has been washed, so it can be used immediately in a cleanroom(Under the class 100 condition, oil, dust, etc., during the manufacturing of the tweezers have been washed with organic solvents and pure water, and then packaged one by one.)·Part number: 7-562-67Composed of C, Cr, Mo, Mn, Co, Ni, and Si, it is more resilient than other steels, more resistant to corrosion, and very rust resistant.It is highly compatible with the human body and has strong resistance to organic and inorganic acids and salt.100% non-magnetic and can be sterilized at up to 500°C.* Not washed or vaccum-packed.
From: 2,331,334 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Specifications]·Wide fiber tip tweezer for wafers.·Antistatic product for wafers.·Materials: Handle: Stainless Steel (SUS316L); Tip: PEEK (polyetheretherketone)
From: 1,755,725 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]· For assembling components with 2-5 mm parts.· For approx. 2-5 mm components, particularly for parts requiring force resulting from the angled tip.· Flat type suitable for handling film, etc.· Installation of parts such as small capacitors and coils.· Installation of parts such as small capacitors and coils. Fine work.· For handling flat package IC and SMD parts.· Spherical part.[Material]· Material: Acid-Resistant Steel
From: 1,348,426 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |