(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
3,590 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
From: 7,033,682 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 1,337,496 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
For inspection/adjustment after soldering. For hardness inspection or position fine adjustment. For slight adjustments to the position of lead wires, etc.
From: 510,287 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 1,589,069 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Non-magnetic type tweezers with high resistance to acids.
From: 611,866 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Wrist Strap with Cord, Band Material: Rubber (with Conductive Fibers)
AS ONE
Wrist strap with a cord. Ground cord has 1 MΩ resistance to protect the human body.
From: 481,892 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Static Electricity Anti-Shock Hi-Tech Rubber
AS ONE
[Features]·A rubber piece that prevents shock from static electricity.·Removes static electricity that builds up in your body just by touching it.
From: 478,823 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Anti-Static Brush, Overall Length (mm) 130–300
AS ONE
[Features]An ESD safe brush suitable for corners and small areas.You can choose the material of the brush and the length of the holder.[Applications]It can be used to remove contaminant such as dust and dirt that adheres during the manufacturing process of PCB, etc., and to remove static electricity.It is also used as a finishing brush.
From: 870,417 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Anti-Static Floor Protection Mat
AS ONE
It protects the floor while eliminating static electricity built up on the body.
From: 3,604,908 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Anti-Static Conductive Floor Mat Moss Green
AS ONE
AS ONE Antistatic Mat/Sheet Static Conductive Floor Mat 1890 1 m x 2 m/1 m x 5 m
From: 11,502,486 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
Static Electricity Mat Roll Type Width (mm) 1000
AS ONE
[Features]・ The front surface is an electrostatic diffusion layer and the back surface is a conductive layer to prevent troubles caused by static electricity
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
AS ONE
Drawbacks such as warping, peeling, and wrinkling have disappeared by significantly increasing the hardness with a two-layer structure.
From: 24,070,123 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]You can reduce static electricity by placing it on a table or floor in an area that requires anti-static measures.It has an anti-static effect only by installing it.
From: 3,965,275 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
It has a thickness of 0.1 mm and is hard to break even if you put in a semiconductor device.
From: 2,061,343 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Static Electricity Shielding Bag Thickness (mm) 0.065/0.085
AS ONE
Bags can be closed with heat seal. MBB2000 provides moisture-proof performance.
From: 2,243,118 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
The contents, quantity, and state of impurity can be seen at a glance.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
Made of HDPE (high-density polyethylene).
From: 343,740 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Washing Bottles, Capacity 100 ml–1000 ml
AS ONE
Wash bottles made of LDPE (low density polyethylene).
From: 122,026 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
A rectangular vat made of stainless steel (SUS304).
From: 227,611 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Specifications]·It is a shallow mesh tray.· Material: Stainless steel (SUS304)
From: 1,846,656 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
This is a rack for using pails and 18 L drums horizontally such as above a work bench.
From: 6,908,860 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Screw Cap Bottle, Round (White)
AS ONE
Multipurpose bottle that can be used as a storage container.[Features]·Made of glass equivalent to JISR353 "borosilicate glass-1".·The bottom of the bottle has small balls attached to it to reduce the contact area.·Only the glass part can be dry heat sterilized.·Features a uniform thickness for increased mechanical strength.[Applications]·Preservation of samples in research and experiment sites.
From: 400,754 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
UM sample vial made of glass.
From: 44,441 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
AS ONE
With very little elution, borosilicate glass-1 (JR-1) with high heat resistance and chemical resistance is used.
From: 764,347 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
[Specifications]· It has excellent chemical resistance.·Materials: Main Body: Borosilicate Glass; Lid: Polypropylene (PP); Packing: 4FSi
From: 3,962,614 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Hyper Finger Sack NS-1/NS-2/NS-3 100 Pcs
AS ONE
Hyper Finger Cot NS-1 / NS-2 / NS-3, 100 Pcs.Can be reused by wiping it with alcohol, etc.It causes dusts little.
From: 2,930,701 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
AS ONE
Caster from AS ONE.Product type: Medium weight type optionMaterials: Bright chromate plating metal fittingsCaster material: Rubber wheels
From: 1,747,444 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Dolly For Erector 3-329, For Depth 610 mm
AS ONE
Applicable shelves: Super Erector Shelf, Solid Erector Shelf, Stainless Steel Erector Shelf.
From: 12,916,185 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
Column PS Type for Erector SUS304
AS ONE
Features outstanding rust resistance and weather resistance. Suitable for environments in which sanitary management is a prime consideration. Provides outstanding durability even in severe conditions such as in high-temperature, high-humidity environments or in refrigerators and freezers.
From: 1,520,393 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 20 Day(s) |