(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
65 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
PC Connector BOX (Dust-Proof/Waterproof Type) IP55
SHINOHARA ELECTRIC
Use as a relay connector box for data communication with PLCs (sequencers) or the like stored in a control panel, etc.[Features]· IP55 performance with the front cover closed to keep dust and water from getting into the panel.· A removal prevention outlet is adopted to prevent the power plug from being pulled out by accident.· Test runs/adjustment can be performed without opening the door of the control panel, etc.[Product Lineup]· USB type and LAN type (RJ45) are available for relay connectors for data communication. USB Type: PCW-V-USB-B / LAN Type: PCW-V-LAN-CAT6[Specifications]· Main body / Full-surface cover: Aluminum alloy silver paint· Data Panel: Steel 1.2 mm, Electro Zinc Trivalent Chromate Treated Clear Coating Finish· AC outlet: 2P+E, 15 A, 125 V, black with lock· USB Harness: USB 2.0B Type Female-Male (Cable Length 2 m) Black· RJ45 Snap-in Module: RJ45 (female), Category 6, Straight
From: 6,418,561 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Han, Industrial Connector, Insert, Accessory, 70 A / 100 A / 200 A Series
HARTING
Han, Industrial Connector, Insert, Accessory, 70 A / 100 A / 200 A Series
From: 116,000 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Extending Container Cart, Route Boy, Model 602AL, Aluminum Type
ROUTE KOUGYOU
[Features]· Extendable aluminum dolly.· The dimensions can be adjusted in 10 mm increments within the frame.· The dimensions can be changed by adjusting the length of the connector bars. [Applications]· Food factories.· Chemical factories.· Electronic equipment factories.
From: 2,680,446 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Extending Container Cart, Route Boy, Model 202DG, Conductivity Specification
ROUTE KOUGYOU
[Features]· The dimensions can be adjusted in 10 mm increments within the frame.· This product has one conductive caster with a diameter of 75 mm.· The dimensions can be changed by adjusting the length of the connector bars. [Applications]· Electrical appliance industry.
From: 2,040,527 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Extending Container Cart, Route Boy, Model 303PP, Resin Corner Flat Type
ROUTE KOUGYOU
[Features]· Flat type extendable carrier.· The dimensions can be adjusted in 10 mm increments within the frame.· Wide base area delivers excellent stability.· The dimensions can be changed by adjusting the length of the connector bars. [Applications]· Food factories, distribution centers.
From: 2,308,950 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |