(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
14 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Leveling Mounts Metal Pad For Heavy Load
MISUMI
- Economy series Adjuster Heavy load type.- Type: Adjuster Bolt.- Part number for series including of C-CFJFN and C-CFJFNS.- Body Material: Q235 Carbon Steel and SUS304 Stainless steel.- Surface Treatment: Zinc Plating (For Thread and body with Q235 Carbon Steel).- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.- This is an economy series; The price is cheaper than the MISUMI standard product.
From: 36,375 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Leveling Mounts Metal Pad Standard
MISUMI
- Economy series Adjuster Flat bottom standard type- Type: Adjuster Bolt and Flat bottom.- Part number for series including of C-CNFJN and C-CNFJNS.- Body Material: Q235 Carbon Steel and SUS304 Stainless steel.- Surface Treatment: Zinc Plating for Q235 Carbon Steel.- Nominal of Thread size (M): 10, 12, 16 and 20.- Thread Length size: 80, 100, 120, 150 and 200 mm.- Screw is smooth and can be manually for assembly.- This is an economy series; The price is cheaper than the MISUMI standard product.
From: 17,846 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Leveling Mounts For Heavy Load With Anti-Slip Rubber
MISUMI
- Economy series Leveling Mounts for Heavy Load With Anti-Slip Rubber- Type: Adjusting Bolt with Rubber Foot.- Part number for series including of C-CFJFNV and C-CFJFNVS.- Body Material: Q235 Carbon Steel and Stainless steel.- Surface Treatment: Trivalent Chromate solution for Q235 Carbon Steel.- Bottom Material: Rubber- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.- This is an economy series; The price is cheaper than the MISUMI standard product.
From: 49,097 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Leveling Mounts Anti-Vibration
MISUMI
- Economy series Leveling Mounts, Anti-Vibration.- Type: Adjusting Bolt with Rubber Foot.- Part number for series including of C-CFJSN and C-CFJSNS.- Body Material: Q235 Carbon Steel and Stainless steel.- Body Surface Treatment: Black plating for Q235 Carbon Steel.- Bottom Pads Part: Rubber.- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.- Thread Length size: 60, 80, 100, 120, 150, 180 and 200 mm.- This is an economy series; The price is cheaper than the MISUMI standard product.
From: 28,598 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Leveling Mounts Bottom Flat With Rubber
MISUMI
- Economy series Leveling Mounts Bottom Flat with Rubber.- Type: Adjusting Bolt with Rubber Foot.- The part number is C-CFJGN.- Body Material: Q235 Carbon Steel.- Body Surface Treatment: Zinc Plating solution.- Bottom Pads Part: Rubber.- Nominal of Thread size (M): 8, 10, 12, 16 and 20.- Thread Length size: 60, 80, 100, 120, 150 and 200 mm.- Screw is smooth and can be manually for assembly.- This is an economy series; The price is cheaper than the MISUMI standard product.
From: 19,337 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Leveling Mounts Anti-Vibration Rubber
MISUMI
- Economy series Leveling Mounts, Anti-Vibration Rubber.- Type: Adjusting Bolt with Rubber Foot pad.- The part number is C-CFBR.- Body Material: Q235 Carbon Steel.- Body Surface Treatment: Zinc Plating solution.- Bottom Pads Part: Rubber.- Nominal of Thread size (M): 12, 16, 20 and 24.- Thread Length size: 100, 120, 150, 180 and 200 mm.- Screw is smooth and can be manually for assembly.- This is an economy series; The price is cheaper than the MISUMI standard product.
From: 81,703 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Leveling Mounts PVC Yellow Pad
MISUMI
- Economy series Leveling Mounts with Yellow PVC Foot pad type.- Type: Adjusting Bolt with PVC Foot pad.- The part number is C-CPVC.- Body Material: Q235 Carbon Steel.- Body Surface Treatment: Zinc Plating solution.- Bottom Pads Part material: Yellow PVC.- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.- PVC yellow pad is harder than ordinary rubber, with excellent load performance.
From: 44,244 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Leveling Mounts PVC Yellow Pad, With 2 Holes
MISUMI
- Economy series Leveling Mounts, PVC Yellow Pad, With 2 Holes.- Type: Adjusting Bolt with PVC Foot pad.- The part number is C-CPVCH- Body Material: Q235 Carbon Steel.- Body Surface Treatment: Zinc Plating solution.- Bottom Pads Part: Yellow PVC.- Nominal of Thread size (M): 12, 16, 20 and 24.- Thread Length size: 100, 120, 150, 180 and 200 mm.- This Adjustment Pad type has 2 hole is machined for drive-in.- PVC yellow pad is harder than ordinary rubber, with excellent load performance.
From: 76,160 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Leveling Mounts Metal Pad With Positioning Holes
MISUMI
[Features]·Cost-effective adjuster
From: 46,498 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 56,655 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Leveling Mounts Metal Body, Universal Type
MISUMI
[Features]·Cost-effective adjuster
From: 201,800 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 26,897 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Leveling Mounts Unti-Slip Rubber Pad, Universal Type
MISUMI
[Features]·Cost-effective adjuster
From: 160,985 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Leveling Mounts Nylon Pad, Universal Type
MISUMI
- Economy series Leveling Mounts, Nylon Pad, Universal Type.- Type: Adjusting Bolt with Nylon Pad.- Part number for series including of C-CAJPD and C-CAJPDS type.- Threaded and nut Material: Q235 Carbon Steel and SUS304 Stainless steel.- Surface Treatment: Zinc Plating for Q235 Carbon Steel.- Adjuster Part material: Nylon Pad.- Nominal of Thread size (M): 10, 12, 16 and 20.- Thread Length size: 80, 100, 120, 150 and 200 mm.- This is an economy series; The price is cheaper than the MISUMI standard product.- Economy series Leveling Mounts, Nylon Pad- Type: Adjusting Bolt with Nylon Pad.- Part number for series including of C-CFJLM and C-CFJLMS type.- Threaded and nut Material: Q235 Carbon Steel and SUS304 Stainless steel.- Surface Treatment: Zinc Plating for Q235 Carbon Steel.- Adjuster Pad Part material: Nylon.- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.- This is an economy series; The price is cheaper than the MISUMI standard product.
From: 45,081 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |