(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stripper Guide Pins(Pin type:Type fixed to stripper plate)

Stripper Guide Pins products in the Press Die Components category. Specified by Pin type Type fixed to stripper plate. There are around 2 items of Stripper Guide Pins products available and the specifications can easily be compared. Die-casting parts and accessories. Stripper Guide Pins offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • Same day
  • 4 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    High Rigidity Stripper Guide Pins  -Type Fixed to Stripper Plate, Headed-

    High Rigidity Stripper Guide Pins -Type Fixed to Stripper Plate, Headed-

    MISUMI

    Highly rigid stripper guide pin with fixed stripper plate and collar type. The material is bearing steel. It is compatible with the SG type (tolerance range 5μm) bushing, and either type can be used. By fixing to a stripper plate, the length of the pin can be shortened and the rigidity can be increased compared to fixing to a punch plate. Special clamps are also available for the flange type.

    • PLAIN
    • OIL-FREE
    • STANDARD
    CAD :
    2D / 3D
    Pin type Type Tolerance range Material
    Type fixed to stripper plate Pins 5μm SUJ2
    Days to Ship: Số ngày giao hàng: 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.

    High Rigidity Stripper Guide Pins  -Type Fixed to Stripper Plate, Straight-

    High Rigidity Stripper Guide Pins -Type Fixed to Stripper Plate, Straight-

    MISUMI

    Highly rigid stripper guide pin with fixed stripper plate and straight type. The material is bearing steel. It is compatible with the SG type (tolerance range 5μm) bushing, and either type can be used. By fixing to a stripper plate, the length of the pin can be shortened and the rigidity can be increased compared to fixing to a punch plate.

    • PLAIN
    • OIL-FREE
    • STANDARD
    CAD :
    2D / 3D
    Pin type Type Tolerance range Material
    Type fixed to stripper plate Pins 5μm SUJ2
    Days to Ship: Số ngày giao hàng: 6 Day(s)
    day to ship 6 Day(s)
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Pin type
Type
Tolerance range
Material

    You can add up to 6 items per a category to the compare list.

    High Rigidity Stripper Guide Pins  -Type Fixed to Stripper Plate, Headed-

        You can add up to 6 items per a category to the compare list.

        High Rigidity Stripper Guide Pins  -Type Fixed to Stripper Plate, Straight-
          BrandNhãn hiệu

          MISUMI

          MISUMI

          Product SeriesDòng sản phẩm

          High Rigidity Stripper Guide Pins -Type Fixed to Stripper Plate, Headed-

          High Rigidity Stripper Guide Pins -Type Fixed to Stripper Plate, Straight-

          CADCAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to ShipSố ngày giao hàng 6 Day(s) 6 Day(s)
          SpecificationsĐặc điểm kĩ thuật
          • PLAIN
          • OIL-FREE
          • STANDARD
          • PLAIN
          • OIL-FREE
          • STANDARD
          Pin typeType fixed to stripper plateType fixed to stripper plate
          TypePinsPins
          Tolerance range5μm5μm
          MaterialSUJ2SUJ2

          Loading...Tải…

          1. 1

          Related Categories to Stripper Guide PinsDanh mục liên quan đến Stripper Guide Pins