(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Precision Button Dies(Material:SKD11 Equivalent)

Precision Button Dies products in the Press Die Components category. Specified by Material SKD11 Equivalent. There are around 2 items of Precision Button Dies products available and the specifications can easily be compared. Die-casting parts and accessories. Precision Button Dies offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 8 Day(s) or Less

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    PRECISION Angular Button Dies  Headed Type

    PRECISION Angular Button Dies Headed Type

    MISUMI

    Precision grade (0.005 coaxiality) angular button die. This type has a tapered escape hole for the removed scraps to prevent debris clogging, and has a brim at the end to prevent it from falling out. Materials can be selected from die steel, high speed steel, powder high speed steel, and hardened steel (V40).

    • FLANGE
    • SKD11
    • POWDER HSS
    • CARBIDE
    CAD :
    2D / 3D
    Punches/Button dies With/without air hole Tip shape Material
    Button dies (with head) - Round SKD11 Equivalent
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    PRECISION Angular Button Dies  Straight Type

    PRECISION Angular Button Dies Straight Type

    MISUMI

    Precision grade (0.005 coaxiality) angular button die. It is a straight type with a tapered escape hole for the removed waste to prevent clogging. Materials can be selected from die steel, high speed steel, powder high speed steel, and hardened steel (V40).

    • PRESS-FIT
    • SKH51
    • POWDER HSS
    • CARBIDE
    CAD :
    2D / 3D
    Punches/Button dies With/without air hole Tip shape Material
    Button dies (Straight) - Round SKD11 Equivalent
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Punches/Button dies
With/without air hole
Tip shape
Material

    You can add up to 6 items per a category to the compare list.

    PRECISION Angular Button Dies  Headed Type

        You can add up to 6 items per a category to the compare list.

        PRECISION Angular Button Dies  Straight Type
          BrandNhãn hiệu

          MISUMI

          MISUMI

          Product SeriesDòng sản phẩm

          PRECISION Angular Button Dies Headed Type

          PRECISION Angular Button Dies Straight Type

          CADCAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to ShipSố ngày giao hàng 8 Day(s) or more 8 Day(s) or more
          SpecificationsĐặc điểm kĩ thuật
          • FLANGE
          • SKD11
          • POWDER HSS
          • CARBIDE
          • PRESS-FIT
          • SKH51
          • POWDER HSS
          • CARBIDE
          Punches/Button diesButton dies (with head)Button dies (Straight)
          With/without air hole--
          Tip shapeRoundRound
          MaterialSKD11 EquivalentSKD11 Equivalent

          Loading...Tải…

          1. 1

          Related Categories to Precision Button DiesDanh mục liên quan đến Precision Button Dies