(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Non-Clogging Carbide Button Dies(Inside shape:Angular)

Non-Clogging Carbide Button Dies products in the Press Die Components category. Specified by Inside shape Angular. There are around 2 items of Non-Clogging Carbide Button Dies products available and the specifications can easily be compared. Die-casting parts and accessories. Non-Clogging Carbide Button Dies offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 6 Day(s) or Less

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Non-clogging Carbide Angular Button Dies  -Headed Type -

    Non-clogging Carbide Angular Button Dies -Headed Type -

    MISUMI

    This is a carbide angular button die with a flange that suppresses the occurrence of clogging when used in conjunction with a suction device. The material is carbide (V40). Shank diameter tolerance can be selected from m5 and 0/+0.005.

    • FLANGE
    • CARBIDE
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Material
    Headed type A Angular Carbide V40 (HIP)
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Non-clogging Carbide Angular Button Dies  -Straight Type-

    Non-clogging Carbide Angular Button Dies -Straight Type-

    MISUMI

    This is a straight carbide angular button die that can be used in conjunction with a suction device to prevent clogging. The material is carbide (V40). Shank diameter tolerance can be selected from n5 and 0/+0.005.

    • PRESS-FIT
    • CARBIDE
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Material
    Straight A Angular Carbide V40 (HIP)
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Shape
Tip shape
Inside shape
Material

    You can add up to 6 items per a category to the compare list.

    Non-clogging Carbide Angular Button Dies  -Headed Type -

        You can add up to 6 items per a category to the compare list.

        Non-clogging Carbide Angular Button Dies  -Straight Type-
          BrandNhãn hiệu

          MISUMI

          MISUMI

          Product SeriesDòng sản phẩm

          Non-clogging Carbide Angular Button Dies -Headed Type -

          Non-clogging Carbide Angular Button Dies -Straight Type-

          CADCAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to ShipSố ngày giao hàng 6 Day(s) or more 6 Day(s) or more
          SpecificationsĐặc điểm kĩ thuật
          • FLANGE
          • CARBIDE
          • PRESS-FIT
          • CARBIDE
          ShapeHeaded typeStraight
          Tip shapeAA
          Inside shapeAngularAngular
          MaterialCarbide V40 (HIP)Carbide V40 (HIP)

          Loading...Tải…

          1. 1

          Related Categories to Non-Clogging Carbide Button DiesDanh mục liên quan đến Non-Clogging Carbide Button Dies