(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Punches For Heavy Load(Surface treatment:RW coating)

Punches For Heavy Load products in the Press Die Components category. Specified by Surface treatment RW coating. There are around 4 items of Punches For Heavy Load products available and the specifications can easily be compared. Die-casting parts and accessories. Punches For Heavy Load offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

4 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Double-Stepped Shoulder Punches for Heavy Load  RW Coating

    Double-Stepped Shoulder Punches for Heavy Load RW Coating

    MISUMI

    This is a two-stage punch for punching high tensile strength and thick plates, with improved coating adhesion by using a combination of Al-Cr coating, which has higher heat resistance and durability than conventional TiCN, and WPCⓇ treatment. Please use this when the required cutting edge length for the punch guide cannot be secured with the set cutting edge diameter.

    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Double-stepped None RW coating Yes SKH51 Equivalent / Powdered high-speed steel Standard
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load  RW Coating

    Punches for Heavy Load RW Coating

    MISUMI

    ・A highly durable product that suppresses flange damage and cutting edge wear, reducing maintenance man-hours and total costs. [What is a punch for punching thick plates]・Recommended when punching high tensile strength materials and other situations where you are concerned about damage to the punch brim. [What is RW coating]・It is a coating with higher hardness and higher heat resistance than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film. ・Compared to TiCN・HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.

    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped None RW coating Yes SKH51 Equivalent / Powdered high-speed steel Standard
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load  RW Coating

    Jector Punches for Heavy Load RW Coating

    MISUMI

    Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials. [What is RW coating] It is a coating with higher hardness and higher heat resistance than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film. Compared to TiCN/HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.

    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped Standard type / Spring and pin reinforced type RW coating Yes Powdered high-speed steel Standard
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load  Configurable Full Length Type RW Coating

    Jector Punches for Heavy Load Configurable Full Length Type RW Coating

    MISUMI

    Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials. ・This is a jetter punch that keeps the cutting edge length (B dimension) constant for any given overall length (L dimension). Because there is no side hole in the shank, the punch is less likely to break than regular jet punches for punching thick plates. [What is RW coating] It is a coating with higher hardness and higher heat resistance than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film. Compared to TiCN/HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.

    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped Standard type / Spring and pin reinforced type RW coating Yes Powdered high-speed steel Standard
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
Tip shape
Shank type
Jector
Surface treatment
Heavy-load punches
Material
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Double-Stepped Shoulder Punches for Heavy Load  RW Coating

        You can add up to 6 items per a category to the compare list.

        Punches for Heavy Load  RW Coating

            You can add up to 6 items per a category to the compare list.

            Jector Punches for Heavy Load  RW Coating

                You can add up to 6 items per a category to the compare list.

                Jector Punches for Heavy Load  Configurable Full Length Type RW Coating
                  BrandNhãn hiệu

                  MISUMI

                  MISUMI

                  MISUMI

                  MISUMI

                  Product SeriesDòng sản phẩm

                  Double-Stepped Shoulder Punches for Heavy Load RW Coating

                  Punches for Heavy Load RW Coating

                  Jector Punches for Heavy Load RW Coating

                  Jector Punches for Heavy Load Configurable Full Length Type RW Coating

                  CADCAD
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  From
                  Days to ShipSố ngày giao hàng 7 Day(s) or more 7 Day(s) or more 7 Day(s) or more 7 Day(s) or more
                  Tip shapeA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / G
                  Shank typeDouble-steppedSingle-steppedSingle-steppedSingle-stepped
                  JectorNoneNoneStandard type / Spring and pin reinforced typeStandard type / Spring and pin reinforced type
                  Surface treatmentRW coatingRW coatingRW coatingRW coating
                  Heavy-load punchesYesYesYesYes
                  MaterialSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelPowdered high-speed steelPowdered high-speed steel
                  Shank (mounting part) shapeStandardStandardStandardStandard

                  Loading...Tải…

                  1. 1

                  Related Categories to Punches For Heavy LoadDanh mục liên quan đến Punches For Heavy Load