(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
8 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45!
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes TiCN Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is TiCN coating] TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes Dicoat treatment
MISUMI
- A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes RW Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is RW coating] It is a coating that is harder and more heat resistant than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film. Compared to TiCN/HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes, HW Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is HW coating] It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating. Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN.
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes, DLC Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is DLC coating] Compared to other coatings, its greatest feature is a low coefficient of friction. Since there is less friction between the punch cutting edge and the workpiece, it is effective in piercing aluminum materials where chips are likely to be a problem during punching.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes, NW Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold. ・We have expanded the compatible sizes of coating punches from D32 to D45! [What is NW coating] WPC treatment is applied to the base of DLC coating to improve the adhesion of the DLC film. Like normal DLC, it is effective for piercing aluminum materials.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes, WPC treatment
MISUMI
- A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Material |
Tip shape |
Surface treatment |
Jector |
Heavy-load punches |
Shank type |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | ||||||||
CADCAD |
|
|
|
|
|
|
|
|
From | ||||||||
Days to ShipSố ngày giao hàng | 6 Day(s) or more | 9 Day(s) | 6 Day(s) or more | 12 Day(s) or more | 4 Day(s) | 11 Day(s) or more | 11 Day(s) or more | 5 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật | ||||||||
Material | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent |
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Surface treatment | None | TiCN | Dicoat | RW coating | HW coating | Without DLC foundation | DLC foundation WPC | WPC |
Jector | Spring reinforced type | Spring reinforced type | Spring reinforced type | Spring reinforced type | Spring reinforced type | Spring reinforced type | Spring reinforced type | Spring reinforced type |
Heavy-load punches | No | No | No | No | No | No | No | No |
Shank type | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped |
Shank (mounting part) shape | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole |