(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
6 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Straight Punches Normal, Lapping
MISUMI
A punch with the same diameter as the punch holding part and the cutting edge. There are two types to choose from: a normal type with a regular polished finish, and a lap finish with a polished edge.
Material | Jector | Shank type | Surface treatment | Heavy-load punches | Shank (mounting part) shape |
---|---|---|---|---|---|
SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None | Straight | None / Lapping | No | Standard |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Straight Punches Normal, Lapping
MISUMI
A punch with the same diameter as the punch holding part and the cutting edge. A jetter pin for removing scraps is built into the punch.
Material | Jector | Shank type | Surface treatment | Heavy-load punches | Shank (mounting part) shape |
---|---|---|---|---|---|
SKD11 Equivalent / SKH51 Equivalent | Standard type | Straight | None / Lapping | No | Standard |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Straight punch with TiCN coating for improved wear resistance.
Material | Jector | Shank type | Surface treatment | Heavy-load punches | Shank (mounting part) shape |
---|---|---|---|---|---|
SKH51 Equivalent / Powdered high-speed steel | None | Straight | TiCN | No | Standard |
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
This punch is useful when drilling multiple holes in relatively thin material. The punch head diameter (H dimension) decreases according to the cutting edge diameter, making it convenient for narrow pitch applications.
Material | Jector | Shank type | Surface treatment | Heavy-load punches | Shank (mounting part) shape |
---|---|---|---|---|---|
SKH51 Equivalent | None | Straight | None | No | Standard |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
A straight punch with a DLC coating that features a low coefficient of friction. Effective for aluminum piercing, etc.
Material | Jector | Shank type | Surface treatment | Heavy-load punches | Shank (mounting part) shape |
---|---|---|---|---|---|
SKH51 Equivalent / Powdered high-speed steel | None | Straight | Without DLC foundation | No | Standard |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapped Straight Punches Normal, Lapping
MISUMI
This is a type of punch where the punch holding part and the cutting edge have the same diameter, and the punch is held from the back with a bolt. There are two types to choose from: a normal type with a polished finish and a lap finish with a polished cutting edge.
Material | Jector | Shank type | Surface treatment | Heavy-load punches | Shank (mounting part) shape |
---|---|---|---|---|---|
SKD11 Equivalent | None | Straight | None / Lapping | No | Tapped |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Material |
Jector |
Shank type |
Surface treatment |
Heavy-load punches |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | ||||||
CADCAD |
|
|
|
|
|
|
From | ||||||
Days to ShipSố ngày giao hàng | 6 Day(s) or more | 6 Day(s) or more | 7 Day(s) | 5 Day(s) or more | 11 Day(s) or more | 6 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật | ||||||
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent | SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent |
Jector | None | Standard type | None | None | None | None |
Shank type | Straight | Straight | Straight | Straight | Straight | Straight |
Surface treatment | None / Lapping | None / Lapping | TiCN | None | Without DLC foundation | None / Lapping |
Heavy-load punches | No | No | No | No | No | No |
Shank (mounting part) shape | Standard | Standard | Standard | Standard | Standard | Tapped |