(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Straight Punches Normal, Lapping
MISUMI
A punch with the same diameter as the punch holding part and the cutting edge. There are two types to choose from: a normal type with a regular polished finish, and a lap finish with a polished edge.
Material | Jector | Shank type | Surface treatment | Heavy-load punches | Shank (mounting part) shape |
---|---|---|---|---|---|
Powdered high-speed steel | None | Straight | None / Lapping | No | Standard |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Straight punch with TiCN coating for improved wear resistance.
Material | Jector | Shank type | Surface treatment | Heavy-load punches | Shank (mounting part) shape |
---|---|---|---|---|---|
Powdered high-speed steel | None | Straight | TiCN | No | Standard |
Days to Ship: Số ngày giao hàng: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
A straight punch with a DLC coating that features a low coefficient of friction. Effective for aluminum piercing, etc.
Material | Jector | Shank type | Surface treatment | Heavy-load punches | Shank (mounting part) shape |
---|---|---|---|---|---|
Powdered high-speed steel | None | Straight | Without DLC foundation | No | Standard |
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Material |
Jector |
Shank type |
Surface treatment |
Heavy-load punches |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | |||
CADCAD |
|
|
|
From | |||
Days to ShipSố ngày giao hàng | 6 Day(s) or more | 7 Day(s) | 12 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật |
|
|
|
Material | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel |
Jector | None | None | None |
Shank type | Straight | Straight | Straight |
Surface treatment | None / Lapping | TiCN | Without DLC foundation |
Heavy-load punches | No | No | No |
Shank (mounting part) shape | Standard | Standard | Standard |