(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps! ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches. ・A punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length B for the guide cannot be secured with the cutting edge diameter P. ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.
Shank type | Material | Tip shape | Heavy-load punches | Jector | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Double-stepped | SKD11 Equivalent / Powdered high-speed steel | A / D / R / E / G | No | None | None | Tapped |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Shank type |
Material |
Tip shape |
Heavy-load punches |
Jector |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI |
Product SeriesDòng sản phẩm | |
CADCAD |
|
From | |
Days to ShipSố ngày giao hàng | 6 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật |
|
Shank type | Double-stepped |
Material | SKD11 Equivalent / Powdered high-speed steel |
Tip shape | A / D / R / E / G |
Heavy-load punches | No |
Jector | None |
Surface treatment | None |
Shank (mounting part) shape | Tapped |