(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Punches(Jector:Large-diameter pin type)

Punches products in the Press Die Components category. Specified by Jector Large-diameter pin type. There are around 1 items of Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Punches offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

1 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Jector Punches Normal and Lapping with Large Diameter Pins
    Jector Punches Normal and Lapping with Large Diameter Pins
    Jector Punches Normal and Lapping with Large Diameter Pins
    Jector Punches Normal and Lapping with Large Diameter Pins

    Jector Punches Normal and Lapping with Large Diameter Pins

    MISUMI

    ・Since the diameter of the waste removal pin is larger than that of a normal jetter punch, a more stable waste removal effect can be expected. ・The pin strength and rigidity have also been increased by increasing the diameter of the brushing pin. Please also try this when pin breakage is a problem with regular jet punches.

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Large-diameter pin type SKD11 Equivalent No Standard None / Lapping
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Shank type
Tip shape
Jector
Material
Heavy-load punches
Shank (mounting part) shape
Surface treatment

    You can add up to 6 items per a category to the compare list.

    Jector Punches Normal and Lapping with Large Diameter Pins
      Jector Punches Normal and Lapping with Large Diameter Pins
      Jector Punches Normal and Lapping with Large Diameter Pins
      Jector Punches Normal and Lapping with Large Diameter Pins
      BrandNhãn hiệu

      MISUMI

      Product SeriesDòng sản phẩm

      Jector Punches Normal and Lapping with Large Diameter Pins

      CADCAD
      • 2D / 3D
      From
      Days to ShipSố ngày giao hàng 6 Day(s) or more
      SpecificationsĐặc điểm kĩ thuật
      • FLANGE
      • SKD11
      Shank typeSingle-stepped
      Tip shapeA / D / R / E / G
      JectorLarge-diameter pin type
      MaterialSKD11 Equivalent
      Heavy-load punchesNo
      Shank (mounting part) shapeStandard
      Surface treatmentNone / Lapping

      Loading...Tải…

      1. 1

      Related Categories to PunchesDanh mục liên quan đến Punches