(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Punches(Shank type:Double-stepped)

Punches products in the Press Die Components category. Specified by Shank type Double-stepped. There are around 9 items of Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Punches offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

9 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Double Stepped Shoulder Punches, Normal

    Double Stepped Shoulder Punches, Normal

    MISUMI

    punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length B for the guide cannot be secured with the cutting edge diameter P.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Double-stepped A / D / R / E / G None SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel No Standard None
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Double Stepped Shoulder Punches Quill type

    Double Stepped Shoulder Punches Quill type

    MISUMI

    A punch with a guide section separate from the cutting edge. Please use this when the diameter of the cutting edge is small and it is difficult to secure the necessary cutting edge length for the guide.

    • FLANGE
    • SKH51
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Double-stepped A None SKH51 Equivalent / Powdered high-speed steel No Standard None
    Days to Ship: Số ngày giao hàng: 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Double-Stepped Tapped Punches -TiCN Coating-

    Double-Stepped Tapped Punches -TiCN Coating-

    MISUMI

    ・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps! ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches. ・A punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length B for the guide cannot be secured with the cutting edge diameter P. ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.

    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Double-stepped A / D / R / E / G None Powdered high-speed steel No Tapped TiCN
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Double-Stepped Tapped Punches -HW Coating-

    Double-Stepped Tapped Punches -HW Coating-

    MISUMI

    ・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps! ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches. ・A punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length B for the guide cannot be secured with the cutting edge diameter P. ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.

    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Double-stepped A / D / R / E / G None Powdered high-speed steel No Tapped HW coating
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Double Stepped Shoulder Punches, TiCN Coating

    Double Stepped Shoulder Punches, TiCN Coating

    MISUMI

    A two-stage shoulder punch with TiCN coating, which is widely used in press dies.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Double-stepped A / D / R / E / G None SKH51 Equivalent / Powdered high-speed steel No Standard TiCN
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Double Stepped Shoulder Punches, HW Coating

    Double Stepped Shoulder Punches, HW Coating

    MISUMI

    A two-stage shoulder punch with improved coating adhesion by using WPCⓇ treatment.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Double-stepped A / D / R / E / G None SKH51 Equivalent / Powdered high-speed steel No Standard HW coating
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Double-Stepped Shoulder Punches, RW Coating

    Double-Stepped Shoulder Punches, RW Coating

    MISUMI

    A two-stage shoulder punch that uses a combination of Al-Cr coating, which has higher heat resistance and durability than conventional TiCN, and WPCⓇ treatment.

    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Double-stepped A / D / R / E / G None SKH51 Equivalent / Powdered high-speed steel No Standard RW coating
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Double Stepped Shoulder Punches -DLC Coating-

    Double Stepped Shoulder Punches -DLC Coating-

    MISUMI

    A two-stage shoulder punch with DLC coating. Effective for aluminum piercing processing.

    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Double-stepped A / D / R / E / G None SKH51 Equivalent / Powdered high-speed steel No Standard Without DLC foundation
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Double Stepped Shoulder Punches -NW Coating(DLC Coating+WPC® Foundation Treatment)-

    Double Stepped Shoulder Punches -NW Coating(DLC Coating+WPC® Foundation Treatment)-

    MISUMI

    A two-stage shoulder punch that improves coating adhesion by using DLC coating and WPCⓇ processing together. Effective for aluminum piercing processing.

    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Double-stepped A / D / R / E / G None SKH51 Equivalent / Powdered high-speed steel No Standard DLC foundation WPC
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Shank type
Tip shape
Jector
Material
Heavy-load punches
Shank (mounting part) shape
Surface treatment

    You can add up to 6 items per a category to the compare list.

    Double Stepped Shoulder Punches, Normal

        You can add up to 6 items per a category to the compare list.

        Double Stepped Shoulder Punches Quill type

            You can add up to 6 items per a category to the compare list.

            Double-Stepped Tapped Punches -TiCN Coating-

                You can add up to 6 items per a category to the compare list.

                Double-Stepped Tapped Punches -HW Coating-

                    You can add up to 6 items per a category to the compare list.

                    Double Stepped Shoulder Punches, TiCN Coating

                        You can add up to 6 items per a category to the compare list.

                        Double Stepped Shoulder Punches, HW Coating

                            You can add up to 6 items per a category to the compare list.

                            Double-Stepped Shoulder Punches, RW Coating

                                You can add up to 6 items per a category to the compare list.

                                Double Stepped Shoulder Punches -DLC Coating-

                                    You can add up to 6 items per a category to the compare list.

                                    Double Stepped Shoulder Punches -NW Coating(DLC Coating+WPC® Foundation Treatment)-
                                      BrandNhãn hiệu

                                      MISUMI

                                      MISUMI

                                      MISUMI

                                      MISUMI

                                      MISUMI

                                      MISUMI

                                      MISUMI

                                      MISUMI

                                      MISUMI

                                      Product SeriesDòng sản phẩm

                                      Double Stepped Shoulder Punches, Normal

                                      Double Stepped Shoulder Punches Quill type

                                      Double-Stepped Tapped Punches -TiCN Coating-

                                      Double-Stepped Tapped Punches -HW Coating-

                                      Double Stepped Shoulder Punches, TiCN Coating

                                      Double Stepped Shoulder Punches, HW Coating

                                      Double-Stepped Shoulder Punches, RW Coating

                                      Double Stepped Shoulder Punches -DLC Coating-

                                      Double Stepped Shoulder Punches -NW Coating(DLC Coating+WPC® Foundation Treatment)-

                                      CADCAD
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      From
                                      Days to ShipSố ngày giao hàng 6 Day(s) or more 6 Day(s) 5 Day(s) or more 4 Day(s) 4 Day(s) or more 4 Day(s) or more 7 Day(s) or more 11 Day(s) or more 11 Day(s) or more
                                      SpecificationsĐặc điểm kĩ thuật
                                      • FLANGE
                                      • SKH51
                                      • SKD11
                                      • POWDER HSS
                                      • TiCN
                                      • HW
                                      • FLANGE
                                      • SKH51
                                      • POWDER HSS
                                          • FLANGE
                                          • SKH51
                                          • SKD11
                                          • POWDER HSS
                                          • TiCN
                                          • HW
                                          • FLANGE
                                          • SKH51
                                          • SKD11
                                          • POWDER HSS
                                          • TiCN
                                          • HW
                                                Shank typeDouble-steppedDouble-steppedDouble-steppedDouble-steppedDouble-steppedDouble-steppedDouble-steppedDouble-steppedDouble-stepped
                                                Tip shapeA / D / R / E / GAA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / G
                                                JectorNoneNoneNoneNoneNoneNoneNoneNoneNone
                                                MaterialSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelPowdered high-speed steelPowdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steel
                                                Heavy-load punchesNoNoNoNoNoNoNoNoNo
                                                Shank (mounting part) shapeStandardStandardTappedTappedStandardStandardStandardStandardStandard
                                                Surface treatmentNoneNoneTiCNHW coatingTiCNHW coatingRW coatingWithout DLC foundationDLC foundation WPC

                                                Loading...Tải…

                                                1. 1

                                                Related Categories to PunchesDanh mục liên quan đến Punches