(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Shelving Uprights

Shelf poles are the struts used to set up the shelves. They are fastened to the wall with screws and the like, and used to install storage shelves in combination with shelf boards, shelf brackets and other parts. A certain degree of strength is required for them to support the weight of stored items and parts; stainless steel, aluminum, steel and other metals that are hardly deformable and excellent in corrosion resistance are often used as materials. Usually, there are holes or grooves on shelf poles, and screws or clips are fixed to them to be the base of the shelf board. When the standards between the shelf pole and other parts are different, they may not fit with each other. Check their sizes and model numbers in advance. In addition, it is desirable that shelf poles are installed on places which are strong enough to bear the load applied. The installation location should be considered in advance.
CAD
Days to Ship
  • All
  • 7 Day(s) or Less

1 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Shelf Column Set, Brush / Fit / SUS

    Shelf Column Set, Brush / Fit / SUS

    SINJI

    [Shelf columns provided as a set]6 shelf plates can be installed using a single set.* Shelf plates sold separately. ■ Set details· Shelf column × 4 Pc / Shelf bracket × 24 Pc / Mounting screws × 1 Set

    From: 1,394,118 VND
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
From
Days to ShipSố ngày giao hàng

    You can add up to 6 items per a category to the compare list.

    Shelf Column Set, Brush / Fit / SUS
      BrandNhãn hiệu

      SINJI

      Product SeriesDòng sản phẩm

      Shelf Column Set, Brush / Fit / SUS

      From

      1,394,118 VND

      Days to ShipSố ngày giao hàng 7 Day(s) or more

      Loading...Tải…

      1. 1

      Related Categories to Shelving UprightsDanh mục liên quan đến Shelving Uprights