(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Other Lightings

A lamp is a lighting fixture that consists of a light source such as a light bulb and a cover that surrounds it. Our main products are interior lights that illuminate the interior of warehouses. It is used in industrial refrigerators and outdoors because it maintains a constant illuminance even when the ambient temperature changes. Some products have a structure that is resistant to shock and vibration, some can be used by connecting multiple interior lights and are used not only for warehouses but also for ships, etc. Aluminum alloy etc. are used for the body part where the light source which becomes the light source of the lamp is installed, and materials such as rigid glass, milky glass, etc. are used for the cover part. Depending on the product, the bulb may be sold separately, so you need to check the accessory information before purchasing.
CAD
Days to Ship
  • All
  • Same day
  • 10 Day(s) or Less
  • 16 Day(s) or Less

3 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Interior Light (with Guard) FE-701

    Interior Light (with Guard) FE-701

    TAKIGEN

    A sealed structure with excellent performance in the face of shock and vibration. Illuminance is maintained at a constant level, even if the ambient temperature changes. The price of the lamp is lower than a fluorescent type.

    CAD :
    2D
    From: 1,887,594 VND
    Days to Ship: Số ngày giao hàng: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    Interior Light FE-704

    Interior Light FE-704

    TAKIGEN

    Illuminance is maintained at a constant level, even if the ambient temperature changes. The price of the lamp is lower than a fluorescent type. Easy to mount.

    CAD :
    2D
    From: 740,128 VND
    Days to Ship: Số ngày giao hàng: 10 Day(s) or more
    day to ship 10 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Room Lamp

    Room Lamp

    KONG JIN

    From: 1,024,734 VND
    Days to Ship: Số ngày giao hàng: 16 Day(s)
    day to ship 16 Day(s)
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng

    You can add up to 6 items per a category to the compare list.

    Interior Light (with Guard) FE-701

        You can add up to 6 items per a category to the compare list.

        Interior Light FE-704

            You can add up to 6 items per a category to the compare list.

            Room Lamp
              BrandNhãn hiệu

              TAKIGEN

              TAKIGEN

              KONG JIN

              Product SeriesDòng sản phẩm

              Interior Light (with Guard) FE-701

              Interior Light FE-704

              Room Lamp

              CADCAD
              • 2D
              • 2D
              From

              1,887,594 VND

              740,128 VND

              1,024,734 VND

              Days to ShipSố ngày giao hàng Same day or more 10 Day(s) or more 16 Day(s)

              Loading...Tải…

              1. 1

              Related Categories to Other LightingsDanh mục liên quan đến Other Lightings