(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SAKAZUME ELECTRIC

The company was the first in the industry to present an indicator light that could directly connect to 100 VAC or 200 VAC power supplies, and has earned a high level of trust in the marketplace.
* Some products are not listed with MISUMI-VONA. Estimates and orders are available through the WOS. To the WOS (Web Order System)