(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MISUMI Gas Springs(Body Type:GSQ)

MISUMI offers products Gas Springs specified by Body Type GSQ from Press Die Components product category. There are a total of 1 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24/7. Free shipping, no minimum order.
CAD
Days to Ship
  • All
  • Same day
  • 4 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 22 Day(s) or Less
  • Others

1 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Gas Spring GSQ
    Gas Spring GSQ
    Gas Spring GSQ
    Gas Spring GSQ

    Gas Spring GSQ

    MISUMI

    A high-load capable type of the GSP32. The initial load capability is 32% greater than the GSP32. Plate for mounting is HM and FM, same as for GSP.

    • Volume Discount
    CAD :
    2D / 3D
    Stroke (S)(mm) Outer diameter (D)(mm) L Dimension (L)(mm) Set/single item Initial load(N) Maximum load(N) Plate Type Body Type Brand Mounting position (Flange shape) Gas Venting With Hose Linkage
    10 ~ 80 32 75 ~ 230 Body only 6600 9871 ~ 12998 - GSQ MISUMI - -
    From: 7,711,600 VND
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
Stroke (S)(mm)
Outer diameter (D)(mm)
L Dimension (L)(mm)
Set/single item
Initial load(N)
Maximum load(N)
Plate Type
Body Type
Brand
Mounting position (Flange shape)
Gas Venting With Hose Linkage

    You can add up to 6 items per a category to the compare list.

    Gas Spring GSQ
      Gas Spring GSQ
      Gas Spring GSQ
      Gas Spring GSQ
      BrandNhãn hiệu

      MISUMI

      Product SeriesDòng sản phẩm

      Gas Spring GSQ

      CADCAD
      • 2D / 3D
      From

      7,711,600 VND-

      Days to ShipSố ngày giao hàng 4 Day(s) or more
      Stroke (S)(mm)10 ~ 80
      Outer diameter (D)(mm)32
      L Dimension (L)(mm)75 ~ 230
      Set/single itemBody only
      Initial load(N)6600
      Maximum load(N)9871 ~ 12998
      Plate Type-
      Body TypeGSQ
      BrandMISUMI
      Mounting position (Flange shape)-
      Gas Venting With Hose Linkage-

      Loading...Tải…

      1. 1

      Related Categories to Gas SpringsDanh mục liên quan đến Gas Springs