(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
Ideal for those occasions requring a slightly stronger load than with coil springs.
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
- | 19 ~ 25 | - | Only plates | - | - | - | - | - | Bottom face clamping (Square) | - |
From: 315,538 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Features a lower height and is ideal for those occasions where a high-load capability is required.
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
- | 32 ~ 50 | - | Only plates | - | - | BM (For GSN) | - | - | Bottom face clamping (Square) | No |
From: 435,537 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Sizes with an outer diameter of 38 or more have four tapped holes for mounting, which improves stability during installation.
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
- | 32 ~ 38 | - | Only plates | - | - | - | - | - | Bottom face clamping (Square) | - |
From: 435,537 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Stroke (S)(mm) |
Outer diameter (D)(mm) |
L Dimension (L)(mm) |
Set/single item |
Initial load(N) |
Maximum load(N) |
Plate Type |
Body Type |
Brand |
Mounting position (Flange shape) |
Gas Venting With Hose Linkage |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | |||
CADCAD |
|
|
|
From | 315,538 VND- | 435,537 VND- | 435,537 VND Special Price On Sale Till 31/03/2025 |
Days to ShipSố ngày giao hàng | 4 Day(s) or more | 4 Day(s) or more | 4 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật |
| ||
Stroke (S)(mm) | - | - | - |
Outer diameter (D)(mm) | 19 ~ 25 | 32 ~ 50 | 32 ~ 38 |
L Dimension (L)(mm) | - | - | - |
Set/single item | Only plates | Only plates | Only plates |
Initial load(N) | - | - | - |
Maximum load(N) | - | - | - |
Plate Type | - | BM (For GSN) | - |
Body Type | - | - | - |
Brand | - | - | - |
Mounting position (Flange shape) | Bottom face clamping (Square) | Bottom face clamping (Square) | Bottom face clamping (Square) |
Gas Venting With Hose Linkage | - | No | - |