(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
13 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Gas Spring -Global Standard Type GSV-
MISUMI
A global standard type gas spring/GSV that is compatible with piping.
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
7 ~ 125 | 19 ~ 150 | 44 ~ 295 | Body only | 1700 ~ 95000 | 2800 ~ 135000 | - | GSV | MISUMI | - | No |
From: 1,573,756 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Ideal for those occasions requring a slightly stronger load than with coil springs.
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
10 ~ 80 | 19 ~ 25 | 65 ~ 205 | Body only | 800 ~ 1600 | 1043 ~ 2973 | - | - | - | - | - |
From: 3,850,589 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Compact and can handle high loads.A larger range of sizes for improved design freedom.
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
10 ~ 80 | 19 ~ 63 | 75 ~ 255 | Body only | 1500 ~ 30000 | 1935 ~ 53891 | - | GSP | MISUMI | - | - |
From: 3,596,320 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
38 | 25 | 135 | Body only | 3000 | 5950 | - | - | - | - | - |
From: 4,543,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Features a lower height and is ideal for those occasions where a high-load capability is required.
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
10 ~ 80 | 25 ~ 63 | 55 ~ 200 | Body only | 3000 ~ 20000 | 4980 ~ 35741 | - | GSN | MISUMI | - | No |
From: 1,239,105 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
A gas spring that is compatible with piping and is based on GSV with a reinforced mounting hole diameter and depth.
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
10 ~ 125 | 32 ~ 150 | 60 ~ 328 | Body only | 3600 ~ 95400 | 4900 ~ 200820 | - | - | - | - | - |
From: 2,518,010 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Sizes with an outer diameter of 38 or more have four tapped holes for mounting, which improves stability during installation.
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
10 ~ 80 | 32 ~ 63 | 75 ~ 240 | Body only | 4750 ~ 31000 | 7200 ~ 52500 | - | - | - | - | - |
From: 4,636,483 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Compatible with piping, ISO11901 type, and stroke length up to 300 mm.
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
10 ~ 300 | 32 ~ 195 | 70 ~ 760 | Body only | 1700 ~ 106000 | 1700 ~ 160000 | - | - | - | - | - |
From: 1,791,721 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
An entry level gas spring model.Features a small diameter, ensuring that it even fits within compact molds.
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
10 ~ 80 | 16 ~ 32 | 55 ~ 195 | Body only | 1000 ~ 5100 | 1405 ~ 9513 | - | MGSN | MISUMI | - | - |
From: 2,019,916 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Compatible with piping, the basic specifications are the same as GST, and the lower groove for fixing the plate is a square type gas spring.
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
10 ~ 125 | 50 ~ 120 | 72 ~ 322 | Body only | 9200 ~ 66300 | - | - | - | - | - | - |
From: 7,542,150 VND |
---|
Days to Ship: Số ngày giao hàng: 22 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a screw-in type gas spring MGSM. Please use with the collar and mounting surface in close contact.
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
10 ~ 25 | 12 ~ 16 | 75 ~ 120 | Body only | 400 ~ 800 | 595 ~ 1437 | - | MGSM | MISUMI | - | - |
From: 3,629,672 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
The highest load type of gas spring for piping, comes with an oil cover.
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
6 ~ 50 | 25 ~ 150 | 61 ~ 270 | Body only | 4250 ~ 184100 | - | - | GSSC | - | - | Yes / No |
From: 7,346,740 VND |
---|
Days to Ship: Số ngày giao hàng: 22 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
A high-load capable type of the GSP32. The initial load capability is 32% greater than the GSP32. Plate for mounting is HM and FM, same as for GSP.
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
10 ~ 80 | 32 | 75 ~ 230 | Body only | 6600 | 9871 ~ 12998 | - | GSQ | MISUMI | - | - |
From: 7,711,600 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Stroke (S)(mm) |
Outer diameter (D)(mm) |
L Dimension (L)(mm) |
Set/single item |
Initial load(N) |
Maximum load(N) |
Plate Type |
Body Type |
Brand |
Mounting position (Flange shape) |
Gas Venting With Hose Linkage |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | |||||||||||||
CADCAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
From | 1,573,756 VND Special Price On Sale Till 31/03/2025 | 3,850,589 VND- | 3,596,320 VND Special Price On Sale Till 31/03/2025 | 4,543,000 VND | 1,239,105 VND- | 2,518,010 VND Special Price On Sale Till 31/03/2025 | 4,636,483 VND Special Price On Sale Till 31/03/2025 | 1,791,721 VND Special Price On Sale Till 31/03/2025 | 2,019,916 VND- | 7,542,150 VND- | 3,629,672 VND- | 7,346,740 VND- | 7,711,600 VND- |
Days to ShipSố ngày giao hàng | Same day or more | 4 Day(s) or more | Same day or more | Same day | Same day or more | Same day or more | Same day or more | Same day or more | 4 Day(s) or more | 22 Day(s) or more | 4 Day(s) or more | 22 Day(s) or more | 4 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật |
|
| |||||||||||
Stroke (S)(mm) | 7 ~ 125 | 10 ~ 80 | 10 ~ 80 | 38 | 10 ~ 80 | 10 ~ 125 | 10 ~ 80 | 10 ~ 300 | 10 ~ 80 | 10 ~ 125 | 10 ~ 25 | 6 ~ 50 | 10 ~ 80 |
Outer diameter (D)(mm) | 19 ~ 150 | 19 ~ 25 | 19 ~ 63 | 25 | 25 ~ 63 | 32 ~ 150 | 32 ~ 63 | 32 ~ 195 | 16 ~ 32 | 50 ~ 120 | 12 ~ 16 | 25 ~ 150 | 32 |
L Dimension (L)(mm) | 44 ~ 295 | 65 ~ 205 | 75 ~ 255 | 135 | 55 ~ 200 | 60 ~ 328 | 75 ~ 240 | 70 ~ 760 | 55 ~ 195 | 72 ~ 322 | 75 ~ 120 | 61 ~ 270 | 75 ~ 230 |
Set/single item | Body only | Body only | Body only | Body only | Body only | Body only | Body only | Body only | Body only | Body only | Body only | Body only | Body only |
Initial load(N) | 1700 ~ 95000 | 800 ~ 1600 | 1500 ~ 30000 | 3000 | 3000 ~ 20000 | 3600 ~ 95400 | 4750 ~ 31000 | 1700 ~ 106000 | 1000 ~ 5100 | 9200 ~ 66300 | 400 ~ 800 | 4250 ~ 184100 | 6600 |
Maximum load(N) | 2800 ~ 135000 | 1043 ~ 2973 | 1935 ~ 53891 | 5950 | 4980 ~ 35741 | 4900 ~ 200820 | 7200 ~ 52500 | 1700 ~ 160000 | 1405 ~ 9513 | - | 595 ~ 1437 | - | 9871 ~ 12998 |
Plate Type | - | - | - | - | - | - | - | - | - | - | - | - | - |
Body Type | GSV | - | GSP | - | GSN | - | - | - | MGSN | - | MGSM | GSSC | GSQ |
Brand | MISUMI | - | MISUMI | - | MISUMI | - | - | - | MISUMI | - | MISUMI | - | MISUMI |
Mounting position (Flange shape) | - | - | - | - | - | - | - | - | - | - | - | - | - |
Gas Venting With Hose Linkage | No | - | - | - | No | - | - | - | - | - | - | Yes / No | - |