(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
4 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
1. Widely used in the mold manufacturing and processing industry, and also used in other industries.2. MISUMI rectangular coil springs use oil-cooled tempered spring steel to provide stable load and durable life.3. In order to facilitate identification and prevent rust, MISUMI's rectangular coil springs are painted.4. Comply with the upgraded RoHS2.0 ten material environmental standards
Outer diameter (D)(mm) | L Dimension (L)(mm) | Allowable deflection ratio(%) | Maximum load(N) | Brand | Material |
---|---|---|---|---|---|
8 ~ 50 | 30 ~ 80 | 40 | 63 ~ 1568 | MISUMI | - |
From: 17,901 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
1. Widely used in the mold manufacturing and processing industry, and also used in other industries.2. MISUMI rectangular coil springs use oil-cooled tempered spring steel to provide stable load and durable life.3. In order to facilitate identification and prevent rust, MISUMI's rectangular coil springs are painted.4. Comply with the upgraded RoHS2.0 ten material environmental standards
Outer diameter (D)(mm) | L Dimension (L)(mm) | Allowable deflection ratio(%) | Maximum load(N) | Brand | Material |
---|---|---|---|---|---|
8 ~ 35 | 30 ~ 100 | 25.6 | 110 ~ 1921 | MISUMI | - |
From: 17,901 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
1. Widely used in the mold manufacturing and processing industry, and also used in other industries.2. MISUMI rectangular coil springs use oil-cooled tempered spring steel to provide stable load and durable life.3. In order to facilitate identification and prevent rust, MISUMI's rectangular coil springs are painted.4. Comply with the upgraded RoHS2.0 ten material environmental standards
Outer diameter (D)(mm) | L Dimension (L)(mm) | Allowable deflection ratio(%) | Maximum load(N) | Brand | Material |
---|---|---|---|---|---|
8 ~ 35 | 35 ~ 100 | 19.2 | 165 ~ 2878 | MISUMI | - |
From: 32,262 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
1. Widely used in the mold manufacturing and processing industry, and also used in other industries.2. MISUMI rectangular coil springs use oil-cooled tempered spring steel to provide stable load and durable life.3. In order to facilitate identification and prevent rust, MISUMI's rectangular coil springs are painted.4. Comply with the upgraded RoHS2.0 ten material environmental standards
Outer diameter (D)(mm) | L Dimension (L)(mm) | Allowable deflection ratio(%) | Maximum load(N) | Brand | Material |
---|---|---|---|---|---|
27 ~ 30 | 50 ~ 70 | 16 | 2275 ~ 2824 | MISUMI | - |
From: 53,901 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
Outer diameter (D)(mm) |
L Dimension (L)(mm) |
Allowable deflection ratio(%) |
Maximum load(N) |
Brand |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | ||||
CADCAD |
|
|
|
|
From | 17,901 VND- | 17,901 VND Special Price On Sale Till 31/03/2025 | 32,262 VND- | 53,901 VND- |
Days to ShipSố ngày giao hàng | Same day or more | Same day or more | Same day or more | Same day or more |
Outer diameter (D)(mm) | 8 ~ 50 | 8 ~ 35 | 8 ~ 35 | 27 ~ 30 |
L Dimension (L)(mm) | 30 ~ 80 | 30 ~ 100 | 35 ~ 100 | 50 ~ 70 |
Allowable deflection ratio(%) | 40 | 25.6 | 19.2 | 16 |
Maximum load(N) | 63 ~ 1568 | 110 ~ 1921 | 165 ~ 2878 | 2275 ~ 2824 |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Material | - | - | - | - |