(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
A face punch with a straight edge that allows punching and face punching in one process. You can choose from shoulder, broken shank, and tapped. Materials can be selected from die steel, high speed steel, and powder high speed steel.
Shank type | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|
A type tip straight / A type tip pilot | A | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None / TiCN | Standard / Key flat / Tapped |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a face punch with a C dimension specification and a pilot tip that allows punching and face punching in one process. You can choose between shoulder, broken shank, and tapped. Materials can be selected from die steel, high speed steel, and powder high speed steel.
Shank type | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|
B type tip straight / B type tip pilot | A | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | None / TiCN | Standard / Key flat / Tapped |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Chamfering Punches DLC Coating -A Type-
MISUMI
You can choose from TiCN coating with increased wear resistance, DLC coating with a low coefficient of friction, and NW coating with WPC® treatment applied to the base of DLC coating to improve seizure resistance, wear resistance, and adhesion resistance. It is a face punch with a pilot type tip. You can choose between shoulder, broken shank, and tapped. Materials can be selected from high-speed steel and powdered high-speed steel.
Shank type | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|
A type tip straight / A type tip pilot | A | SKH51 Equivalent / Powdered high-speed steel | Without DLC foundation / DLC foundation WPC | Standard / Key flat / Tapped |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Chamfering Punches DLC Coating -B Type-
MISUMI
You can choose from TiCN coating with increased wear resistance, DLC coating with a low coefficient of friction, and NW coating with WPC® treatment applied to the base of DLC coating to improve seizure resistance, wear resistance, and adhesion resistance. It is a face punch with a pilot type tip. You can choose between shoulder, broken shank, and tapped. Materials can be selected from high-speed steel and powdered high-speed steel.
Shank type | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|
B type tip straight / B type tip pilot | A | SKH51 Equivalent / Powdered high-speed steel | Without DLC foundation / DLC foundation WPC | Standard / Key flat / Tapped |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Shank type |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | ||||
CADCAD |
|
|
|
|
From | - | - | - | - |
Days to ShipSố ngày giao hàng | 6 Day(s) or more | 6 Day(s) or more | 11 Day(s) or more | 11 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật |
|
|
|
|
Shank type | A type tip straight / A type tip pilot | B type tip straight / B type tip pilot | A type tip straight / A type tip pilot | B type tip straight / B type tip pilot |
Tip shape | A | A | A | A |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel |
Surface treatment | None / TiCN | None / TiCN | Without DLC foundation / DLC foundation WPC | Without DLC foundation / DLC foundation WPC |
Shank (mounting part) shape | Standard / Key flat / Tapped | Standard / Key flat / Tapped | Standard / Key flat / Tapped | Standard / Key flat / Tapped |