(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
PRECISION Angular Button Dies Headed Type
MISUMI
Precision grade (0.005 coaxiality) angular button die. This type has a tapered escape hole for the removed scraps to prevent debris clogging, and has a brim at the end to prevent it from falling out. Materials can be selected from die steel, high speed steel, powder high speed steel, and hardened steel (V40).
Punches/Button dies | With/without air hole | Tip shape | Material |
---|---|---|---|
Button dies (with head) | - | Round | Powdered high-speed steel |
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Angular Button Dies Straight Type
MISUMI
Precision grade (0.005 coaxiality) angular button die. It is a straight type with a tapered escape hole for the removed waste to prevent clogging. Materials can be selected from die steel, high speed steel, powder high speed steel, and hardened steel (V40).
Punches/Button dies | With/without air hole | Tip shape | Material |
---|---|---|---|
Button dies (Straight) | - | Round | Powdered high-speed steel |
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Punches/Button dies |
With/without air hole |
Tip shape |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | ||
CADCAD |
|
|
From | - | - |
Days to ShipSố ngày giao hàng | 8 Day(s) or more | 8 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật | ||
Punches/Button dies | Button dies (with head) | Button dies (Straight) |
With/without air hole | - | - |
Tip shape | Round | Round |
Material | Powdered high-speed steel | Powdered high-speed steel |