(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MISUMI Precision Button Dies(Tip shape:Round)

MISUMI offers products Precision Button Dies specified by Tip shape Round from Press Die Components product category. There are a total of 4 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24/7. Free shipping, no minimum order.
CAD
Days to Ship
  • All
  • 8 Day(s) or Less

4 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    PRECISION Angular Button Dies  Headed Type

    PRECISION Angular Button Dies Headed Type

    MISUMI

    Precision grade (0.005 coaxiality) angular button die. This type has a tapered escape hole for the removed scraps to prevent debris clogging, and has a brim at the end to prevent it from falling out. Materials can be selected from die steel, high speed steel, powder high speed steel, and hardened steel (V40).

    • FLANGE
    • SKD11
    • POWDER HSS
    • CARBIDE
    CAD :
    2D / 3D
    Punches/Button dies With/without air hole Tip shape Material
    Button dies (with head) - Round SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel / Carbide V40 (HIP)
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    PRECISION Carbide Angular Button Dies  Headed Type

    PRECISION Carbide Angular Button Dies Headed Type

    MISUMI

    Precision grade (coaxiality 0.005, roundness 0.0015) carbide angular button die. This type has a tapered escape hole for the removed scraps to prevent debris clogging, and has a brim at the end to prevent it from falling out. Materials can be selected from die steel, high speed steel, powder high speed steel, and strength (V40).

    • FLANGE
    • CARBIDE
    CAD :
    2D / 3D
    Punches/Button dies With/without air hole Tip shape Material
    Button dies (with head) W/O Round Carbide V40 (HIP) / Carbide super fine grain (HIP)
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    PRECISION Angular Button Dies  Straight Type

    PRECISION Angular Button Dies Straight Type

    MISUMI

    Precision grade (0.005 coaxiality) angular button die. It is a straight type with a tapered escape hole for the removed waste to prevent clogging. Materials can be selected from die steel, high speed steel, powder high speed steel, and hardened steel (V40).

    • PRESS-FIT
    • SKH51
    • POWDER HSS
    • CARBIDE
    CAD :
    2D / 3D
    Punches/Button dies With/without air hole Tip shape Material
    Button dies (Straight) - Round SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel / Carbide V40 (HIP)
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    PRECISION Carbide Angular Button Dies  Straight Type

    PRECISION Carbide Angular Button Dies Straight Type

    MISUMI

    Precision grade (coaxiality 0.005, roundness 0.0015) carbide angular button die. It is a straight type with no flange, which has a tapered escape hole for the removed waste to prevent clogging. Materials can be selected from die steel, high speed steel, powder high speed steel, and strength (V40).

    • PRESS-FIT
    • CARBIDE
    CAD :
    2D / 3D
    Punches/Button dies With/without air hole Tip shape Material
    Button dies (Straight) W/O Round Carbide V40 (HIP) / Carbide super fine grain (HIP)
    Days to Ship: Số ngày giao hàng: 8 Day(s) or more
    day to ship 8 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Punches/Button dies
With/without air hole
Tip shape
Material

    You can add up to 6 items per a category to the compare list.

    PRECISION Angular Button Dies  Headed Type

        You can add up to 6 items per a category to the compare list.

        PRECISION Carbide Angular Button Dies  Headed Type

            You can add up to 6 items per a category to the compare list.

            PRECISION Angular Button Dies  Straight Type

                You can add up to 6 items per a category to the compare list.

                PRECISION Carbide Angular Button Dies  Straight Type
                  BrandNhãn hiệu

                  MISUMI

                  MISUMI

                  MISUMI

                  MISUMI

                  Product SeriesDòng sản phẩm

                  PRECISION Angular Button Dies Headed Type

                  PRECISION Carbide Angular Button Dies Headed Type

                  PRECISION Angular Button Dies Straight Type

                  PRECISION Carbide Angular Button Dies Straight Type

                  CADCAD
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  From----
                  Days to ShipSố ngày giao hàng 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more
                  SpecificationsĐặc điểm kĩ thuật
                  • FLANGE
                  • SKD11
                  • POWDER HSS
                  • CARBIDE
                  • FLANGE
                  • CARBIDE
                  • PRESS-FIT
                  • SKH51
                  • POWDER HSS
                  • CARBIDE
                  • PRESS-FIT
                  • CARBIDE
                  Punches/Button diesButton dies (with head)Button dies (with head)Button dies (Straight)Button dies (Straight)
                  With/without air hole-W/O-W/O
                  Tip shapeRoundRoundRoundRound
                  MaterialSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel / Carbide V40 (HIP)Carbide V40 (HIP) / Carbide super fine grain (HIP)SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel / Carbide V40 (HIP)Carbide V40 (HIP) / Carbide super fine grain (HIP)

                  Loading...Tải…

                  1. 1

                  Related Categories to Precision Button DiesDanh mục liên quan đến Precision Button Dies