(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MISUMI Non-Clogging Button Dies(Scrap retention:None)

MISUMI offers products Non-Clogging Button Dies specified by Scrap retention None from Press Die Components product category. There are a total of 2 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24/7. Free shipping, no minimum order.
CAD
Days to Ship
  • All
  • 6 Day(s) or Less
  • 7 Day(s) or Less

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Non-clogging Button Dies -Straight Type-

    Non-clogging Button Dies -Straight Type-

    MISUMI

    This is a straight button die that is intended to be used in conjunction with a suction device such as a vacuum pump to prevent scraps from rising and clogging thin plate materials. An air inlet hole is provided near the die tip to create air flow inside the button die when suction is performed using a vacuum pump, etc.

    • PRESS-FIT
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Straight A Regular None Yes SKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Non-clogging Button Dies -Headed Type-

    Non-clogging Button Dies -Headed Type-

    MISUMI

    This is a button die with a flange that is intended to be used in conjunction with a suction device such as a vacuum pump to prevent scraps from rising and clogging thin plate materials. An air inlet hole is provided near the die tip to create air flow inside the button die when suction is performed using a vacuum pump, etc.

    • FLANGE
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Headed type A Regular None Yes SKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Shape
Tip shape
Inside shape
Scrap retention
Machining to prevent scrap clogging
Material

    You can add up to 6 items per a category to the compare list.

    Non-clogging Button Dies -Straight Type-

        You can add up to 6 items per a category to the compare list.

        Non-clogging Button Dies -Headed Type-
          BrandNhãn hiệu

          MISUMI

          MISUMI

          Product SeriesDòng sản phẩm

          Non-clogging Button Dies -Straight Type-

          Non-clogging Button Dies -Headed Type-

          CADCAD
          • 2D / 3D
          • 2D / 3D
          From--
          Days to ShipSố ngày giao hàng 6 Day(s) or more 6 Day(s) or more
          SpecificationsĐặc điểm kĩ thuật
          • PRESS-FIT
          • SKD11
          • POWDER HSS
          • FLANGE
          • SKD11
          • POWDER HSS
          ShapeStraightHeaded type
          Tip shapeAA
          Inside shapeRegularRegular
          Scrap retentionNoneNone
          Machining to prevent scrap cloggingYesYes
          MaterialSKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steelSKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel

          Loading...Tải…

          1. 1

          Related Categories to Non-Clogging Button DiesDanh mục liên quan đến Non-Clogging Button Dies