(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
This is a punch blank with a jetter pin for scrap removal built into the punch before processing the cutting edge. It has been heat treated and the shank diameter D has been finished to the specified tolerance.
Shank type | Shank (mounting part) shape | Heavy-load punches | Material | Jector | Surface treatment |
---|---|---|---|---|---|
Blank | Standard | No | SKD11 Equivalent / Powdered high-speed steel | Spring reinforced type | None |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches Blanks with Locating Dowel Holes
MISUMI
This is a punch blank with a dowel hole for positioning in the brim and a jetter pin for removing scraps inside the punch before processing. It has been heat treated and the shank diameter D has been finished to the specified tolerance.
Shank type | Shank (mounting part) shape | Heavy-load punches | Material | Jector | Surface treatment |
---|---|---|---|---|---|
Blank | With locating dowel hole | No | SKD11 Equivalent | Spring reinforced type | None |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Shank type |
Shank (mounting part) shape |
Heavy-load punches |
Material |
Jector |
Surface treatment |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | ||
CADCAD |
|
|
From | - | - |
Days to ShipSố ngày giao hàng | 6 Day(s) or more | 6 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật |
|
|
Shank type | Blank | Blank |
Shank (mounting part) shape | Standard | With locating dowel hole |
Heavy-load punches | No | No |
Material | SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent |
Jector | Spring reinforced type | Spring reinforced type |
Surface treatment | None | None |