(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
5 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load with Dowel Holes TiCN Coating, Spring & Pin Reinforced type
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45! [What is TiCN coating] TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Spring and pin reinforced type | A / D / R / E / G | SKH51 Equivalent | TiCN | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load with Dowel Holes HW Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45! [What is HW coating] It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating. Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Spring and pin reinforced type | A / D / R / E / G | SKH51 Equivalent | HW coating | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load with Dowel Holes WPC Treatment
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45!
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Spring and pin reinforced type | A / D / R / E / G | SKH51 Equivalent | WPC | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45!
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Spring and pin reinforced type | A / D / R / E / G | SKH51 Equivalent | None | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load with Dowel Holes RW Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45! [What is RW coating] It is a coating that is harder and more heat resistant than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film. Compared to TiCN/HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Spring and pin reinforced type | A / D / R / E / G | SKH51 Equivalent | RW coating | With locating dowel hole |
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Heavy-load punches |
Shank type |
Jector |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | Jector Punches for Heavy Load with Dowel Holes TiCN Coating, Spring & Pin Reinforced type | Jector Punches for Heavy Load with Dowel Holes WPC Treatment | Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type | ||
CADCAD |
|
|
|
|
|
From | - | - | - | - | - |
Days to ShipSố ngày giao hàng | 9 Day(s) | 4 Day(s) | 5 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật |
|
|
|
| |
Heavy-load punches | Yes | Yes | Yes | Yes | Yes |
Shank type | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped |
Jector | Spring and pin reinforced type | Spring and pin reinforced type | Spring and pin reinforced type | Spring and pin reinforced type | Spring and pin reinforced type |
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Material | SKH51 Equivalent | SKH51 Equivalent | SKH51 Equivalent | SKH51 Equivalent | SKH51 Equivalent |
Surface treatment | TiCN | HW coating | WPC | None | RW coating |
Shank (mounting part) shape | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole |