(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MISUMI Punches For Heavy Load, With Dowel Holes(Tip shape:A)

MISUMI offers products Punches For Heavy Load, With Dowel Holes specified by Tip shape A from Press Die Components product category. There are a total of 10 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24/7. Free shipping, no minimum order.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

10 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load with Dowel Holes

    Punches for Heavy Load with Dowel Holes

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45!

    • FLANGE
    • SKH51
    • POWDER HSS
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None A SKH51 Equivalent / Powdered high-speed steel None With locating dowel hole
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes TiCN Coating, Spring & Pin Reinforced type

    Jector Punches for Heavy Load with Dowel Holes TiCN Coating, Spring & Pin Reinforced type

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45! [What is TiCN coating] TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.

    • FLANGE
    • SKH51
    • TiCN
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type / Spring and pin reinforced type A SKH51 Equivalent TiCN With locating dowel hole
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes HW Coating

    Jector Punches for Heavy Load with Dowel Holes HW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45! [What is HW coating] It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating. Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN.

    • FLANGE
    • SKH51
    • HW
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type / Spring and pin reinforced type A SKH51 Equivalent HW coating With locating dowel hole
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load with Dowel Holes TiCN Coating

    Punches for Heavy Load with Dowel Holes TiCN Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45! [What is TiCN coating] TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None A SKH51 Equivalent / Powdered high-speed steel TiCN With locating dowel hole
    Days to Ship: Số ngày giao hàng: 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes WPC Treatment

    Jector Punches for Heavy Load with Dowel Holes WPC Treatment

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45!

    • FLANGE
    • SKH51
    • WPC
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type / Spring and pin reinforced type A SKH51 Equivalent WPC With locating dowel hole
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type

    Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45!

    • FLANGE
    • SKH51
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type / Spring and pin reinforced type A SKH51 Equivalent None With locating dowel hole
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load with Dowel Holes  RW Coating

    Punches for Heavy Load with Dowel Holes RW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45! [What is RW coating] It is a coating that is harder and more heat resistant than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film. Compared to TiCN/HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.

    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None A SKH51 Equivalent / Powdered high-speed steel RW coating With locating dowel hole
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes  RW Coating

    Jector Punches for Heavy Load with Dowel Holes RW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45! [What is RW coating] It is a coating that is harder and more heat resistant than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film. Compared to TiCN/HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.

    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type / Spring and pin reinforced type A SKH51 Equivalent RW coating With locating dowel hole
    Days to Ship: Số ngày giao hàng: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load with Dowel Holes HW Coating

    Punches for Heavy Load with Dowel Holes HW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45! [What is HW coating] It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating. Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN.

    • FLANGE
    • SKH51
    • POWDER HSS
    • HW
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None A SKH51 Equivalent / Powdered high-speed steel HW coating With locating dowel hole
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load with Dowel Holes WPC Treatment

    Punches for Heavy Load with Dowel Holes WPC Treatment

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer. - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials. ・Size expanded from D32 to D45!

    • FLANGE
    • SKH51
    • POWDER HSS
    • WPC
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None A SKH51 Equivalent / Powdered high-speed steel WPC With locating dowel hole
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Heavy-load punches
Shank type
Jector
Tip shape
Material
Surface treatment
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load with Dowel Holes

        You can add up to 6 items per a category to the compare list.

        Jector Punches for Heavy Load with Dowel Holes TiCN Coating, Spring & Pin Reinforced type

            You can add up to 6 items per a category to the compare list.

            Jector Punches for Heavy Load with Dowel Holes HW Coating

                You can add up to 6 items per a category to the compare list.

                Punches for Heavy Load with Dowel Holes TiCN Coating

                    You can add up to 6 items per a category to the compare list.

                    Jector Punches for Heavy Load with Dowel Holes WPC Treatment

                        You can add up to 6 items per a category to the compare list.

                        Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type

                            You can add up to 6 items per a category to the compare list.

                            Punches for Heavy Load with Dowel Holes  RW Coating

                                You can add up to 6 items per a category to the compare list.

                                Jector Punches for Heavy Load with Dowel Holes  RW Coating

                                    You can add up to 6 items per a category to the compare list.

                                    Punches for Heavy Load with Dowel Holes HW Coating

                                        You can add up to 6 items per a category to the compare list.

                                        Punches for Heavy Load with Dowel Holes WPC Treatment
                                          BrandNhãn hiệu

                                          MISUMI

                                          MISUMI

                                          MISUMI

                                          MISUMI

                                          MISUMI

                                          MISUMI

                                          MISUMI

                                          MISUMI

                                          MISUMI

                                          MISUMI

                                          Product SeriesDòng sản phẩm

                                          Punches for Heavy Load with Dowel Holes

                                          Jector Punches for Heavy Load with Dowel Holes TiCN Coating, Spring & Pin Reinforced type

                                          Jector Punches for Heavy Load with Dowel Holes HW Coating

                                          Punches for Heavy Load with Dowel Holes TiCN Coating

                                          Jector Punches for Heavy Load with Dowel Holes WPC Treatment

                                          Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type

                                          Punches for Heavy Load with Dowel Holes RW Coating

                                          Jector Punches for Heavy Load with Dowel Holes RW Coating

                                          Punches for Heavy Load with Dowel Holes HW Coating

                                          Punches for Heavy Load with Dowel Holes WPC Treatment

                                          CADCAD
                                          • 2D / 3D
                                          • 2D / 3D
                                          • 2D / 3D
                                          • 2D / 3D
                                          • 2D / 3D
                                          • 2D / 3D
                                          • 2D / 3D
                                          • 2D / 3D
                                          • 2D / 3D
                                          • 2D / 3D
                                          From----------
                                          Days to ShipSố ngày giao hàng 6 Day(s) or more 9 Day(s) 4 Day(s) 9 Day(s) 5 Day(s) or more 6 Day(s) or more 7 Day(s) or more 7 Day(s) or more 4 Day(s) 5 Day(s) or more
                                          SpecificationsĐặc điểm kĩ thuật
                                          • FLANGE
                                          • SKH51
                                          • POWDER HSS
                                          • FLANGE
                                          • SKH51
                                          • TiCN
                                          • FLANGE
                                          • SKH51
                                          • HW
                                          • FLANGE
                                          • SKH51
                                          • POWDER HSS
                                          • TiCN
                                          • FLANGE
                                          • SKH51
                                          • WPC
                                          • FLANGE
                                          • SKH51
                                              • FLANGE
                                              • SKH51
                                              • POWDER HSS
                                              • HW
                                              • FLANGE
                                              • SKH51
                                              • POWDER HSS
                                              • WPC
                                              Heavy-load punchesYesYesYesYesYesYesYesYesYesYes
                                              Shank typeSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-stepped
                                              JectorNoneStandard type / Spring and pin reinforced typeStandard type / Spring and pin reinforced typeNoneStandard type / Spring and pin reinforced typeStandard type / Spring and pin reinforced typeNoneStandard type / Spring and pin reinforced typeNoneNone
                                              Tip shapeAAAAAAAAAA
                                              MaterialSKH51 Equivalent / Powdered high-speed steelSKH51 EquivalentSKH51 EquivalentSKH51 Equivalent / Powdered high-speed steelSKH51 EquivalentSKH51 EquivalentSKH51 Equivalent / Powdered high-speed steelSKH51 EquivalentSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steel
                                              Surface treatmentNoneTiCNHW coatingTiCNWPCNoneRW coatingRW coatingHW coatingWPC
                                              Shank (mounting part) shapeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel holeWith locating dowel hole

                                              Loading...Tải…

                                              1. 1

                                              Related Categories to Punches For Heavy Load, With Dowel HolesDanh mục liên quan đến Punches For Heavy Load, With Dowel Holes