(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Double-Stepped Tapped Punches -TiCN Coating-
MISUMI
・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps! ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches. ・A punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length B for the guide cannot be secured with the cutting edge diameter P. ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Double-stepped | A / D / R / E / G | None | Powdered high-speed steel | No | Tapped | TiCN |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double-Stepped Tapped Punches -HW Coating-
MISUMI
・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps! ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches. ・A punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length B for the guide cannot be secured with the cutting edge diameter P. ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Double-stepped | A / D / R / E / G | None | Powdered high-speed steel | No | Tapped | HW coating |
Days to Ship: Số ngày giao hàng: 4 Day(s) |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
Shank type |
Tip shape |
Jector |
Material |
Heavy-load punches |
Shank (mounting part) shape |
Surface treatment |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | ||
CADCAD |
|
|
From | - | - |
Days to ShipSố ngày giao hàng | 5 Day(s) or more | 4 Day(s) |
Shank type | Double-stepped | Double-stepped |
Tip shape | A / D / R / E / G | A / D / R / E / G |
Jector | None | None |
Material | Powdered high-speed steel | Powdered high-speed steel |
Heavy-load punches | No | No |
Shank (mounting part) shape | Tapped | Tapped |
Surface treatment | TiCN | HW coating |